Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95024 - Swivel and fixed castors standard version
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95024.prj},{NB=95024-1253510},{BEST=95024-125351},{AUSF=Bockrolle},{ROT=0},{ROT1=0},{VERS=1.000},{RL=Gleitlager},{A=40},{B=85},{B1=60},{B2=0},{B3=40},{L=100},{L1=80},{H=150},{D=9},{R=102.5},{R1=125},{TFK=200},{GEW=0.7254},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495272184},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{C=45.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
95024-10035
95024-10035
Swivel Castor
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.6910
Yes
83022000
4059495272146
95024-12535
95024-12535
Swivel Castor
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7700
Yes
83022000
4059495272177
95024-15040
95024-15040
Swivel Castor
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
2.1000
Yes
83022000
4059495272207
95024-20050
95024-20050
Swivel Castor
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
2.7000
Yes
83022000
4059495272238
95024-100351
95024-100351
Fixed Castor
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.5676
Yes
83022000
4059495272153
95024-125351
95024-125351
Fixed Castor
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7254
Yes
83022000
4059495272184
95024-150401
95024-150401
Fixed Castor
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
1.2960
Yes
83022000
4059495272214
95024-200501
95024-200501
Fixed Castor
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
1.8300
Yes
83022000
4059495272245
95024-100352
95024-100352
Swivel Castor with stop-f...
slide bearing
36
85
60
0
35
100
80
125
9
86.0
100
200
0.8000
Yes
83022000
4059495272160
95024-125352
95024-125352
Swivel Castor with stop-f...
slide bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
1.0200
Yes
83022000
4059495272191
95024-150402
95024-150402
Swivel Castor with stop-f...
slide bearing
60
110
80
75
45
140
105
190
11
135.0
150
400
2.5000
Yes
83022000
4059495272221
95024-200502
95024-200502
Swivel Castor with stop-f...
slide bearing
65
110
80
75
50
140
105
235
11
165.0
200
400
2.7000
Yes
83022000
4059495272252
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청