Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95020 - Swivel and fixed castors heavy-duty version
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95020.prj},{NB=95020-1255010},{BEST=95020-125501},{AUSF=Bockrolle},{ROT=0},{RL=Kugellager},{A=55},{B=110},{B1=80},{B2=75},{B3=50},{L=140},{L1=105},{H=170},{D=11},{R=117.5},{R1=125},{TFK=280},{GEW=1.9410},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495272030},{ROT1=0},{VERS=1.000},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
95020-10040
95020-10040
Swivel Castor
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
1.9150
Yes
83022000
4059495271996
95020-12550
95020-12550
Swivel Castor
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
3.2650
Yes
83022000
4059495272023
95020-16050
95020-16050
Swivel Castor
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
4.1030
Yes
83022000
4059495272054
95020-20050
95020-20050
Swivel Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
4.6480
Yes
83022000
4059495272085
95020-25060
95020-25060
Swivel Castor
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
6.5410
Yes
83022000
4059495272115
95020-100401
95020-100401
Fixed Castor
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
1.2270
Yes
83022000
4059495272009
95020-125501
95020-125501
Fixed Castor
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
1.9410
Yes
83022000
4059495272030
95020-160501
95020-160501
Fixed Castor
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
2.8300
Yes
83022000
4059495272061
95020-200501
95020-200501
Fixed Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
3.3550
Yes
83022000
4059495272092
95020-250601
95020-250601
Fixed Castor
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
5.3200
Yes
83022000
4059495272122
95020-100402
95020-100402
Swivel Castor with stop-t...
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
2.2240
Yes
83022000
4059495272016
95020-125502
95020-125502
Swivel Castor with stop-t...
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
3.8150
Yes
83022000
4059495272047
95020-160502
95020-160502
Swivel Castor with stop-t...
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
4.7350
Yes
83022000
4059495272078
95020-200502
95020-200502
Swivel Castor with stop-t...
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
5.2300
Yes
83022000
4059495272108
95020-250602
95020-250602
Swivel Castor with stop-t...
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
7.1400
Yes
83022000
4059495272139
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청