Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95018 - Swivel and fixed castors standard version
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95018.prj},{NB=95018-1253710},{BEST=95018-125371},{AUSF=Bockrolle},{ROT=0},{ROT1=0},{RL=Rollenlager},{VERS=1.000},{A=40},{B=37},{B1=60},{B2=0},{B3=85},{D=125},{D1=9},{L=100},{L1=80},{H=150},{R=102.5},{TFK=200},{GEW=0.7935},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495271910},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
R
Length
[mm]
TFK
Permissible load
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
95018-10037
95018-10037
Swivel Castor
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.7276
Yes
83022000
4059495271873
31.12.2099
98% Warenverfügbarkeit. N...
95018-12537
95018-12537
Swivel Castor
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
1.1000
Yes
83022000
4059495271903
31.12.2099
98% Warenverfügbarkeit. N...
95018-16050
95018-16050
Swivel Castor
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
2.3200
Yes
83022000
4059495271934
31.12.2099
98% Warenverfügbarkeit. N...
95018-20050
95018-20050
Swivel Castor
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
2.7100
Yes
83022000
4059495271965
31.12.2099
98% Warenverfügbarkeit. N...
95018-100371
95018-100371
Fixed Castor
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.6560
Yes
83022000
4059495271880
31.12.2099
98% Warenverfügbarkeit. N...
95018-125371
95018-125371
Fixed Castor
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
0.7935
Yes
83022000
4059495271910
31.12.2099
98% Warenverfügbarkeit. N...
95018-160501
95018-160501
Fixed Castor
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
1.5580
Yes
83022000
4059495271941
31.12.2099
98% Warenverfügbarkeit. N...
95018-200501
95018-200501
Fixed Castor
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
1.9330
Yes
83022000
4059495271972
31.12.2099
98% Warenverfügbarkeit. N...
95018-100372
95018-100372
Swivel Castor with stop-f...
ball bearing
36
32
60
0
85
100
9
100
80
125
86.0
170
0.9200
Yes
83022000
4059495271897
31.12.2099
98% Warenverfügbarkeit. N...
95018-125372
95018-125372
Swivel Castor with stop-f...
ball bearing
40
37
60
0
85
125
9
100
80
150
102.5
200
1.0700
Yes
83022000
4059495271927
31.12.2099
98% Warenverfügbarkeit. N...
95018-160502
95018-160502
Swivel Castor with stop-f...
ball bearing
60
50
80
75
110
160
11
140
105
195
140.0
350
2.7490
Yes
83022000
4059495271958
31.12.2099
98% Warenverfügbarkeit. N...
95018-200502
95018-200502
Swivel Castor with stop-f...
ball bearing
65
50
80
75
110
200
11
140
105
235
165.0
400
3.2180
Yes
83022000
4059495271989
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청