Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95300 - Small conveyor belts with internal drive
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Small conveyor belts
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/kleinbandfoerderer/95300.prj},{NB=95300-010047100X1500},{BEST=95300-010047100X1500},{B=100},{L=1500},{BGS=26.0},{GETU=20.6:1},{BEL=10},{GMATT=PVC glatt, 70° Shore A},{GEW=15.0000},{BS=Infotext},{ROHS=Yes},{ZTN=84282000},{EAN=4059495416816},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
L
Length
[mm]
BGS
Belt speed m/min max.
[m/min]
GETU
Transmission ratio
ⁿ/ₐ
BEL
Max. load kg
[kg]
GMATT
Harness material transport side
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
95300-010047060X520
95300-010047060X520
60
520
11.5
1:47
3
smooth PVC, Shore 70A
4.7800
Yes
84282000
4059495416748
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047060X750
95300-010047060X750
60
750
11.5
1:47
3
smooth PVC, Shore 70A
7.5000
Yes
84282000
4059495416755
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047060X1000
95300-010047060X1000
60
1000
11.5
1:47
3
smooth PVC, Shore 70A
10.0000
Yes
84282000
4059495416762
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047060X1500
95300-010047060X1500
60
1500
11.5
1:47
3
smooth PVC, Shore 70A
15.0000
Yes
84282000
4059495416779
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047100X520
95300-010047100X520
100
520
11.5
1:47
3
smooth PVC, Shore 70A
6.3800
Yes
84282000
4059495416786
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047100X750
95300-010047100X750
100
750
26.0
20.6:1
10
smooth PVC, Shore 70A
8.5000
Yes
84282000
4059495416793
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047100X1000
95300-010047100X1000
100
1000
26.0
20.6:1
10
smooth PVC, Shore 70A
9.2800
Yes
84282000
4059495416809
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047100X1500
95300-010047100X1500
100
1500
26.0
20.6:1
10
smooth PVC, Shore 70A
15.0000
Yes
84282000
4059495416816
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047150X520
95300-010047150X520
150
520
26.0
20.6:1
10
smooth PVC, Shore 70A
5.0000
Yes
84282000
4059495416823
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047150X750
95300-010047150X750
150
750
26.0
20.6:1
10
smooth PVC, Shore 70A
10.0000
Yes
84282000
4059495416830
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047150X1000
95300-010047150X1000
150
1000
26.0
20.6:1
10
smooth PVC, Shore 70A
12.1950
Yes
84282000
4059495416847
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047150X1500
95300-010047150X1500
150
1500
26.0
20.6:1
10
smooth PVC, Shore 70A
15.0000
Yes
84282000
4059495416854
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047200X520
95300-010047200X520
200
520
26.0
20.6:1
10
smooth PVC, Shore 70A
9.4100
Yes
84282000
4059495416861
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047200X750
95300-010047200X750
200
750
26.0
20.6:1
10
smooth PVC, Shore 70A
11.7100
Yes
84282000
4059495416878
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047200X1000
95300-010047200X1000
200
1000
26.0
20.6:1
10
smooth PVC, Shore 70A
15.0000
Yes
84282000
4059495416885
31.12.2099
98% Warenverfügbarkeit. N...
95300-010047200X1500
95300-010047200X1500
200
1500
26.0
20.6:1
10
smooth PVC, Shore 70A
18.0000
Yes
84282000
4059495416892
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청