Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07077 - Slot nuts twist-in Type B
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
T-slot nuts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/nutensteine/07077.prj},{NB=07077-0808},{BEST=07077-0808},{TYP=B},{B=11.6},{B1=8},{D=M8},{H=4.6},{H2=1.0},{L=16},{N=7.9},{GEW=0.0037},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495439792},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
B
Width
[mm]
B1
slot width
[mm]
D
thread
[mm]
H
Height
[mm]
H2
Height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07077-0804
07077-0804
B
11.6
8
M4
4.6
1.0
16
0.0049
Yes
84662080
4059495439761
31.12.2099
98% Warenverfügbarkeit. N...
07077-0805
07077-0805
B
11.6
8
M5
4.6
1.0
16
0.0047
Yes
84662080
4059495439778
31.12.2099
98% Warenverfügbarkeit. N...
07077-0806
07077-0806
B
11.6
8
M6
4.6
1.0
16
0.0045
Yes
84662080
4059495439785
31.12.2099
98% Warenverfügbarkeit. N...
07077-0808
07077-0808
B
11.6
8
M8
4.6
1.0
16
0.0037
Yes
84662080
4059495439792
31.12.2099
98% Warenverfügbarkeit. N...
07077-1004
07077-1004
B
14.0
10
M4
5.2
1.5
19
0.0081
Yes
84662080
4059495299426
31.12.2099
98% Warenverfügbarkeit. N...
07077-1005
07077-1005
B
14.0
10
M5
5.2
1.5
19
0.0079
Yes
84662080
4059495299433
31.12.2099
98% Warenverfügbarkeit. N...
07077-1006
07077-1006
B
14.0
10
M6
5.2
1.5
19
0.0076
Yes
84662080
4059495299440
31.12.2099
98% Warenverfügbarkeit. N...
07077-1008
07077-1008
B
14.0
10
M8
5.2
1.5
19
0.0068
Yes
84662080
4059495299457
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청