Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07175-02 - Ball head screw in Hygienic DESIGN
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/k1329.prj},{NB=07175-02-06X12},{BEST=07175-02-06X12},{MATERIAL=Edelstahl A4},{D=M6},{D1=17},{K=5.0},{T=1.5},{SW=10},{R1=10.0},{L=12},{GEW=0.0068},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495697048},{FILTER=KIPP,KIPP_USA,NORELEM,},{NDM=6.000},{XA=2.100},{XB=0.500},{XC=4.400},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order number
ⁿ/ₐ
MATERIAL
Surface finish body
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
K
height
[mm]
T
distance
[mm]
SW
Diameter
[mm]
R1
Diameter
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07175-02-03X4
07175-02-03X4
stainless steel A4
M3
8
2.0
0.6
5
5.2
4
0.0000
Yes
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X5
07175-02-03X5
stainless steel A4
M3
8
2.0
0.6
5
5.2
5
0.0000
Yes
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X6
07175-02-03X6
stainless steel A4
M3
8
2.0
0.6
5
5.2
6
0.0006
Yes
73181520
4059495697123
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X8
07175-02-03X8
stainless steel A4
M3
8
2.0
0.6
5
5.2
8
0.0007
Yes
73181520
4059495697185
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X10
07175-02-03X10
stainless steel A4
M3
8
2.0
0.6
5
5.2
10
0.0008
Yes
73181520
4059495697215
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X12
07175-02-03X12
stainless steel A4
M3
8
2.0
0.6
5
5.2
12
0.0010
Yes
73181520
4059495697246
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X16
07175-02-03X16
stainless steel A4
M3
8
2.0
0.6
5
5.2
16
0.0012
Yes
73181520
4059495697253
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X20
07175-02-03X20
stainless steel A4
M3
8
2.0
0.6
5
5.2
20
0.0014
Yes
73181520
4059495697260
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X25
07175-02-03X25
stainless steel A4
M3
8
2.0
0.6
5
5.2
25
0.0017
Yes
73181520
4059495697277
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-03X30
07175-02-03X30
stainless steel A4
M3
8
2.0
0.6
5
5.2
30
0.0020
Yes
73181520
4059495697284
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-04X6
07175-02-04X6
stainless steel A4
M4
11
3.0
1.0
6
6.7
6
0.0000
Yes
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-04X8
07175-02-04X8
stainless steel A4
M4
11
3.0
1.0
6
6.7
8
0.0018
Yes
73181520
4059495697222
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-04X10
07175-02-04X10
stainless steel A4
M4
11
3.0
1.0
6
6.7
10
0.0019
Yes
73181520
4059495697239
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-04X12
07175-02-04X12
stainless steel A4
M4
11
3.0
1.0
6
6.7
12
0.0021
Yes
73181520
4059495697000
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-04X16
07175-02-04X16
stainless steel A4
M4
11
3.0
1.0
6
6.7
16
0.0024
Yes
73181520
4059495697291
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-04X20
07175-02-04X20
stainless steel A4
M4
11
3.0
1.0
6
6.7
20
0.0027
Yes
73181520
4059495697307
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-04X25
07175-02-04X25
stainless steel A4
M4
11
3.0
1.0
6
6.7
25
0.0029
Yes
73181520
4059495697314
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-04X30
07175-02-04X30
stainless steel A4
M4
11
3.0
1.0
6
6.7
30
0.0032
Yes
73181520
4059495697321
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-05X10
07175-02-05X10
stainless steel A4
M5
14
4.0
1.0
8
8.6
10
0.0038
Yes
73181520
4059495697017
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-05X12
07175-02-05X12
stainless steel A4
M5
14
4.0
1.0
8
8.6
12
0.0041
Yes
73181520
4059495697024
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-05X16
07175-02-05X16
stainless steel A4
M5
14
4.0
1.0
8
8.6
16
0.0046
Yes
73181520
4059495697031
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-05X20
07175-02-05X20
stainless steel A4
M5
14
4.0
1.0
8
8.6
20
0.0050
Yes
73181520
4059495697338
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-05X25
07175-02-05X25
stainless steel A4
M5
14
4.0
1.0
8
8.6
25
0.0056
Yes
73181520
4059495697345
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-05X30
07175-02-05X30
stainless steel A4
M5
14
4.0
1.0
8
8.6
30
0.0061
Yes
73181520
4059495697352
31.12.2099
98% Warenverfügbarkeit. N...
07175-02-06X8
07175-02-06X8
stainless steel A4
M6
17
5.0
1.5
10
10.0
8
0.0000
Yes
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청