Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07375 - Handwheel washers
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07375.prj},{NB=07375-00652},{BEST=07375-00652},{MATERIAL=Stahl},{D2=52},{D1=6.4},{D3=12.0},{G=M6},{H=6.0},{GEW=0.0957},{BS=Infotext},{ROHS=Yes},{ZTN=73182200},{EAN=4059495169514},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=0.5},{XB=2.00},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
D2
Diameter
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
G
thread
[mm]
H
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07375-00310
07375-00310
Steel
10
3.2
6.0
M3
2.0
0.0009
Yes
73182200
4059495416700
31.12.2099
98% Warenverfügbarkeit. N...
07375-00313
07375-00313
Steel
13
3.2
6.0
M3
2.0
0.0017
Yes
73182200
4059495416717
31.12.2099
98% Warenverfügbarkeit. N...
07375-00416
07375-00416
Steel
16
4.3
8.4
M4
3.0
0.0037
Yes
73182200
4059495169422
31.12.2099
98% Warenverfügbarkeit. N...
07375-00420
07375-00420
Steel
20
4.3
8.4
M4
3.0
0.0063
Yes
73182200
4059495169439
31.12.2099
98% Warenverfügbarkeit. N...
07375-00520
07375-00520
Steel
20
5.3
10.0
M5
3.5
0.0085
Yes
73182200
4059495526508
31.12.2099
98% Warenverfügbarkeit. N...
07375-00522
07375-00522
Steel
22
5.3
10.0
M5
3.5
0.0087
Yes
73182200
4059495169446
31.12.2099
98% Warenverfügbarkeit. N...
07375-00525
07375-00525
Steel
25
5.3
10.0
M5
3.5
0.0117
Yes
73182200
4059495169453
31.12.2099
98% Warenverfügbarkeit. N...
07375-00528
07375-00528
Steel
28
5.3
10.0
M5
3.5
0.0151
Yes
73182200
4059495169460
31.12.2099
98% Warenverfügbarkeit. N...
07375-00630
07375-00630
Steel
30
6.4
10.0
M6
4.0
0.0220
Yes
73182200
4059495526515
31.12.2099
98% Warenverfügbarkeit. N...
07375-00632
07375-00632
Steel
32
6.4
12.0
M6
4.0
0.0224
Yes
73182200
4059495169477
31.12.2099
98% Warenverfügbarkeit. N...
07375-00636
07375-00636
Steel
36
6.4
12.0
M6
4.0
0.0286
Yes
73182200
4059495169484
31.12.2099
98% Warenverfügbarkeit. N...
07375-00640
07375-00640
Steel
40
6.4
12.0
M6
5.0
0.0455
Yes
73182200
4059495169491
31.12.2099
98% Warenverfügbarkeit. N...
07375-00645
07375-00645
Steel
45
6.4
12.0
M6
6.0
0.0706
Yes
73182200
4059495169507
31.12.2099
98% Warenverfügbarkeit. N...
07375-00652
07375-00652
Steel
52
6.4
12.0
M6
6.0
0.0957
Yes
73182200
4059495169514
31.12.2099
98% Warenverfügbarkeit. N...
07375-10310
07375-10310
Stainless steel
10
3.2
6.0
M3
2.0
0.0008
Yes
73182200
4059495416724
31.12.2099
98% Warenverfügbarkeit. N...
07375-10313
07375-10313
Stainless steel
13
3.2
6.0
M3
2.0
0.0017
Yes
73182200
4059495416731
31.12.2099
98% Warenverfügbarkeit. N...
07375-10416
07375-10416
Stainless steel
16
4.3
8.4
M4
3.0
0.0038
Yes
73182200
4059495169521
31.12.2099
98% Warenverfügbarkeit. N...
07375-10420
07375-10420
Stainless steel
20
4.3
8.4
M4
3.0
0.0063
Yes
73182200
4059495169538
31.12.2099
98% Warenverfügbarkeit. N...
07375-10520
07375-10520
Stainless steel
20
5.3
10.0
M5
3.5
0.0085
Yes
73182200
4059495526522
31.12.2099
98% Warenverfügbarkeit. N...
07375-10522
07375-10522
Stainless steel
22
5.3
10.0
M5
3.5
0.0089
Yes
73182200
4059495169545
31.12.2099
98% Warenverfügbarkeit. N...
07375-10525
07375-10525
Stainless steel
25
5.3
10.0
M5
3.5
0.0119
Yes
73182200
4059495169552
31.12.2099
98% Warenverfügbarkeit. N...
07375-10528
07375-10528
Stainless steel
28
5.3
10.0
M5
3.5
0.0150
Yes
73182200
4059495169569
31.12.2099
98% Warenverfügbarkeit. N...
07375-10630
07375-10630
Stainless steel
30
6.4
10.0
M6
4.0
0.0220
Yes
73182200
4059495526539
31.12.2099
98% Warenverfügbarkeit. N...
07375-10632
07375-10632
Stainless steel
32
6.4
12.0
M6
4.0
0.0227
Yes
73182200
4059495169576
31.12.2099
98% Warenverfügbarkeit. N...
07375-10636
07375-10636
Stainless steel
36
6.4
12.0
M6
4.0
0.0291
Yes
73182200
4059495169583
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
norelem
30.05.2024
07332 - Circlips E-type DIN 6799
norelem
30.05.2024
03288 - Parallel keys DIN 6885 A
norelem
30.05.2024
06273 - Handwheels DIN 950, aluminium
norelem
30.05.2024
06110 - Knurled nuts high steel and stainless steel DIN 466
norelem
30.05.2024
07522 - Shim washers DIN 988
norelem
10.06.2024
03070 - Spring plungers smooth version, stainless steel
norelem
30.05.2024
07300 - Washers medium DIN ISO 7089 A
norelem
30.05.2024
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
06275 - Handwheels disc aluminum
norelem
30.05.2024
06601 - Clamping levers with plastic handle internal thread, metal parts st...
norelem
26.06.2024
07420 - Spherical washers DIN 6319, edition 10/01
norelem
30.05.2024
07303 - Conical spring washers DIN 6796
norelem
30.05.2024
05170 - Toggle clamps with push rod push-pull operation, bracket mounting
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청