Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07332 - Circlips E-type DIN 6799
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07332.prj},{NB=07332-0151},{BEST=07332-0151},{MATERIAL=Edelstahl},{A=1.28},{D1=2-2,5},{D2=1.5},{D3=4.2},{M=0.44},{S=0.4},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182100},{GEW=0.0000},{EAN=4059495378756},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
A
distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
M
distance
[mm]
S
thickness
[mm]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GEW
Approx. weight
[kg]
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07332-0230
07332-0230
Steel
1.94
3-4
2.3
6.3
0.64
0.6
Yes
73182100
0.0001
4059495378657
31.12.2099
98% Warenverfügbarkeit. N...
07332-0320
07332-0320
Steel
2.70
4-5
3.2
7.3
0.64
0.6
Yes
73182100
0.0001
4059495378664
31.12.2099
98% Warenverfügbarkeit. N...
07332-0400
07332-0400
Steel
3.34
5-7
4.0
9.3
0.74
0.7
Yes
73182100
0.0001
4059495378671
31.12.2099
98% Warenverfügbarkeit. N...
07332-0500
07332-0500
Steel
4.11
6-8
5.0
11.3
0.74
0.7
Yes
73182100
0.0002
4059495378688
31.12.2099
98% Warenverfügbarkeit. N...
07332-0600
07332-0600
Steel
5.26
7-9
6.0
12.3
0.74
0.7
Yes
73182100
0.0003
4059495378695
31.12.2099
98% Warenverfügbarkeit. N...
07332-0700
07332-0700
Steel
5.84
8-11
7.0
14.3
0.94
0.9
Yes
73182100
0.0004
4059495378701
31.12.2099
98% Warenverfügbarkeit. N...
07332-0800
07332-0800
Steel
6.52
9-12
8.0
16.3
1.05
1.0
Yes
73182100
0.0006
4059495378718
31.12.2099
98% Warenverfügbarkeit. N...
07332-0900
07332-0900
Steel
7.63
10-14
9.0
18.8
1.15
1.1
Yes
73182100
0.0009
4059495378725
31.12.2099
98% Warenverfügbarkeit. N...
07332-1000
07332-1000
Steel
8.32
11-15
10.0
20.4
1.25
1.2
Yes
73182100
0.0013
4059495378732
31.12.2099
98% Warenverfügbarkeit. N...
07332-1200
07332-1200
Steel
10.45
13-18
12.0
23.4
1.35
1.3
Yes
73182100
0.0016
4059495378749
31.12.2099
98% Warenverfügbarkeit. N...
07332-0151
07332-0151
Stainless steel
1.28
2-2,5
1.5
4.2
0.44
0.4
Yes
73182100
0.0000
4059495378756
31.12.2099
98% Warenverfügbarkeit. N...
07332-0191
07332-0191
Stainless steel
1.61
2,5-3
1.9
4.8
0.54
0.5
Yes
73182100
0.0000
4059495378763
31.12.2099
98% Warenverfügbarkeit. N...
07332-0231
07332-0231
Stainless steel
1.94
3-4
2.3
6.3
0.64
0.6
Yes
73182100
0.0001
4059495378770
31.12.2099
98% Warenverfügbarkeit. N...
07332-0321
07332-0321
Stainless steel
2.70
4-5
3.2
7.3
0.64
0.6
Yes
73182100
0.0001
4059495378787
31.12.2099
98% Warenverfügbarkeit. N...
07332-0401
07332-0401
Stainless steel
3.34
5-7
4.0
9.3
0.74
0.7
Yes
73182100
0.0001
4059495378794
31.12.2099
98% Warenverfügbarkeit. N...
07332-0501
07332-0501
Stainless steel
4.11
6-8
5.0
11.3
0.74
0.7
Yes
73182100
0.0002
4059495378800
31.12.2099
98% Warenverfügbarkeit. N...
07332-0601
07332-0601
Stainless steel
5.26
7-9
6.0
12.3
0.74
0.7
Yes
73182100
0.0003
4059495378817
31.12.2099
98% Warenverfügbarkeit. N...
07332-0701
07332-0701
Stainless steel
5.84
8-11
7.0
14.3
0.94
0.9
Yes
73182100
0.0004
4059495378824
31.12.2099
98% Warenverfügbarkeit. N...
07332-0801
07332-0801
Stainless steel
6.52
9-12
8.0
16.3
1.05
1.0
Yes
73182100
0.0006
4059495378831
31.12.2099
98% Warenverfügbarkeit. N...
07332-0901
07332-0901
Stainless steel
7.63
10-14
9.0
18.8
1.15
1.1
Yes
73182100
0.0010
4059495378848
31.12.2099
98% Warenverfügbarkeit. N...
07332-1001
07332-1001
Stainless steel
8.32
11-15
10.0
20.4
1.25
1.2
Yes
73182100
0.0012
4059495378855
31.12.2099
98% Warenverfügbarkeit. N...
07332-1201
07332-1201
Stainless steel
10.45
13-18
12.0
23.4
1.35
1.3
Yes
73182100
0.0017
4059495378862
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청