Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07173 - Hexagon head bolts with serrated flange
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07173.prj},{NB=07173-316X55},{BEST=07173-316X55},{AUSF=-},{FESTKL=100},{D=M16},{L=55},{SW=22},{D1=31.0},{K=14.0},{A=4.0},{N=72},{GEW=0.1250},{BS=Infortext},{ZTN=73181520},{EAN=4059495372006},{FILTER=NORELEM},{NDM=16.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FESTKL
Grade
ⁿ/ₐ
D
thread
[mm]
L
Length
[mm]
SW
width across flat
[mm]
D1
diameter
[mm]
K
height
[mm]
A
distance
[mm]
N
N (number)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07173-305X10
07173-305X10
-
100
M5
10
8
11.2
4.3
1.6
28
0.0033
73181520
4059495371603
31.12.2099
98% Warenverfügbarkeit. N...
07173-305X12
07173-305X12
-
100
M5
12
8
11.2
4.3
1.6
28
0.0036
73181520
4059495371610
31.12.2099
98% Warenverfügbarkeit. N...
07173-305X16
07173-305X16
-
100
M5
16
8
11.2
4.3
1.6
28
0.0041
73181520
4059495371627
31.12.2099
98% Warenverfügbarkeit. N...
07173-305X20
07173-305X20
-
100
M5
20
8
11.2
4.3
1.6
28
0.0045
73181520
4059495371634
31.12.2099
98% Warenverfügbarkeit. N...
07173-306X10
07173-306X10
-
100
M6
10
10
14.2
5.5
2.0
36
0.0061
73181520
4059495371641
31.12.2099
98% Warenverfügbarkeit. N...
07173-306X12
07173-306X12
-
100
M6
12
10
14.2
5.5
2.0
36
0.0064
73181520
4059495371658
31.12.2099
98% Warenverfügbarkeit. N...
07173-306X16
07173-306X16
-
100
M6
16
10
14.2
5.5
2.0
36
0.0071
73181520
4059495371665
31.12.2099
98% Warenverfügbarkeit. N...
07173-306X20
07173-306X20
-
100
M6
20
10
14.2
5.5
2.0
36
0.0077
73181520
4059495371672
31.12.2099
98% Warenverfügbarkeit. N...
07173-306X25
07173-306X25
-
100
M6
25
10
14.2
5.5
2.0
36
0.0085
73181520
4059495371689
31.12.2099
98% Warenverfügbarkeit. N...
07173-308X12
07173-308X12
-
100
M8
12
13
18.2
7.0
2.5
48
0.0129
73181520
4059495371696
31.12.2099
98% Warenverfügbarkeit. N...
07173-308X16
07173-308X16
-
100
M8
16
13
18.2
7.0
2.5
48
0.0140
73181520
4059495371702
31.12.2099
98% Warenverfügbarkeit. N...
07173-308X20
07173-308X20
-
100
M8
20
13
18.2
7.0
2.5
48
0.0152
73181520
4059495371719
31.12.2099
98% Warenverfügbarkeit. N...
07173-308X25
07173-308X25
-
100
M8
25
13
18.2
7.0
2.5
48
0.0171
73181520
4059495371726
31.12.2099
98% Warenverfügbarkeit. N...
07173-308X30
07173-308X30
-
100
M8
30
13
18.2
7.0
2.5
48
0.0187
73181520
4059495371733
31.12.2099
98% Warenverfügbarkeit. N...
07173-308X35
07173-308X35
-
100
M8
35
13
18.2
7.0
2.5
48
0.0200
73181520
4059495371740
31.12.2099
98% Warenverfügbarkeit. N...
07173-308X40
07173-308X40
-
100
M8
40
13
18.2
7.0
2.5
48
0.0212
73181520
4059495371757
31.12.2099
98% Warenverfügbarkeit. N...
07173-310X16
07173-310X16
-
100
M10
16
15
21.0
8.5
3.0
48
0.0226
73181520
4059495371764
31.12.2099
98% Warenverfügbarkeit. N...
07173-310X20
07173-310X20
-
100
M10
20
15
21.0
8.5
3.0
48
0.0247
73181520
4059495371771
31.12.2099
98% Warenverfügbarkeit. N...
07173-310X25
07173-310X25
-
100
M10
25
15
21.0
8.5
3.0
48
0.0270
73181520
4059495371788
31.12.2099
98% Warenverfügbarkeit. N...
07173-310X30
07173-310X30
-
100
M10
30
15
21.0
8.5
3.0
48
0.0297
73181520
4059495371795
31.12.2099
98% Warenverfügbarkeit. N...
07173-310X35
07173-310X35
-
100
M10
35
15
21.0
8.5
3.0
48
0.0319
73181520
4059495371801
31.12.2099
98% Warenverfügbarkeit. N...
07173-310X40
07173-310X40
-
100
M10
40
15
21.0
8.5
3.0
48
0.0345
73181520
4059495371818
31.12.2099
98% Warenverfügbarkeit. N...
07173-310X45
07173-310X45
-
100
M10
45
15
21.0
8.5
3.0
48
0.0364
73181520
4059495371825
31.12.2099
98% Warenverfügbarkeit. N...
07173-310X50
07173-310X50
-
100
M10
50
15
21.0
8.5
3.0
48
0.0388
73181520
4059495371832
31.12.2099
98% Warenverfügbarkeit. N...
07173-312X20
07173-312X20
-
100
M12
20
17
24.0
10.0
3.5
60
0.0375
73181520
4059495371849
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
07172 - Hexagon head bolts with flange EN 1665
norelem
30.05.2024
07216 - Hexagon nut with serrated flange
norelem
30.05.2024
07171 - Hexagon Head Bolts DIN 933
norelem
30.05.2024
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
28.06.2024
07174 - Button head screws EN ISO 7380
norelem
30.05.2024
07310 - Wedge lock washers DIN 25201
norelem
30.05.2024
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
norelem
30.05.2024
07330 - Circlips for shafts DIN 471
norelem
30.05.2024
07305 - Washers large OD DIN 9021
norelem
30.05.2024
07215 - Hexagon nuts with thread lock DIN 980
norelem
30.05.2024
07300 - Washers medium DIN ISO 7089 A
norelem
30.05.2024
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
norelem
30.05.2024
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
07240 - Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청