Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07167 - Grub screws with hex socket and pin DIN EN ISO 4028
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Grub screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindestifte/07167.prj},{NB=07167-06X20},{BEST=07167-06X20},{MATERIAL=Stahl},{OBFLGK=blank (schwarz)},{FESTKL=45 H},{D1=M6},{D2=4.0},{L=20},{L1=3.25},{T=3.5},{SW=3.0},{GEW=0.0029},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181520},{EAN=4059495937380},{NDM=6.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
FESTKL
Festiagkeitsklasse
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
L1 max.
[mm]
T
depth
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
07167-103X4
07167-103X4
stainless steel A2
bright
70
M3
2.0
4
1.00
1.2
1.5
0.0000
Yes
73181520
4059495936062
07167-103X5
07167-103X5
stainless steel A2
bright
70
M3
2.0
5
1.00
1.2
1.5
0.0000
Yes
73181520
4059495936079
07167-103X6
07167-103X6
stainless steel A2
bright
70
M3
2.0
6
1.75
2.0
1.5
0.0000
Yes
73181520
4059495936086
07167-103X8
07167-103X8
stainless steel A2
bright
70
M3
2.0
8
1.75
2.0
1.5
0.0000
Yes
73181520
4059495936093
07167-103X10
07167-103X10
stainless steel A2
bright
70
M3
2.0
10
1.75
2.0
1.5
0.0000
Yes
73181520
4059495936109
07167-103X12
07167-103X12
stainless steel A2
bright
70
M3
2.0
12
1.75
2.0
1.5
0.0000
Yes
73181520
4059495936116
07167-104X5
07167-104X5
stainless steel A2
bright
70
M4
2.5
5
1.25
1.5
2.0
0.0000
Yes
73181520
4059495936123
07167-104X6
07167-104X6
stainless steel A2
bright
70
M4
2.5
6
1.25
1.5
2.0
0.0000
Yes
73181520
4059495936130
07167-104X8
07167-104X8
stainless steel A2
bright
70
M4
2.5
8
2.25
2.5
2.0
0.0000
Yes
73181520
4059495936147
07167-104X10
07167-104X10
stainless steel A2
bright
70
M4
2.5
10
2.25
2.5
2.0
0.0001
Yes
73181520
4059495936154
07167-104X12
07167-104X12
stainless steel A2
bright
70
M4
2.5
12
2.25
2.5
2.0
0.0001
Yes
73181520
4059495936161
07167-104X16
07167-104X16
stainless steel A2
bright
70
M4
2.5
16
2.25
2.5
2.0
0.0001
Yes
73181520
4059495936178
07167-104X20
07167-104X20
stainless steel A2
bright
70
M4
2.5
20
2.25
2.5
2.0
0.0001
Yes
73181520
4059495936185
07167-104X25
07167-104X25
stainless steel A2
bright
70
M4
2.5
25
2.25
2.5
2.0
0.0002
Yes
73181520
4059495936192
07167-105X5
07167-105X5
stainless steel A2
bright
70
M5
3.5
5
1.50
2.0
2.5
0.0000
Yes
73181520
4059495936208
07167-105X6
07167-105X6
stainless steel A2
bright
70
M5
3.5
6
1.50
2.0
2.5
0.0001
Yes
73181520
4059495936215
07167-105X8
07167-105X8
stainless steel A2
bright
70
M5
3.5
8
2.75
3.0
2.5
0.0001
Yes
73181520
4059495936222
07167-105X10
07167-105X10
stainless steel A2
bright
70
M5
3.5
10
2.75
3.0
2.5
0.0001
Yes
73181520
4059495936239
07167-105X12
07167-105X12
stainless steel A2
bright
70
M5
3.5
12
2.75
3.0
2.5
0.0001
Yes
73181520
4059495936246
07167-105X16
07167-105X16
stainless steel A2
bright
70
M5
3.5
16
2.75
3.0
2.5
0.0002
Yes
73181520
4059495936253
07167-105X20
07167-105X20
stainless steel A2
bright
70
M5
3.5
20
2.75
3.0
2.5
0.0002
Yes
73181520
4059495936260
07167-105X25
07167-105X25
stainless steel A2
bright
70
M5
3.5
25
2.75
3.0
2.5
0.0003
Yes
73181520
4059495936277
07167-105X30
07167-105X30
stainless steel A2
bright
70
M5
3.5
30
2.75
3.0
2.5
0.0003
Yes
73181520
4059495936284
07167-105X35
07167-105X35
stainless steel A2
bright
70
M5
3.5
35
2.75
3.0
2.5
0.0004
Yes
73181520
4059495936291
07167-106X6
07167-106X6
stainless steel A2
bright
70
M6
4.0
6
1.75
2.0
3.0
0.0001
Yes
73181520
4059495936307
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청