Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07165 - Grub screws with flat point hexagon socket DIN EN ISO 4026
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Grub screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindestifte/07165.prj},{NB=07165-106X12},{BEST=07165-106X12},{MATERIAL=Edelstahl},{AUSF=-},{D=M 6},{D1=4.0},{L=12},{L1=-},{T=2.0},{SW=3.0},{GEW=0.0017},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181520},{EAN=4059495161686},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=6.000},{M=6.000},{XA=0.000},{XB=0.000},{XC=0.000},{XD=0.000},{XE=0.000},{XF=0.000},{TYP=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
L
Length
[mm]
L1
ⁿ/ₐ
T
Depth
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07165-03X5
07165-03X5
Steel
-
M 3
2.0
5
-
1.2
1.5
0.0001
Yes
73181520
4059495160993
31.12.2099
98% Warenverfügbarkeit. N...
07165-03X6
07165-03X6
Steel
-
M 3
2.0
6
-
1.2
1.5
0.0002
Yes
73181520
4059495161006
31.12.2099
98% Warenverfügbarkeit. N...
07165-03X8
07165-03X8
Steel
-
M 3
2.0
8
-
1.2
1.5
0.0003
Yes
73181520
4059495161013
31.12.2099
98% Warenverfügbarkeit. N...
07165-03X10
07165-03X10
Steel
-
M 3
2.0
10
-
1.2
1.5
0.0004
Yes
73181520
4059495160955
31.12.2099
98% Warenverfügbarkeit. N...
07165-03X12
07165-03X12
Steel
-
M 3
2.0
12
-
1.2
1.5
0.0004
Yes
73181520
4059495160962
31.12.2099
98% Warenverfügbarkeit. N...
07165-03X16
07165-03X16
Steel
-
M 3
2.0
16
-
1.2
1.5
0.0006
Yes
73181520
4059495160979
31.12.2099
98% Warenverfügbarkeit. N...
07165-03X20
07165-03X20
Steel
-
M 3
2.0
20
-
1.2
1.5
0.0008
Yes
73181520
4059495160986
31.12.2099
98% Warenverfügbarkeit. N...
07165-04X5
07165-04X5
Steel
-
M 4
2.5
5
-
1.5
2.0
0.0002
Yes
73181520
4059495161075
31.12.2099
98% Warenverfügbarkeit. N...
07165-04X6
07165-04X6
Steel
-
M 4
2.5
6
-
1.5
2.0
0.0003
Yes
73181520
4059495161082
31.12.2099
98% Warenverfügbarkeit. N...
07165-04X8
07165-04X8
Steel
-
M 4
2.5
8
-
1.5
2.0
0.0005
Yes
73181520
4059495161099
31.12.2099
98% Warenverfügbarkeit. N...
07165-04X10
07165-04X10
Steel
-
M 4
2.5
10
-
1.5
2.0
0.0003
Yes
73181520
4059495161020
31.12.2099
98% Warenverfügbarkeit. N...
07165-04X12
07165-04X12
Steel
-
M 4
2.5
12
-
1.5
2.0
0.0008
Yes
73181520
4059495161037
31.12.2099
98% Warenverfügbarkeit. N...
07165-04X16
07165-04X16
Steel
-
M 4
2.5
16
-
1.5
2.0
0.0011
Yes
73181520
4059495161044
31.12.2099
98% Warenverfügbarkeit. N...
07165-04X20
07165-04X20
Steel
-
M 4
2.5
20
-
1.5
2.0
0.0014
Yes
73181520
4059495161051
31.12.2099
98% Warenverfügbarkeit. N...
07165-04X25
07165-04X25
Steel
-
M 4
2.5
25
-
1.5
2.0
0.0017
Yes
73181520
4059495161068
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X5
07165-05X5
Steel
-
M 5
3.5
5
-
2.0
2.5
0.0004
Yes
73181520
4059495161167
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X6
07165-05X6
Steel
-
M 5
3.5
6
-
2.0
2.5
0.0005
Yes
73181520
4059495161174
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X8
07165-05X8
Steel
-
M 5
3.5
8
-
2.0
2.5
0.0007
Yes
73181520
4059495161181
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X10
07165-05X10
Steel
-
M 5
3.5
10
-
2.0
2.5
0.0010
Yes
73181520
4059495161105
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X12
07165-05X12
Steel
-
M 5
3.5
12
-
2.0
2.5
0.0012
Yes
73181520
4059495161112
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X16
07165-05X16
Steel
-
M 5
3.5
16
-
2.0
2.5
0.0017
Yes
73181520
4059495161129
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X20
07165-05X20
Steel
-
M 5
3.5
20
-
2.0
2.5
0.0021
Yes
73181520
4059495161136
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X25
07165-05X25
Steel
-
M 5
3.5
25
-
2.0
2.5
0.0028
Yes
73181520
4059495161143
31.12.2099
98% Warenverfügbarkeit. N...
07165-05X30
07165-05X30
Steel
-
M 5
3.5
30
-
2.0
2.5
0.0033
Yes
73181520
4059495161150
31.12.2099
98% Warenverfügbarkeit. N...
07165-06X6
07165-06X6
Steel
-
M 6
4.0
6
-
2.0
3.0
0.0008
Yes
73181520
4059495161297
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청