Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07142 - Thrust pads
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Grub screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindestifte/07142.prj},{NB=07142-12},{BEST=07142-12},{FORM=A},{MATERIAL=Stahl},{D1=25},{D2=7.9},{D4=18.0},{H1=13.0},{H2=5.0},{L5=6.9},{PASS=M 12},{GEW=0.0335},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059495157108},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=6.8},{XB=1.0},{XC=1.0},{XD=115},{XE=8.30},{XF=1.30},{XG=4.9},{XH=10.000},{XI=0.5},{XJ=140},{XK=5.000},{XL=0.800},{XM=7.900},{XN=0.000},{XO=0.000},{XP=0.000},{TYP=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D4
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
L5
Length
[mm]
PASS
Suitable for grub screws with ball stud
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07142-06
07142-06
A
Steel
15
4.4
8.6
7.6
2.5
3.8
M 6
0.0056
Yes
73182900
4059495157078
31.12.2099
98% Warenverfügbarkeit. N...
07142-08
07142-08
A
Steel
18
5.9
12.0
9.0
3.5
4.4
M 8
0.0112
Yes
73182900
4059495157085
31.12.2099
98% Warenverfügbarkeit. N...
07142-10
07142-10
A
Steel
21
7.9
15.0
11.0
4.0
5.0
M 10
0.0188
Yes
73182900
4059495157092
31.12.2099
98% Warenverfügbarkeit. N...
07142-12
07142-12
A
Steel
25
7.9
18.0
13.0
5.0
6.9
M 12
0.0335
Yes
73182900
4059495157108
31.12.2099
98% Warenverfügbarkeit. N...
07142-206
07142-206
A
Plastic
15
4.4
8.6
7.6
2.5
3.8
M 6
0.0010
Yes
39269099
4059495157115
31.12.2099
98% Warenverfügbarkeit. N...
07142-208
07142-208
B
Plastic
18
5.9
12.0
9.0
3.5
4.4
M 8
0.0016
Yes
39269099
4059495157122
31.12.2099
98% Warenverfügbarkeit. N...
07142-210
07142-210
C
Plastic
21
7.9
15.0
11.0
4.0
5.0
M 10, M 12
0.0029
Yes
39269099
4059495157139
31.12.2099
98% Warenverfügbarkeit. N...
07142-212
07142-212
C
Plastic
25
7.9
18.0
13.0
5.0
6.9
M 10, M 12
0.0050
Yes
39269099
4059495157146
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청