Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07110 - Ball-end thrust screws without head with flattened ball and rotation lock
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07110_bk.prj},{NB=07110-524350BV},{D1=15.8},{L=35.0},{KUGEL=18.0},{SW=12.0},{BELASTUNG=0.0},{GEW=0.0818},{EAN=4059495345567},{TAB=1},{TYP=2},{TYP1=2},{NDM=24},{KDM=0.000},{DW0=-9},{DW1=9},{XA=20.90},{XB=33.10},{XC=12.00},{XD=4.00},{XE=0.000},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{BEST=07110-52435},{FORM=BV},{AUSF=mit abgeflachter Kugel und Verdrehsicherung},{D=M 24},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
FARBEX
Colour
ⁿ/ₐ
FARBE1
Colour
ⁿ/ₐ
07110-50612
07110-50612
BV
flattened ball, non-rotat...
M 6
3.0
12.1
4.0
3.0
0.0
0.0016
Yes
73181520
4059495345420
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-50616
07110-50616
BV
flattened ball, non-rotat...
M 6
3.0
16.1
4.0
3.0
0.0
0.0022
Yes
73181520
4059495345437
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-50620
07110-50620
BV
flattened ball, non-rotat...
M 6
3.0
20.1
4.0
3.0
0.0
0.0030
Yes
73181520
4059495345444
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-50625
07110-50625
BV
flattened ball, non-rotat...
M 6
3.0
25.1
4.0
3.0
0.0
0.0038
Yes
73181520
4059495345451
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-50816
07110-50816
BV
flattened ball, non-rotat...
M 8
4.1
16.3
5.5
4.0
9.0
0.0039
Yes
73181520
4059495345468
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-50820
07110-50820
BV
flattened ball, non-rotat...
M 8
4.1
20.3
5.5
4.0
9.0
0.0051
Yes
73181520
4059495149202
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-50825
07110-50825
BV
flattened ball, non-rotat...
M 8
4.1
25.3
5.5
4.0
9.0
0.0065
Yes
73181520
4059495345475
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-50830
07110-50830
BV
flattened ball, non-rotat...
M 8
4.1
30.3
5.5
4.0
9.0
0.0081
Yes
73181520
4059495149219
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51020
07110-51020
BV
flattened ball, non-rotat...
M 10
5.6
20.3
7.0
5.0
12.0
0.0078
Yes
73181520
4059495345482
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51025
07110-51025
BV
flattened ball, non-rotat...
M 10
5.6
25.3
7.0
5.0
12.0
0.0100
Yes
73181520
4059495149226
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51035
07110-51035
BV
flattened ball, non-rotat...
M 10
5.6
35.3
7.0
5.0
12.0
0.0148
Yes
73181520
4059495149233
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51040
07110-51040
BV
flattened ball, non-rotat...
M 10
5.6
40.2
7.0
5.0
12.0
0.0174
Yes
73181520
4059495345499
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51220
07110-51220
BV
flattened ball, non-rotat...
M 12
7.0
20.2
8.5
6.0
18.0
0.0109
Yes
73181520
4059495345505
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51230
07110-51230
BV
flattened ball, non-rotat...
M 12
7.0
30.2
8.5
6.0
18.0
0.0175
Yes
73181520
4059495149240
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51240
07110-51240
BV
flattened ball, non-rotat...
M 12
7.0
40.2
8.5
6.0
18.0
0.0244
Yes
73181520
4059495149257
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51250
07110-51250
BV
flattened ball, non-rotat...
M 12
7.0
50.0
8.5
6.0
18.0
0.0315
Yes
73181520
4059495345512
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51620
07110-51620
BV
flattened ball, non-rotat...
M 16
10.7
20.0
12.0
8.0
36.0
0.0220
Yes
73181520
4059495986272
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51625
07110-51625
BV
flattened ball, non-rotat...
M 16
10.7
25.0
12.0
8.0
36.0
0.0280
Yes
73181520
4059495986289
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51635
07110-51635
BV
flattened ball, non-rotat...
M 16
10.7
35.0
12.0
8.0
36.0
0.0386
Yes
73181520
4059495149264
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-51650
07110-51650
BV
flattened ball, non-rotat...
M 16
10.7
50.0
12.0
8.0
36.0
0.0595
Yes
73181520
4059495149271
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-52030
07110-52030
BV
flattened ball, non-rotat...
M 20
13.5
30.0
15.0
10.0
0.0
0.0502
Yes
73181520
4059495345529
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-52040
07110-52040
BV
flattened ball, non-rotat...
M 20
13.5
40.0
15.0
10.0
0.0
0.0682
Yes
73181520
4059495345536
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-52050
07110-52050
BV
flattened ball, non-rotat...
M 20
13.5
50.0
15.0
10.0
0.0
0.0905
Yes
73181520
4059495345543
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-52060
07110-52060
BV
flattened ball, non-rotat...
M 20
13.5
60.0
15.0
10.0
0.0
0.1115
Yes
73181520
4059495345550
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
07110-52435
07110-52435
BV
flattened ball, non-rotat...
M 24
15.8
35.0
18.0
12.0
0.0
0.0818
Yes
73181520
4059495345567
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청