Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07110 - Ball-end thrust screws without head with flattened ball
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07110_1.prj},{NB=07110-208600B_},{D1=4.1},{L=60.3},{KUGEL=5.5},{SW=4.0},{GEW=0.0176},{EAN=4059495148564},{NDM=8},{DW0=0},{DW1=9},{TYP=1},{TYP1=0.000},{XA=6.20},{XB=59.60},{XC=5.00},{XD=1.00},{XE=3.300},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XK=2.700},{L1=0.000},{XJ=0.000},{BEST=07110-20860},{FORM=B},{AUSF=Kugel aus Stahl},{MATERIAL=Stahl},{D=M 8},{BELASTUNG=15},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07110-7046
07110-7046
C
ball in POM
Steel
M 4
1.8
5.9
2.5
2.0
0
0.0002
Yes
73181520
4059495149370
31.12.2099
98% Warenverfügbarkeit. N...
07110-7048
07110-7048
C
ball in POM
Steel
M 4
1.8
7.9
2.5
2.0
0
0.0003
Yes
73181520
4059495149387
31.12.2099
98% Warenverfügbarkeit. N...
07110-70410
07110-70410
C
ball in POM
Steel
M 4
1.8
9.9
2.5
2.0
0
0.0005
Yes
73181520
4059495149349
31.12.2099
98% Warenverfügbarkeit. N...
07110-70412
07110-70412
C
ball in POM
Steel
M 4
1.8
11.9
2.5
2.0
0
0.0006
Yes
73181520
4059495149356
31.12.2099
98% Warenverfügbarkeit. N...
07110-70416
07110-70416
C
ball in POM
Steel
M 4
1.8
15.9
2.5
2.0
0
0.0009
Yes
73181520
4059495149363
31.12.2099
98% Warenverfügbarkeit. N...
07110-7058
07110-7058
C
ball in POM
Steel
M 5
2.1
7.8
3.0
2.5
0
0.0005
Yes
73181520
4059495149448
31.12.2099
98% Warenverfügbarkeit. N...
07110-70510
07110-70510
C
ball in POM
Steel
M 5
2.1
9.4
3.0
2.5
0
0.0007
Yes
73181520
4059495149394
31.12.2099
98% Warenverfügbarkeit. N...
07110-70512
07110-70512
C
ball in POM
Steel
M 5
2.1
11.8
3.0
2.5
0
0.0010
Yes
73181520
4059495149400
31.12.2099
98% Warenverfügbarkeit. N...
07110-70516
07110-70516
C
ball in POM
Steel
M 5
2.1
15.8
3.0
2.5
0
0.0014
Yes
73181520
4059495149417
31.12.2099
98% Warenverfügbarkeit. N...
07110-70520
07110-70520
C
ball in POM
Steel
M 5
2.1
19.4
3.0
2.5
0
0.0019
Yes
73181520
4059495149424
31.12.2099
98% Warenverfügbarkeit. N...
07110-70525
07110-70525
C
ball in POM
Steel
M 5
2.1
24.8
3.0
2.5
0
0.0025
Yes
73181520
4059495149431
31.12.2099
98% Warenverfügbarkeit. N...
07110-70610
07110-70610
C
ball in POM
Steel
M 6
3.0
10.3
4.0
3.0
1
0.0011
Yes
73181520
4059495149455
31.12.2099
98% Warenverfügbarkeit. N...
07110-70612
07110-70612
C
ball in POM
Steel
M 6
3.0
12.3
4.0
3.0
1
0.0014
Yes
73181520
4059495149462
31.12.2099
98% Warenverfügbarkeit. N...
07110-70616
07110-70616
C
ball in POM
Steel
M 6
3.0
16.3
4.0
3.0
1
0.0021
Yes
73181520
4059495149479
31.12.2099
98% Warenverfügbarkeit. N...
07110-70620
07110-70620
C
ball in POM
Steel
M 6
3.0
20.3
4.0
3.0
1
0.0027
Yes
73181520
4059495149486
31.12.2099
98% Warenverfügbarkeit. N...
07110-70625
07110-70625
C
ball in POM
Steel
M 6
3.0
25.3
4.0
3.0
1
0.0036
Yes
73181520
4059495149493
31.12.2099
98% Warenverfügbarkeit. N...
07110-70810
07110-70810
C
ball in POM
Steel
M 8
4.2
10.4
5.5
4.0
2
0.0019
Yes
73181520
4059495149509
31.12.2099
98% Warenverfügbarkeit. N...
07110-70812
07110-70812
C
ball in POM
Steel
M 8
4.2
12.4
5.5
4.0
2
0.0022
Yes
73181520
4059495149516
31.12.2099
98% Warenverfügbarkeit. N...
07110-70816
07110-70816
C
ball in POM
Steel
M 8
4.2
16.4
5.5
4.0
2
0.0034
Yes
73181520
4059495149523
31.12.2099
98% Warenverfügbarkeit. N...
07110-70820
07110-70820
C
ball in POM
Steel
M 8
4.2
20.4
5.5
4.0
2
0.0046
Yes
73181520
4059495149530
31.12.2099
98% Warenverfügbarkeit. N...
07110-70825
07110-70825
C
ball in POM
Steel
M 8
4.2
25.4
5.5
4.0
2
0.0061
Yes
73181520
4059495149547
31.12.2099
98% Warenverfügbarkeit. N...
07110-70830
07110-70830
C
ball in POM
Steel
M 8
4.2
30.4
5.5
4.0
2
0.0076
Yes
73181520
4059495149554
31.12.2099
98% Warenverfügbarkeit. N...
07110-2046
07110-2046
B
ball in steel
Steel
M 4
1.4
5.8
2.5
2.0
3.5
0.0003
Yes
73181520
4059495148335
31.12.2099
98% Warenverfügbarkeit. N...
07110-2048
07110-2048
B
ball in steel
Steel
M 4
1.4
7.8
2.5
2.0
3.5
0.0004
Yes
73181520
4059495148342
31.12.2099
98% Warenverfügbarkeit. N...
07110-20410
07110-20410
B
ball in steel
Steel
M 4
1.4
9.8
2.5
2.0
3.5
0.0006
Yes
73181520
4059495148304
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청