Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07781 - Receiver bushes for ball lifting pins, stainless steel
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07781.prj},{NB=07781-1050},{BEST=07781-1050},{D1=10},{D2=M20},{D3=28},{D4=12.2},{L1=50},{L2=65.0},{L3=49},{X=1.5},{SW=24},{AM=130},{BS=Infotext},{GEW=0.1163},{ROHS=Yes},{ZTN=84669353},{EAN=4059495324517},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=20.0},{ST=2.5},{XA=1.10},{XB=4.0},{XC=2.5},{XD=17.1},{XE=1.0},{XF=26.5},{XG=0.5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Thread
ⁿ/ₐ
D3
Diameter
ⁿ/ₐ
D4
Diameter
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
X
Distance
ⁿ/ₐ
SW
width across flats
ⁿ/ₐ
AM
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07781-0810
07781-0810
8
M16x1,5
24
9.8
10
27.5
20
1.5
19
90
0.0337
Yes
84669353
4059495324449
31.12.2099
98% Warenverfügbarkeit. N...
07781-0815
07781-0815
8
M16x1,5
24
9.8
15
27.5
20
1.5
19
90
0.0345
Yes
84669353
4059495324456
31.12.2099
98% Warenverfügbarkeit. N...
07781-0825
07781-0825
8
M16
24
9.8
25
37.5
25
1.5
19
75
0.0460
Yes
84669353
4059495324463
31.12.2099
98% Warenverfügbarkeit. N...
07781-0835
07781-0835
8
M16
24
9.8
35
47.5
35
1.5
19
75
0.0564
Yes
84669353
4059495324470
31.12.2099
98% Warenverfügbarkeit. N...
07781-1015
07781-1015
10
M20x1,5
28
12.2
15
35.5
24
1.5
24
145
0.0691
Yes
84669353
4059495324487
31.12.2099
98% Warenverfügbarkeit. N...
07781-1025
07781-1025
10
M20x1,5
28
12.2
25
35.5
24
1.5
24
145
0.0728
Yes
84669353
4059495324494
31.12.2099
98% Warenverfügbarkeit. N...
07781-1035
07781-1035
10
M20
28
12.2
35
46.0
29
1.5
24
130
0.0956
Yes
84669353
4059495324500
31.12.2099
98% Warenverfügbarkeit. N...
07781-1050
07781-1050
10
M20
28
12.2
50
65.0
49
1.5
24
130
0.1163
Yes
84669353
4059495324517
31.12.2099
98% Warenverfügbarkeit. N...
07781-1215
07781-1215
12
M24x1,5
32
14.7
15
35.5
24
1.5
27
220
0.0940
Yes
84669353
4059495324524
31.12.2099
98% Warenverfügbarkeit. N...
07781-1225
07781-1225
12
M24x1,5
32
14.7
25
36.5
24
1.5
27
220
0.1039
Yes
84669353
4059495324531
31.12.2099
98% Warenverfügbarkeit. N...
07781-1235
07781-1235
12
M24
32
14.7
35
48.5
36
1.5
27
200
0.1191
Yes
84669353
4059495324548
31.12.2099
98% Warenverfügbarkeit. N...
07781-1250
07781-1250
12
M24
32
14.7
50
72.5
60
1.5
27
200
0.1636
Yes
84669353
4059495324555
31.12.2099
98% Warenverfügbarkeit. N...
07781-1625
07781-1625
16
M30x2
39
19.2
25
44.0
29
1.5
30
440
0.1636
Yes
84669353
4059495324562
31.12.2099
98% Warenverfügbarkeit. N...
07781-1650
07781-1650
16
M30
39
19.2
50
66.0
44
1.5
30
400
0.2347
Yes
84669353
4059495324579
31.12.2099
98% Warenverfügbarkeit. N...
07781-1675
07781-1675
16
M30
39
19.2
75
96.0
74
1.5
30
400
0.3251
Yes
84669353
4059495324586
31.12.2099
98% Warenverfügbarkeit. N...
07781-2050
07781-2050
20
M36x2
43
26.0
50
70.0
55
1.5
36
440
0.3332
Yes
84669353
4059495324593
31.12.2099
98% Warenverfügbarkeit. N...
07781-2075
07781-2075
20
M36x2
43
26.0
75
95.0
80
1.5
36
440
0.4496
Yes
84669353
4059495324609
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청