Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07690 - Ring nuts DIN 582
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07690.prj},{NB=07690-024},{BEST=07690-024},{MATERIAL=Stahl},{STAHLS=1.1141},{OFG=galvanisch verzinkt},{D1=M 24},{D2=50},{D3=90},{D4=50},{E=20.0},{H=90},{K=20},{M=24},{F1=18.0},{F2=12.70},{TRAG=1295.4},{GEW=0.7036},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=4059495644356},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=24},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
STAHLS
Steel code
ⁿ/ₐ
OFG
Surface finish
ⁿ/ₐ
D1
Internal thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
E
Height
[mm]
H
Height
[mm]
K
Width
[mm]
M
Width
[mm]
F1
F1 max.
[kN]
F2
F2 max.
[kN]
TRAG
load-carrying capacity
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07690-08
07690-08
Steel
1.1141
bright
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0540
Yes
73181600
4059495175959
31.12.2099
98% Warenverfügbarkeit. N...
07690-10
07690-10
Steel
1.1141
bright
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0931
Yes
73181600
4059495175966
31.12.2099
98% Warenverfügbarkeit. N...
07690-12
07690-12
Steel
1.1141
bright
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1590
Yes
73181600
4059495176017
31.12.2099
98% Warenverfügbarkeit. N...
07690-16
07690-16
Steel
1.1141
bright
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2301
Yes
73181600
4059495176031
31.12.2099
98% Warenverfügbarkeit. N...
07690-20
07690-20
Steel
1.1141
bright
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3541
Yes
73181600
4059495176048
31.12.2099
98% Warenverfügbarkeit. N...
07690-24
07690-24
Steel
1.1141
bright
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.7115
Yes
73181600
4059495176055
31.12.2099
98% Warenverfügbarkeit. N...
07690-008
07690-008
Steel
1.1141
galvanised
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0472
Yes
73181600
4059495644301
31.12.2099
98% Warenverfügbarkeit. N...
07690-010
07690-010
Steel
1.1141
galvanised
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0843
Yes
73181600
4059495644318
31.12.2099
98% Warenverfügbarkeit. N...
07690-012
07690-012
Steel
1.1141
galvanised
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1606
Yes
73181600
4059495644325
31.12.2099
98% Warenverfügbarkeit. N...
07690-016
07690-016
Steel
1.1141
galvanised
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2515
Yes
73181600
4059495644332
31.12.2099
98% Warenverfügbarkeit. N...
07690-020
07690-020
Steel
1.1141
galvanised
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3422
Yes
73181600
4059495644349
31.12.2099
98% Warenverfügbarkeit. N...
07690-024
07690-024
Steel
1.1141
galvanised
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.7036
Yes
73181600
4059495644356
31.12.2099
98% Warenverfügbarkeit. N...
07690-108
07690-108
Stainless steel
1.4301
-
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0387
Yes
73181600
4059495175973
31.12.2099
98% Warenverfügbarkeit. N...
07690-110
07690-110
Stainless steel
1.4301
-
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0789
Yes
73181600
4059495175980
31.12.2099
98% Warenverfügbarkeit. N...
07690-112
07690-112
Stainless steel
1.4301
-
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1231
Yes
73181600
4059495175997
31.12.2099
98% Warenverfügbarkeit. N...
07690-116
07690-116
Stainless steel
1.4301
-
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2055
Yes
73181600
4059495176000
31.12.2099
98% Warenverfügbarkeit. N...
07690-120
07690-120
Stainless steel
1.4301
-
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3086
Yes
73181600
4059495176024
31.12.2099
98% Warenverfügbarkeit. N...
07690-124
07690-124
Stainless steel
1.4301
-
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.6500
Yes
73181600
4059495494388
31.12.2099
98% Warenverfügbarkeit. N...
07690-208
07690-208
Stainless steel
1.4401
-
M 8
20
36
20
8.5
36
8
10
1.4
0.95
96.9
0.0476
Yes
73181600
4059495494302
31.12.2099
98% Warenverfügbarkeit. N...
07690-210
07690-210
Stainless steel
1.4401
-
M 10
25
45
25
10.0
45
10
12
2.3
1.70
173.4
0.0851
Yes
73181600
4059495494319
31.12.2099
98% Warenverfügbarkeit. N...
07690-212
07690-212
Stainless steel
1.4401
-
M 12
30
54
30
11.0
53
12
14
3.4
2.40
244.8
0.1640
Yes
73181600
4059495494326
31.12.2099
98% Warenverfügbarkeit. N...
07690-216
07690-216
Stainless steel
1.4401
-
M 16
35
63
35
13.0
62
14
16
7.0
5.00
510
0.2544
Yes
73181600
4059495494333
31.12.2099
98% Warenverfügbarkeit. N...
07690-220
07690-220
Stainless steel
1.4401
-
M 20
40
72
40
16.0
71
16
19
12.0
8.30
846.6
0.3622
Yes
73181600
4059495494340
31.12.2099
98% Warenverfügbarkeit. N...
07690-224
07690-224
Stainless steel
1.4401
-
M 24
50
90
50
20.0
90
20
24
18.0
12.70
1295.4
0.7603
Yes
73181600
4059495494357
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청