Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06401 - Tension levers flat external thread, stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Tension lever
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/spannhebel/06401.prj},{NB=06401-3161X60},{BEST=06401-3161X60},{GR=3},{GRAD=0},{X=M 16},{D=23.0},{D1=45},{D2=37},{D3=14},{H=28},{H1=2},{H2=17.0},{H3=33},{H4=0},{A=148},{A2=0},{ZZ=26},{L=60},{GEW=0.5591},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495095899},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16},{NDM1=0.0000},{TYP1=1},{TYP=1},{XA=15.000},{XB=2.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
GRAD
degree
[°]
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06401-1081X30
06401-1081X30
1
0
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
30
0.1817
Yes
73181520
4059495095769
31.12.2099
98% Warenverfügbarkeit. N...
06401-1081X40
06401-1081X40
1
0
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
40
0.1829
Yes
73181520
4059495095776
31.12.2099
98% Warenverfügbarkeit. N...
06401-1081X50
06401-1081X50
1
0
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
50
0.1859
Yes
73181520
4059495095783
31.12.2099
98% Warenverfügbarkeit. N...
06401-2101X30
06401-2101X30
2
0
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
30
0.3227
Yes
73181520
4059495095790
31.12.2099
98% Warenverfügbarkeit. N...
06401-2101X40
06401-2101X40
2
0
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
40
0.3278
Yes
73181520
4059495095806
31.12.2099
98% Warenverfügbarkeit. N...
06401-2101X50
06401-2101X50
2
0
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
50
0.3324
Yes
73181520
4059495095813
31.12.2099
98% Warenverfügbarkeit. N...
06401-2101X60
06401-2101X60
2
0
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
60
0.3384
Yes
73181520
4059495095820
31.12.2099
98% Warenverfügbarkeit. N...
06401-2121X30
06401-2121X30
2
0
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
30
0.3293
Yes
73181520
4059495095837
31.12.2099
98% Warenverfügbarkeit. N...
06401-2121X40
06401-2121X40
2
0
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
40
0.3372
Yes
73181520
4059495095844
31.12.2099
98% Warenverfügbarkeit. N...
06401-2121X50
06401-2121X50
2
0
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
50
0.3410
Yes
73181520
4059495095851
31.12.2099
98% Warenverfügbarkeit. N...
06401-2121X60
06401-2121X60
2
0
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
60
0.3511
Yes
73181520
4059495095868
31.12.2099
98% Warenverfügbarkeit. N...
06401-3161X40
06401-3161X40
3
0
M 16
23.0
45
37
14
28
2
17.0
33
0
148
0
26
40
0.5384
Yes
73181520
4059495095875
31.12.2099
98% Warenverfügbarkeit. N...
06401-3161X50
06401-3161X50
3
0
M 16
23.0
45
37
14
28
2
17.0
33
0
148
0
26
50
0.0553
Yes
73181520
4059495095882
31.12.2099
98% Warenverfügbarkeit. N...
06401-3161X60
06401-3161X60
3
0
M 16
23.0
45
37
14
28
2
17.0
33
0
148
0
26
60
0.5591
Yes
73181520
4059495095899
31.12.2099
98% Warenverfügbarkeit. N...
06401-1082X30
06401-1082X30
1
15
M 8
13.5
33
25
10
19
2
12.0
23
29
100
15
20
30
0.1823
Yes
73181520
4059495443270
31.12.2099
98% Warenverfügbarkeit. N...
06401-1082X40
06401-1082X40
1
15
M 8
13.5
33
25
10
19
2
12.0
23
29
100
15
20
40
0.1859
Yes
73181520
4059495443287
31.12.2099
98% Warenverfügbarkeit. N...
06401-1082X50
06401-1082X50
1
15
M 8
13.5
33
25
10
19
2
12.0
23
29
100
15
20
50
0.3227
Yes
73181520
4059495443294
31.12.2099
98% Warenverfügbarkeit. N...
06401-2102X30
06401-2102X30
2
15
M 10
19.0
41
30
12
22
2
13.5
26
38
127
15
24
30
0.3278
Yes
73181520
4059495443317
31.12.2099
98% Warenverfügbarkeit. N...
06401-2102X40
06401-2102X40
2
15
M 10
19.0
41
30
12
22
2
13.5
26
38
127
15
24
40
0.3300
Yes
73181520
4059495443324
31.12.2099
98% Warenverfügbarkeit. N...
06401-2102X50
06401-2102X50
2
15
M 10
19.0
41
30
12
22
2
13.5
26
38
127
15
24
50
0.3364
Yes
73181520
4059495443331
31.12.2099
98% Warenverfügbarkeit. N...
06401-2102X60
06401-2102X60
2
15
M 10
19.0
41
30
12
22
2
13.5
26
38
127
15
24
60
0.3384
Yes
73181520
4059495443348
31.12.2099
98% Warenverfügbarkeit. N...
06401-2122X30
06401-2122X30
2
15
M 12
19.0
41
30
12
22
2
13.5
26
38
127
15
24
30
0.3293
Yes
73181520
4059495443362
31.12.2099
98% Warenverfügbarkeit. N...
06401-2122X40
06401-2122X40
2
15
M 12
19.0
41
30
12
22
2
13.5
26
38
127
15
24
40
0.3372
Yes
73181520
4059495443379
31.12.2099
98% Warenverfügbarkeit. N...
06401-2122X50
06401-2122X50
2
15
M 12
19.0
41
30
12
22
2
13.5
26
38
127
15
24
50
0.3585
Yes
73181520
4059495443386
31.12.2099
98% Warenverfügbarkeit. N...
06401-2122X60
06401-2122X60
2
15
M 12
19.0
41
30
12
22
2
13.5
26
38
127
15
24
60
0.3511
Yes
73181520
4059495443393
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청