Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06400 - Tension levers flat external thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Tension lever
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/spannhebel/06400.prj},{NB=06400-3161X60 (0)},{BEST=06400-3161X60},{GRAD=0},{GR=3},{X=M 16},{D=23.0},{D1=45},{D2=37},{D3=14},{H=28},{H1=2},{H2=17.0},{H3=33},{H4=0},{A=148},{A2=0},{ZZ=26},{L=60},{GEW=0.5658},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495095691},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16},{NDM1=0.0000},{TYP1=1},{TYP=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GRAD
degree
[°]
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06400-1081X15
06400-1081X15
0
1
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
15
0.1739
Yes
73181520
4059495095004
31.12.2099
98% Warenverfügbarkeit. N...
06400-1081X20
06400-1081X20
0
1
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
20
0.1764
Yes
73181520
4059495095011
31.12.2099
98% Warenverfügbarkeit. N...
06400-1081X25
06400-1081X25
0
1
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
25
0.1777
Yes
73181520
4059495095028
31.12.2099
98% Warenverfügbarkeit. N...
06400-1081X30
06400-1081X30
0
1
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
30
0.1780
Yes
73181520
4059495095035
31.12.2099
98% Warenverfügbarkeit. N...
06400-1081X40
06400-1081X40
0
1
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
40
0.1821
Yes
73181520
4059495095042
31.12.2099
98% Warenverfügbarkeit. N...
06400-1081X50
06400-1081X50
0
1
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
50
0.1869
Yes
73181520
4059495095059
31.12.2099
98% Warenverfügbarkeit. N...
06400-1081X60
06400-1081X60
0
1
M 8
13.5
33
25
10
19
2
12.0
23
0
102
0
20
60
0.1895
Yes
73181520
4059495095066
31.12.2099
98% Warenverfügbarkeit. N...
06400-1101X15
06400-1101X15
0
1
M 10
13.5
33
30
10
19
2
12.0
23
0
102
0
20
15
0.1769
Yes
73181520
4059495095141
31.12.2099
98% Warenverfügbarkeit. N...
06400-1101X20
06400-1101X20
0
1
M 10
13.5
33
30
10
19
2
12.0
23
0
102
0
20
20
0.1799
Yes
73181520
4059495095158
31.12.2099
98% Warenverfügbarkeit. N...
06400-1101X25
06400-1101X25
0
1
M 10
13.5
33
30
10
19
2
12.0
23
0
102
0
20
25
0.1815
Yes
73181520
4059495095165
31.12.2099
98% Warenverfügbarkeit. N...
06400-1101X30
06400-1101X30
0
1
M 10
13.5
33
30
10
19
2
12.0
23
0
102
0
20
30
0.1839
Yes
73181520
4059495095172
31.12.2099
98% Warenverfügbarkeit. N...
06400-1101X40
06400-1101X40
0
1
M 10
13.5
33
30
10
19
2
12.0
23
0
102
0
20
40
0.1905
Yes
73181520
4059495095189
31.12.2099
98% Warenverfügbarkeit. N...
06400-1101X50
06400-1101X50
0
1
M 10
13.5
33
30
10
19
2
12.0
23
0
102
0
20
50
0.1958
Yes
73181520
4059495095196
31.12.2099
98% Warenverfügbarkeit. N...
06400-1101X60
06400-1101X60
0
1
M 10
13.5
33
30
10
19
2
12.0
23
0
102
0
20
60
0.1989
Yes
73181520
4059495095202
31.12.2099
98% Warenverfügbarkeit. N...
06400-2101X20
06400-2101X20
0
2
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
20
0.3173
Yes
73181520
4059495095288
31.12.2099
98% Warenverfügbarkeit. N...
06400-2101X25
06400-2101X25
0
2
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
25
0.3202
Yes
73181520
4059495095295
31.12.2099
98% Warenverfügbarkeit. N...
06400-2101X30
06400-2101X30
0
2
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
30
0.3218
Yes
73181520
4059495095301
31.12.2099
98% Warenverfügbarkeit. N...
06400-2101X40
06400-2101X40
0
2
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
40
0.3278
Yes
73181520
4059495095318
31.12.2099
98% Warenverfügbarkeit. N...
06400-2101X50
06400-2101X50
0
2
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
50
0.3318
Yes
73181520
4059495095325
31.12.2099
98% Warenverfügbarkeit. N...
06400-2101X60
06400-2101X60
0
2
M 10
19.0
41
30
12
22
2
13.5
26
0
131
0
24
60
0.3400
Yes
73181520
4059495095332
31.12.2099
98% Warenverfügbarkeit. N...
06400-2121X20
06400-2121X20
0
2
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
20
0.3148
Yes
73181520
4059495095400
31.12.2099
98% Warenverfügbarkeit. N...
06400-2121X25
06400-2121X25
0
2
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
25
0.3283
Yes
73181520
4059495095417
31.12.2099
98% Warenverfügbarkeit. N...
06400-2121X30
06400-2121X30
0
2
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
30
0.3287
Yes
73181520
4059495095424
31.12.2099
98% Warenverfügbarkeit. N...
06400-2121X40
06400-2121X40
0
2
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
40
0.3379
Yes
73181520
4059495095431
31.12.2099
98% Warenverfügbarkeit. N...
06400-2121X50
06400-2121X50
0
2
M 12
19.0
41
30
12
22
2
13.5
26
0
131
0
24
50
0.3455
Yes
73181520
4059495095448
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청