Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06246 - Spherical knobs revolving
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knobs, ball knobs, spherical knobs
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/knoepfe_kueglknoepfe_griffkugeln/06246.prj},{NB=06246-03107},{GR=3},{D1=40},{D2=19.0},{D3=23},{D4=13},{H=41},{H1=4.0},{H2=3.0},{L=15},{L2=25},{L3=7},{L4=10},{SW=10},{GEW=0.0820},{EAN=4059495075662},{NDM=10.000},{XA=0.800},{XB=60.000},{XC=11.400},{XD=1.000},{XE=17.600},{XF=0.500},{XG=1.250},{XI=54.000},{BEST=06246-03107},{FARBE=rapsgelb RAL 1021},{AUSF=Achse Edelstahl},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread diameter
ⁿ/ₐ
D1
ball diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
length of threaded bolt
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW
width across flats
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06246-106
06246-106
black grey RAL 7021
1
pin steel
M 6
25
12.0
17
8
25
3.0
2.0
10
15
5
5
7
0.0191
Yes
73181520
4059495075716
31.12.2099
98% Warenverfügbarkeit. N...
06246-1065
06246-1065
light gray RAL 7035
1
pin steel
M 6
25
12.0
17
8
25
3.0
2.0
10
15
5
5
7
0.0196
Yes
73181520
4059495075723
31.12.2099
98% Warenverfügbarkeit. N...
06246-1066
06246-1066
traffic red RAL 3020
1
pin steel
M 6
25
12.0
17
8
25
3.0
2.0
10
15
5
5
7
0.0188
Yes
73181520
4059495075730
31.12.2099
98% Warenverfügbarkeit. N...
06246-1067
06246-1067
colza yellow RAL 1021
1
pin steel
M 6
25
12.0
17
8
25
3.0
2.0
10
15
5
5
7
0.0190
Yes
73181520
4059495075747
31.12.2099
98% Warenverfügbarkeit. N...
06246-208
06246-208
black grey RAL 7021
2
pin steel
M 8
32
15.5
19
10
33
3.5
2.6
12
20
6
6
8
0.0412
Yes
73181520
4059495075754
31.12.2099
98% Warenverfügbarkeit. N...
06246-2085
06246-2085
light gray RAL 7035
2
pin steel
M 8
32
15.5
19
10
33
3.5
2.6
12
20
6
6
8
0.0412
Yes
73181520
4059495075761
31.12.2099
98% Warenverfügbarkeit. N...
06246-2086
06246-2086
traffic red RAL 3020
2
pin steel
M 8
32
15.5
19
10
33
3.5
2.6
12
20
6
6
8
0.0410
Yes
73181520
4059495075778
31.12.2099
98% Warenverfügbarkeit. N...
06246-2087
06246-2087
colza yellow RAL 1021
2
pin steel
M 8
32
15.5
19
10
33
3.5
2.6
12
20
6
6
8
0.0412
Yes
73181520
4059495075785
31.12.2099
98% Warenverfügbarkeit. N...
06246-310
06246-310
black grey RAL 7021
3
pin steel
M 10
40
19.0
23
13
41
4.0
3.0
15
25
7
10
10
0.0817
Yes
73181520
4059495075792
31.12.2099
98% Warenverfügbarkeit. N...
06246-3105
06246-3105
light gray RAL 7035
3
pin steel
M 10
40
19.0
23
13
41
4.0
3.0
15
25
7
10
10
0.0825
Yes
73181520
4059495075808
31.12.2099
98% Warenverfügbarkeit. N...
06246-3106
06246-3106
traffic red RAL 3020
3
pin steel
M 10
40
19.0
23
13
41
4.0
3.0
15
25
7
10
10
0.0817
Yes
73181520
4059495075815
31.12.2099
98% Warenverfügbarkeit. N...
06246-3107
06246-3107
colza yellow RAL 1021
3
pin steel
M 10
40
19.0
23
13
41
4.0
3.0
15
25
7
10
10
0.0828
Yes
73181520
4059495075822
31.12.2099
98% Warenverfügbarkeit. N...
06246-412
06246-412
black grey RAL 7021
4
pin steel
M 12
50
24.0
31
16
51
5.5
4.5
20
30
8
8
13
0.1542
Yes
73181520
4059495075839
31.12.2099
98% Warenverfügbarkeit. N...
06246-4125
06246-4125
light gray RAL 7035
4
pin steel
M 12
50
24.0
31
16
51
5.5
4.5
20
30
8
8
13
0.1542
Yes
73181520
4059495075846
31.12.2099
98% Warenverfügbarkeit. N...
06246-4126
06246-4126
traffic red RAL 3020
4
pin steel
M 12
50
24.0
31
16
51
5.5
4.5
20
30
8
8
13
0.1560
Yes
73181520
4059495075853
31.12.2099
98% Warenverfügbarkeit. N...
06246-4127
06246-4127
colza yellow RAL 1021
4
pin steel
M 12
50
24.0
31
16
51
5.5
4.5
20
30
8
8
13
0.1542
Yes
73181520
4059495075860
31.12.2099
98% Warenverfügbarkeit. N...
06246-0106
06246-0106
black grey RAL 7021
1
pin stainless steel
M 6
25
12.0
17
8
25
3.0
2.0
10
15
5
5
7
0.0191
Yes
73181520
4059495075556
31.12.2099
98% Warenverfügbarkeit. N...
06246-01065
06246-01065
light gray RAL 7035
1
pin stainless steel
M 6
25
12.0
17
8
25
3.0
2.0
10
15
5
5
7
0.0198
Yes
73181520
4059495075563
31.12.2099
98% Warenverfügbarkeit. N...
06246-01066
06246-01066
traffic red RAL 3020
1
pin stainless steel
M 6
25
12.0
17
8
25
3.0
2.0
10
15
5
5
7
0.0197
Yes
73181520
4059495075570
31.12.2099
98% Warenverfügbarkeit. N...
06246-01067
06246-01067
colza yellow RAL 1021
1
pin stainless steel
M 6
25
12.0
17
8
25
3.0
2.0
10
15
5
5
7
0.0192
Yes
73181520
4059495075587
31.12.2099
98% Warenverfügbarkeit. N...
06246-0208
06246-0208
black grey RAL 7021
2
pin stainless steel
M 8
32
15.5
19
10
33
3.5
2.6
12
20
6
6
8
0.0412
Yes
73181520
4059495075594
31.12.2099
98% Warenverfügbarkeit. N...
06246-02085
06246-02085
light gray RAL 7035
2
pin stainless steel
M 8
32
15.5
19
10
33
3.5
2.6
12
20
6
6
8
0.0480
Yes
73181520
4059495075600
31.12.2099
98% Warenverfügbarkeit. N...
06246-02086
06246-02086
traffic red RAL 3020
2
pin stainless steel
M 8
32
15.5
19
10
33
3.5
2.6
12
20
6
6
8
0.0414
Yes
73181520
4059495075617
31.12.2099
98% Warenverfügbarkeit. N...
06246-02087
06246-02087
colza yellow RAL 1021
2
pin stainless steel
M 8
32
15.5
19
10
33
3.5
2.6
12
20
6
6
8
0.0413
Yes
73181520
4059495075624
31.12.2099
98% Warenverfügbarkeit. N...
06246-0310
06246-0310
black grey RAL 7021
3
pin stainless steel
M 10
40
19.0
23
13
41
4.0
3.0
15
25
7
10
10
0.0833
Yes
73181520
4059495075631
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청