Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05020 - Toggle clamps vertical with horizontal foot
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05020_3_asmtab.prj},{NB=05020-060023_1},{ALPHA=108},{L=5.5},{L1MIN=23},{L1MAX=46},{L2=38},{L3=32},{L4=9.0},{B=27},{H=13},{H1=29.25},{H2=11.5},{H3=35},{H4=10.5},{AMIN=12},{AMAX=14},{D1=5.5},{R1=70.5},{R2=112},{S=13.5},{S1=3.0},{F=1.0},{GEW=0.2176},{EAN=4059495051574},{NDM=6},{ST=1.00},{TYP=1},{DNLEN=45.000},{KH=4.000},{SW=10.000},{WHO=108.000},{WLO=32.526},{WHEO=66.540},{XB=28.000},{XC=2.000},{VERS1=0.000},{XA=50.000},{XD=5.000},{BEST=05020-06},{M=M 6 x 50},{REF=05200-105},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{PPATH=05020_3_schb.prj},{EOL=31.12.2099},{POS=0},{L1=23},{Y=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ALPHA
Angle
[°]
L
distance of horizontal rotation axis
[mm]
L2
width of foot
[mm]
L3
length of foot
[mm]
L4
distance of foot hole
[mm]
B
Bohrungsabstand Fuss
[mm]
H
height of rotation point 2
[mm]
H2
height
[mm]
H3
height of rotation point 1
[mm]
AMIN
borehole distance of foot min.
[mm]
AMAX
borehole distance of foot max.
[mm]
M
clamping spindle
[mm]
D1
borehole diameter of foot
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
S
width
[mm]
S1
Material thickness of foot
[mm]
F
Clamping force
[kN]
REF
matching plastic handles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
YY
[mm]
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05020-05
05020-05
108
4.5
32
26
5.0
22
10
9.5
28
14
16
M 5 x 35
4.5
56.5
88
10.5
2.0
0.8
05200-100
0.1007
Yes
82057000
4059495051567
14.250
31.12.2099
98% Warenverfügbarkeit. N...
05020-06
05020-06
108
5.5
38
32
9.0
27
13
11.5
35
12
14
M 6 x 50
5.5
70.5
112
13.5
3.0
1.0
05200-105
0.2176
Yes
82057000
4059495051574
18.750
31.12.2099
98% Warenverfügbarkeit. N...
05020-08
05020-08
108
7.0
45
39
9.0
32
16
14.0
42
19
21
M 8 x 50
7.0
86.0
133
16.0
3.0
2.3
05200-115
0.3342
Yes
82057000
4059495051581
21.000
31.12.2099
98% Warenverfügbarkeit. N...
05020-10
05020-10
108
8.0
56
43
7.5
38
20
18.0
48
26
28
M 10 x 70
8.5
110.0
172
18.0
3.5
3.5
05200-120
0.5674
Yes
82057000
4059495051604
22.500
31.12.2099
98% Warenverfügbarkeit. N...
05020-12
05020-12
90
10.0
68
50
9.0
45
25
22.0
56
32
32
M 12 x 80
9.0
140.0
215
23.0
4.0
4.6
05200-135
0.9543
Yes
82057000
4059495051628
26.000
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청