Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04150 - Clamp straps open U DIN 6315 C, round pin, steel or aluminium
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Stepped clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spanneisen/04150.prj},{NB=04150-121},{BEST=04150-121},{MATERIAL=Stahl},{L1=200},{A=25},{B1=14},{B2=40},{D=20},{L2=45},{L3=30},{SCHR=M 12 / M 14},{KRAFT=20.20},{GEW=0.9336},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495045078},{FILTER=NORELEM},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
L1
total length
[mm]
A
height
[mm]
B1
width
[mm]
B2
total width
[mm]
D
diameter
[mm]
L2
distance
[mm]
L3
Length
[mm]
SCHR
for screw
[mm]
KRAFT
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04150-08
04150-08
Steel
100
15
9
30
12
30
18
M 8
8.77
0.2140
Yes
84662080
4059495045047
31.12.2099
98% Warenverfügbarkeit. N...
04150-10
04150-10
Steel
125
20
11
30
16
36
24
M 10
13.90
0.3500
Yes
84662080
4059495045054
31.12.2099
98% Warenverfügbarkeit. N...
04150-12
04150-12
Steel
160
25
14
40
20
45
30
M 12 / M 14
20.20
0.7297
Yes
84662080
4059495045061
31.12.2099
98% Warenverfügbarkeit. N...
04150-121
04150-121
Steel
200
25
14
40
20
45
30
M 12 / M 14
20.20
0.9336
Yes
84662080
4059495045078
31.12.2099
98% Warenverfügbarkeit. N...
04150-16
04150-16
Steel
200
30
18
50
24
55
36
M 16 / M 18
37.80
1.3990
Yes
84662080
4059495045085
31.12.2099
98% Warenverfügbarkeit. N...
04150-161
04150-161
Steel
250
30
18
50
24
55
36
M 16 / M 18
37.80
1.7500
Yes
84662080
4059495045092
31.12.2099
98% Warenverfügbarkeit. N...
04150-20
04150-20
Steel
250
40
22
60
30
65
45
M 20 / M 22
58.80
2.6760
Yes
84662080
4059495045108
31.12.2099
98% Warenverfügbarkeit. N...
04150-201
04150-201
Steel
315
40
22
60
30
65
45
M 20 / M 22
58.80
3.4000
Yes
84662080
4059495045115
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청