Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04366 - Swing clamps
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Swing clamps, floating clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/schwenkspanner/04366.prj},{NB=04366-1145400},{B=40},{C=63},{D=25},{E=38},{F=13},{G=40},{H=12},{J=16},{K=32},{M=20},{N=22.5},{P=69.5},{R=78.1},{SPANNKRAFT=1200.0},{HANDKRAFT=200.0},{GEW=0.6870},{EAN=4059495047706},{AUSF1=1.0},{NDML=8.0},{STL=1.25},{NDMS=6.0},{NDMT=6.0},{NDM=6.000},{STS=1.00},{STT=1.0},{XA=8.0},{XB=37.0},{XC=18.0},{XD=2.0},{XE=16.0},{XF=13.0},{XG=16.0},{XH=20.0},{XI=37.0},{XJ=46.5},{XK=45.0},{XL=44.1},{XM=45.9},{XN=38.0},{XO=13.0},{XP=5.0},{XQ=12.0},{XR=10.0},{XS=6.5},{XT=126.0},{XU=10.0},{XV=8.0},{XW=8.0},{XX=52.0},{XY=6.0},{XZ=25.000},{BEST=04366-114540},{AUSF=mit Griff},{VERS=rechts},{A=44,1-45,9},{L=M 8},{S=M 6 x 12},{T=M 6},{U=25},{V=107},{INFO=Info},{BS=Infotext},{ROHS=Yes},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
VERS
Clamping
ⁿ/ₐ
A
Clamping Height min-max
[mm]
B
diameter
[mm]
C
height
[mm]
D
diameter
[mm]
E
diameter
[mm]
F
height
[mm]
G
Length
[mm]
J
Length
[mm]
K
Length
[mm]
L
thread
[mm]
M
Length
[mm]
N
Length
[mm]
P
height
[mm]
R
height
[mm]
S
thread
[mm]
T
thread
[mm]
U
diameter
ⁿ/ₐ
V
diameter
[mm]
SPANNKRAFT
Clamping force
[N]
HANDKRAFT
Allowable Hand force*
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04366-013232
04366-013232
with grip
left-hand
31,4-32,6
30
46
18
30
10
32
14
25
M 6
15
17.0
51.0
57.5
M 4 x 8
M 5
20
73
800.0
150.0
0.3028
Yes
84662080
4059495047652
31.12.2099
98% Warenverfügbarkeit. N...
04366-014540
04366-014540
with grip
left-hand
44,1-45,9
40
63
25
38
13
40
16
32
M 8
20
22.5
69.5
78.1
M 6 x 12
M 6
25
107
1200.0
200.0
0.7240
Yes
84662080
4059495047669
31.12.2099
98% Warenverfügbarkeit. N...
04366-113232
04366-113232
with grip
right-hand
31,4-32,6
30
46
18
30
10
32
14
25
M 6
15
17.0
51.0
57.5
M 4 x 8
M 5
20
73
800.0
150.0
0.3039
Yes
84662080
4059495047690
31.12.2099
98% Warenverfügbarkeit. N...
04366-114540
04366-114540
with grip
right-hand
44,1-45,9
40
63
25
38
13
40
16
32
M 8
20
22.5
69.5
78.1
M 6 x 12
M 6
25
107
1200.0
200.0
0.6870
Yes
84662080
4059495047706
31.12.2099
98% Warenverfügbarkeit. N...
04366-003232
04366-003232
without grip
left-hand
31,4-32,6
30
46
18
30
10
32
14
25
M 6
15
17.0
51.0
57.5
M 4 x 8
M 5
-
-
800.0
150.0
0.2800
Yes
84662080
4059495047638
31.12.2099
98% Warenverfügbarkeit. N...
04366-004540
04366-004540
without grip
left-hand
44,1-45,9
40
63
25
38
13
40
16
32
M 8
20
22.5
69.5
78.1
M 6 x 12
M 6
-
-
1200.0
200.0
0.6416
Yes
84662080
4059495047645
31.12.2099
98% Warenverfügbarkeit. N...
04366-103232
04366-103232
without grip
right-hand
31,4-32,6
30
46
18
30
10
32
14
25
M 6
15
17.0
51.0
57.5
M 4 x 8
M 5
-
-
800.0
150.0
0.3067
Yes
84662080
4059495047676
31.12.2099
98% Warenverfügbarkeit. N...
04366-104540
04366-104540
without grip
right-hand
44,1-45,9
40
63
25
38
13
40
16
32
M 8
20
22.5
69.5
78.1
M 6 x 12
M 6
-
-
1200.0
200.0
0.6795
Yes
84662080
4059495047683
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청