Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03197 - Bushing for ball lock pins
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zubehoer_f_arretierbolzen_sperriegel_kugelsperrb/03197.prj},{NB=03197-10816},{BEST=03197-10816},{AUSF=ohne LONG-LOK},{D=8},{D1=M16},{D2=10.0},{D3=12},{L=30},{L1=-},{L3=5},{L4=10},{L5=5},{SW=8},{T=5},{GEW=0.0229},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495036236},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16.0},{XA=2.0},{XB=0.5},{XC=0.0},{XD=0.0},{XE=0.0},{XF=0.0},{XG=0.0},{XH=0.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW
width across flats
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03197-10512
03197-10512
wihtout LONG-LOK
5
M12
6.0
9
25
4
7
3
5
4
0.0122
Yes
73181520
4059495036199
98% Warenverfügbarkeit. N...
31.12.2099
03197-10616
03197-10616
wihtout LONG-LOK
6
M16
7.5
12
30
5
10
5
6
5
0.0286
Yes
73181520
4059495036212
98% Warenverfügbarkeit. N...
31.12.2099
03197-10816
03197-10816
wihtout LONG-LOK
8
M16
10.0
12
30
5
10
5
8
5
0.0229
Yes
73181520
4059495036236
98% Warenverfügbarkeit. N...
31.12.2099
03197-11024
03197-11024
wihtout LONG-LOK
10
M24
13.0
18
35
6
8
7
10
6
0.0703
Yes
73181520
4059495036250
98% Warenverfügbarkeit. N...
31.12.2099
03197-11224
03197-11224
wihtout LONG-LOK
12
M24
15.0
18
35
6
8
7
12
6
0.0592
Yes
73181520
4059495036274
98% Warenverfügbarkeit. N...
31.12.2099
03197-11630
03197-11630
wihtout LONG-LOK
16
M30
20.0
24
40
8
11
9
16
7
0.1032
Yes
73181520
4059495036298
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청