Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03165 - Centring clamps
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Centring clamps, mandrel collets, Clamping collets machinable
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zentrierspanner_spanndorne/03165_asmtab.prj},{NB=03165-081630},{D2=0},{D3=23.0},{L1=16},{L2=0},{DMIN=24},{DMAX=30},{HMIN=32.0},{HMAX=44.5},{LMIN=7.0},{SW=19},{SW1=5.0},{GEW=0.1126},{EAN=4059495033075},{VERS=1},{VERS1=0},{VERS2=0},{SCHRLAENGE=20.000},{NDM=8},{ST=1.25},{XA=23.0},{XB=16.0},{XC=22.50},{XD=11.20},{XE=6.0},{XF=8.75},{XG=0.5},{XH=0.5},{XI=34.0},{XJ=10.0},{XK=19.0},{XL=6.0},{XNDM=6.0},{XKDM=4.917},{STX=1.00},{XM=17.0},{XN=20.0},{XO=1.0},{XP=6.0},{XQ=2.5},{XR=0.0},{BEST=03165-081630},{AUSF=Außengewinde},{D1=M 8},{ANZDM=10},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{SCHRAUBE=M 6},{IMPERIAL=MM},{PPATH=03165_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
DMIN
[mm]
DMAX
[mm]
HMIN
[mm]
HMAX
[mm]
LMIN
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
ANZDM
Tightening torque max. Nm
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03165-061215
03165-061215
External thread
M 6
0
11.4
12
0
12
15
22.0
27.5
4.8
9
2.5
2.2
0.0202
Yes
84662080
4059495033006
98% Warenverfügbarkeit. N...
31.12.2099
03165-061219
03165-061219
External thread
M 6
0
14.0
12
0
15
19
24.5
32.0
4.8
12
4.0
6
0.0334
Yes
84662080
4059495033013
98% Warenverfügbarkeit. N...
31.12.2099
03165-081624
03165-081624
External thread
M 8
0
17.8
16
0
19
24
26.0
35.0
4.5
15
5.0
10
0.0583
Yes
84662080
4059495033068
98% Warenverfügbarkeit. N...
31.12.2099
03165-081630
03165-081630
External thread
M 8
0
23.0
16
0
24
30
32.0
44.5
7.0
19
5.0
10
0.1126
Yes
84662080
4059495033075
98% Warenverfügbarkeit. N...
31.12.2099
03165-0615
03165-0615
Internal thread
M 6
12
11.4
0
4
12
15
22.0
27.5
4.8
9
2.5
2.2
0.0205
Yes
84662080
4059495033020
98% Warenverfügbarkeit. N...
31.12.2099
03165-0619
03165-0619
Internal thread
M 6
12
14.0
0
4
15
19
24.5
32.0
4.8
12
4.0
6
0.0349
Yes
84662080
4059495033037
98% Warenverfügbarkeit. N...
31.12.2099
03165-0624
03165-0624
Internal thread
M 6
12
17.8
0
4
19
24
26.0
35.0
4.5
15
5.0
10
0.0556
Yes
84662080
4059495033044
98% Warenverfügbarkeit. N...
31.12.2099
03165-0630
03165-0630
Internal thread
M 6
12
23.0
0
4
24
30
32.0
44.5
7.0
19
5.0
10
0.1115
Yes
84662080
4059495033051
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청