Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03153 - Locating cylinder Ball Lock
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Locating elements / systems
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/positionierelemente_u_systeme/03153.prj},{NB=03153-30020},{BEST=03153-30020},{EP=20},{D=30},{D1=50},{D2=M 10},{L=49.0},{L1=13},{SW=5.0},{F=44.0},{MA=15},{GEW=0.4324},{BEST1=03153-930020},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059495031613},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{NDM=10.000},{ST=1.50},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
EP
Grid plate thickness ±0,05
[mm]
D
shank diameter
[mm]
D1
head diameter
[mm]
D2
diameter of moving screw
[mm]
L
shank length
[mm]
L1
head length
[mm]
SW
width across flats
[mm]
F
Holding force
[kN]
MA
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03153-13013
03153-13013
13
13
22
M 5
27.6
6
2.5
3.3
1
0.0500
Yes
73182900
4059495031538
98% Warenverfügbarkeit. N...
31.12.2099
03153-13020
03153-13020
20
13
22
M 5
34.6
6
2.5
3.3
1
0.0556
Yes
73182900
4059495031545
98% Warenverfügbarkeit. N...
31.12.2099
03153-16020
03153-16020
20
16
32
M 6
36.5
8
3.0
5.3
3
0.1070
Yes
73182900
4059495031552
98% Warenverfügbarkeit. N...
31.12.2099
03153-16025
03153-16025
25
16
32
M 6
41.5
8
3.0
5.3
3
0.1139
Yes
73182900
4059495031569
98% Warenverfügbarkeit. N...
31.12.2099
03153-20020
03153-20020
20
20
40
M 6
39.5
10
3.0
13.3
4
0.1852
Yes
73182900
4059495031576
98% Warenverfügbarkeit. N...
31.12.2099
03153-20025
03153-20025
25
20
40
M 6
44.5
10
3.0
13.3
4
0.1955
Yes
73182900
4059495031583
98% Warenverfügbarkeit. N...
31.12.2099
03153-25020
03153-25020
20
25
45
M 8
44.0
10
4.0
30.0
9
0.2721
Yes
73182900
4059495031590
98% Warenverfügbarkeit. N...
31.12.2099
03153-25025
03153-25025
25
25
45
M 8
49.0
10
4.0
30.0
9
0.2909
Yes
73182900
4059495031606
98% Warenverfügbarkeit. N...
31.12.2099
03153-30020
03153-30020
20
30
50
M 10
49.0
13
5.0
44.0
15
0.4324
Yes
73182900
4059495031613
98% Warenverfügbarkeit. N...
31.12.2099
03153-30025
03153-30025
25
30
50
M 10
54.0
13
5.0
44.0
15
0.4569
Yes
73182900
4059495031620
98% Warenverfügbarkeit. N...
31.12.2099
03153-35020
03153-35020
20
35
60
M 12
51.0
13
6.0
68.0
25
0.5800
Yes
73182900
4059495031637
98% Warenverfügbarkeit. N...
31.12.2099
03153-35025
03153-35025
25
35
60
M 12
56.0
13
6.0
68.0
25
0.6707
Yes
73182900
4059495031644
98% Warenverfügbarkeit. N...
31.12.2099
03153-35040
03153-35040
40
35
60
M 12
71.0
13
6.0
68.0
25
0.7768
Yes
73182900
4059495031651
98% Warenverfügbarkeit. N...
31.12.2099
03153-35050
03153-35050
50
35
60
M 12
81.0
13
6.0
68.0
25
0.8514
Yes
73182900
4059495031668
98% Warenverfügbarkeit. N...
31.12.2099
03153-50020
03153-50020
20
50
75
M 20
64.0
20
10.0
88.0
50
1.5500
Yes
73182900
4059495031675
98% Warenverfügbarkeit. N...
31.12.2099
03153-50025
03153-50025
25
50
75
M 20
69.0
20
10.0
88.0
50
1.6360
Yes
73182900
4059495031682
98% Warenverfügbarkeit. N...
31.12.2099
03153-50040
03153-50040
40
50
75
M 20
84.0
20
10.0
88.0
50
1.7900
Yes
73182900
4059495031699
98% Warenverfügbarkeit. N...
31.12.2099
03153-50050
03153-50050
50
50
75
M 20
94.0
20
10.0
88.0
50
1.9900
Yes
73182900
4059495031705
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청