Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03420-10 - Ball lock pins stainless steel, with headend lock
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03420-10.prj},{NB=03420-10-0033082000},{B=23.0},{D=33.2},{D1=8},{D2=9.50},{D3=17.3},{L=3.5},{L1=196.5},{L2=33.0},{L3=26.1},{AUFNAHME=8},{FESTIGKEIT=38},{GEW=0.1020},{EAN=4059495457321},{XA=3.0},{XB=31.5},{XC=5.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.0},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=20.5},{XL=16.1},{XM=27.1},{XN=32.4},{XO=0.5},{XP=14.6},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=16.5},{XV=18.7},{XW=43.0},{XX=4.7},{XY=13.6},{XZ=3.2},{XB1=5.5},{XA1=27.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=94.00000},{BEST=03420-10-003308200},{D5=3},{L5=200},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03420-10-002605050
03420-10-002605050
17.6
26.4
5
5.50
13.2
1.5
3.0
47.0
25.0
20.2
50
5
15
0.0440
Yes
73182900
4059495457246
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-002605100
03420-10-002605100
17.6
26.4
5
5.50
13.2
1.5
3.0
97.0
25.0
20.2
100
5
15
0.0470
Yes
73182900
4059495457253
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-002605150
03420-10-002605150
17.6
26.4
5
5.50
13.2
1.5
3.0
147.0
25.0
20.2
150
5
15
0.0510
Yes
73182900
4059495457260
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-002606050
03420-10-002606050
17.6
26.4
6
6.85
13.2
2
3.0
47.0
25.0
20.2
50
6
22
0.0570
Yes
73182900
4059495457277
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-002606100
03420-10-002606100
17.6
26.4
6
6.85
13.2
2
3.0
97.0
25.0
20.2
100
6
22
0.0600
Yes
73182900
4059495457284
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-002606150
03420-10-002606150
17.6
26.4
6
6.85
13.2
2
3.0
147.0
25.0
20.2
150
6
22
0.0640
Yes
73182900
4059495457291
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-003308100
03420-10-003308100
23.0
33.2
8
9.50
17.3
3
3.5
96.5
33.0
26.1
100
8
38
0.0910
Yes
73182900
4059495457307
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-003308150
03420-10-003308150
23.0
33.2
8
9.50
17.3
3
3.5
146.5
33.0
26.1
150
8
38
0.0940
Yes
73182900
4059495457314
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-003308200
03420-10-003308200
23.0
33.2
8
9.50
17.3
3
3.5
196.5
33.0
26.1
200
8
38
0.1020
Yes
73182900
4059495457321
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-003310100
03420-10-003310100
23.0
33.2
10
12.00
17.3
4
3.5
96.5
33.0
26.1
100
10
60
0.1300
Yes
73182900
4059495457338
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-003310150
03420-10-003310150
23.0
33.2
10
12.00
17.3
4
3.5
146.5
33.0
26.1
150
10
60
0.1500
Yes
73182900
4059495457345
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-003310200
03420-10-003310200
23.0
33.2
10
12.00
17.3
4
3.5
196.5
33.0
26.1
200
10
60
0.1700
Yes
73182900
4059495457352
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-004612150
03420-10-004612150
33.0
45.9
12
14.50
26.3
4.5
3.5
146.5
39.5
31.3
150
12
86
0.2580
Yes
73182900
4059495457369
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-004612200
03420-10-004612200
33.0
45.9
12
14.50
26.3
4.5
3.5
196.5
39.5
31.3
200
12
86
0.2880
Yes
73182900
4059495457376
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-004612250
03420-10-004612250
33.0
45.9
12
14.50
26.3
4.5
3.5
146.5
39.5
31.3
250
12
86
0.3180
Yes
73182900
4059495457383
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-004616150
03420-10-004616150
33.0
45.9
16
19.00
26.3
6.5
4.0
146.0
39.5
31.3
150
16
153
0.3720
Yes
73182900
4059495457390
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-004616200
03420-10-004616200
33.0
45.9
16
19.00
26.3
6.5
4.0
196.0
39.5
31.3
200
16
153
0.4350
Yes
73182900
4059495457406
98% Warenverfügbarkeit. N...
31.12.2099
03420-10-004616250
03420-10-004616250
33.0
45.9
16
19.00
26.3
6.5
4.0
246.0
39.5
31.3
250
16
153
0.4850
Yes
73182900
4059495457413
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청