Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03040 - Spring plungers with hexagon socket and thrust pin, long version
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03040_2.prj},{NB=03040-610X800},{D1=4.0},{D2=8.0},{L=80},{L1=50},{H=20},{T=2},{T1=1.4},{N=1.6},{S=3.0},{F1=25},{F2=65},{GEW=0.0277},{EAN=4059495018324},{NDM=10},{NDM1=6.000},{XA=6.000},{XB=1.200},{XC=8.000},{XD=40.000},{XE=5.000},{XF=77.500},{XG=29.500},{XH=0.300},{XI=22.500},{BEST=03040-610X80},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS=[0:$H.]},{XSTIFT=07165-06x6},{ZGT=Gewindestift eingeklebt },{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
spring travel
[mm]
T
depth
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03040-608X30
03040-608X30
M 8
3.5
6.2
30
10
6
2
1.4
1.2
2.5
8
20
0.0070
Yes
73181520
4059495018256
98% Warenverfügbarkeit. N...
31.12.2099
03040-608X40
03040-608X40
M 8
3.5
6.2
40
20
8
2
1.4
1.2
2.5
10
28
0.0086
Yes
73181520
4059495018263
98% Warenverfügbarkeit. N...
31.12.2099
03040-608X50
03040-608X50
M 8
3.5
6.2
50
30
10
2
1.4
1.2
2.5
12
38
0.0103
Yes
73181520
4059495018270
98% Warenverfügbarkeit. N...
31.12.2099
03040-608X60
03040-608X60
M 8
3.5
6.2
60
40
15
2
1.4
1.2
2.5
15
48
0.0120
Yes
73181520
4059495018287
98% Warenverfügbarkeit. N...
31.12.2099
03040-610X40
03040-610X40
M 10
4.0
8.0
40
10
8
2
1.4
1.6
3.0
12
30
0.0154
Yes
73181520
4059495018294
98% Warenverfügbarkeit. N...
31.12.2099
03040-610X50
03040-610X50
M 10
4.0
8.0
50
20
10
2
1.4
1.6
3.0
16
46
0.0184
Yes
73181520
4059495018300
98% Warenverfügbarkeit. N...
31.12.2099
03040-610X60
03040-610X60
M 10
4.0
8.0
60
30
15
2
1.4
1.6
3.0
20
55
0.0216
Yes
73181520
4059495018317
98% Warenverfügbarkeit. N...
31.12.2099
03040-610X80
03040-610X80
M 10
4.0
8.0
80
50
20
2
1.4
1.6
3.0
25
65
0.0277
Yes
73181520
4059495018324
98% Warenverfügbarkeit. N...
31.12.2099
03040-612X50
03040-612X50
M 12
6.0
9.6
50
20
10
3
2.0
2.0
4.0
20
50
0.0259
Yes
73181520
4059495018348
98% Warenverfügbarkeit. N...
31.12.2099
03040-612X60
03040-612X60
M 12
6.0
9.6
60
30
15
3
2.0
2.0
4.0
25
76
0.0307
Yes
73181520
4059495018355
98% Warenverfügbarkeit. N...
31.12.2099
03040-612X80
03040-612X80
M 12
6.0
9.6
80
50
20
3
2.0
2.0
4.0
35
102
0.0388
Yes
73181520
4059495018362
98% Warenverfügbarkeit. N...
31.12.2099
03040-612X100
03040-612X100
M 12
6.0
9.6
100
70
25
3
2.0
2.0
4.0
40
102
0.0468
Yes
73181520
4059495018331
98% Warenverfügbarkeit. N...
31.12.2099
03040-616X60
03040-616X60
M 16
7.5
13.4
60
30
12
6
2.5
2.5
5.0
30
64
0.0595
Yes
73181520
4059495018393
98% Warenverfügbarkeit. N...
31.12.2099
03040-616X80
03040-616X80
M 16
7.5
13.4
80
50
20
6
2.5
2.5
5.0
30
110
0.0799
Yes
73181520
4059495018409
98% Warenverfügbarkeit. N...
31.12.2099
03040-616X100
03040-616X100
M 16
7.5
13.4
100
70
30
6
2.5
2.5
5.0
30
120
0.0946
Yes
73181520
4059495018379
98% Warenverfügbarkeit. N...
31.12.2099
03040-616X120
03040-616X120
M 16
7.5
13.4
120
90
40
6
2.5
2.5
5.0
20
130
0.1182
Yes
73181520
4059495018386
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
03040 - Spring plungers with hexagon socket and thrust pin, steel
norelem
30.05.2024
03030 - Spring plungers with hexagon socket and ball, steel
norelem
30.05.2024
03041 - Spring plungers with hexagon socket and thrust pin, LONG-LOK secure...
norelem
30.05.2024
03055 - Spring plungers with hexagon socket and thrust pin, stainless steel
norelem
30.05.2024
03338 - Spring plungers push-pull
norelem
30.05.2024
23730 - Plain bearing cylindrical
norelem
26.06.2024
K0657 - Spring plungers with hexagon socket and thrust pin, long version
KIPP
27.05.2024
03020 - Spring plungers with slot and thrust pin, steel
norelem
30.05.2024
03060 - Spring plungers with head
norelem
30.05.2024
03035 - Spring plungers with hexagon socket and ball, stainless steel
norelem
30.05.2024
06360 - Handles
norelem
30.05.2024
07336 - Split pins DIN EN ISO 1234
norelem
30.05.2024
03050 - Spring plungers with hexagon socket and POM thrust pin, steel
norelem
30.05.2024
02090 - Locating feet
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청