Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03000 - Spring plungers with slot and ball, steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03000.prj},{NB=03000-205_(0)},{BEST=03000-205},{POS=0},{MATERIAL=Stahl},{AUSF=verstärkte Federkraft},{D=M 5},{D1=3.0},{L=12},{H=0.9},{N=0.8},{F1=19.0},{F2=30},{GEW=0.0009},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495015354},{FILTER=NORELEM,,BLOHM},{TAB=1},{TAB1=2},{TYP2=1},{NDM=5.000},{NDM1=0.0000},{XPOS=[0:$H.]},{XA=1.5},{XB=3.70},{XC=1.0},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03000-03
03000-03
Steel
Standard spring force
M 3
1.5
7
0.4
0.4
1.5
3
0.0002
Yes
73181520
4059495015248
98% Warenverfügbarkeit. N...
31.12.2099
03000-04
03000-04
Steel
Standard spring force
M 4
2.5
9
0.8
0.6
4.0
10
0.0004
Yes
73181520
4059495015255
98% Warenverfügbarkeit. N...
31.12.2099
03000-05
03000-05
Steel
Standard spring force
M 5
3.0
12
0.9
0.8
6.0
11
0.0010
Yes
73181520
4059495015262
98% Warenverfügbarkeit. N...
31.12.2099
03000-06
03000-06
Steel
Standard spring force
M 6
3.5
14
1.0
1.0
9.0
13
0.0017
Yes
73181520
4059495015279
98% Warenverfügbarkeit. N...
31.12.2099
03000-08
03000-08
Steel
Standard spring force
M 8
5.0
16
1.5
1.2
15.0
30
0.0034
Yes
73181520
4059495015286
98% Warenverfügbarkeit. N...
31.12.2099
03000-10
03000-10
Steel
Standard spring force
M 10
6.0
19
2.0
1.6
20.0
40
0.0065
Yes
73181520
4059495015293
98% Warenverfügbarkeit. N...
31.12.2099
03000-12
03000-12
Steel
Standard spring force
M 12
8.0
22
2.5
2.0
30.0
55
0.0103
Yes
73181520
4059495015309
98% Warenverfügbarkeit. N...
31.12.2099
03000-16
03000-16
Steel
Standard spring force
M 16
10.0
24
3.5
2.5
65.0
125
0.0226
Yes
73181520
4059495015316
98% Warenverfügbarkeit. N...
31.12.2099
03000-20
03000-20
Steel
Standard spring force
M 20
12.0
30
4.5
2.5
80.0
160
0.0443
Yes
73181520
4059495015323
98% Warenverfügbarkeit. N...
31.12.2099
03000-203
03000-203
Steel
strong spring force
M 3
1.5
7
0.4
0.4
5.0
7
0.0002
Yes
73181520
4059495015330
98% Warenverfügbarkeit. N...
31.12.2099
03000-204
03000-204
Steel
strong spring force
M 4
2.5
9
0.8
0.6
12.0
22
0.0004
Yes
73181520
4059495015347
98% Warenverfügbarkeit. N...
31.12.2099
03000-205
03000-205
Steel
strong spring force
M 5
3.0
12
0.9
0.8
19.0
30
0.0009
Yes
73181520
4059495015354
98% Warenverfügbarkeit. N...
31.12.2099
03000-206
03000-206
Steel
strong spring force
M 6
3.5
14
1.0
1.0
28.0
40
0.0018
Yes
73181520
4059495015361
98% Warenverfügbarkeit. N...
31.12.2099
03000-208
03000-208
Steel
strong spring force
M 8
5.0
16
1.5
1.2
47.0
73
0.0037
Yes
73181520
4059495015378
98% Warenverfügbarkeit. N...
31.12.2099
03000-210
03000-210
Steel
strong spring force
M 10
6.0
19
2.0
1.6
66.0
100
0.0067
Yes
73181520
4059495015385
98% Warenverfügbarkeit. N...
31.12.2099
03000-212
03000-212
Steel
strong spring force
M 12
8.0
22
2.5
2.0
66.0
120
0.0110
Yes
73181520
4059495015392
98% Warenverfügbarkeit. N...
31.12.2099
03000-216
03000-216
Steel
strong spring force
M 16
10.0
24
3.5
2.5
90.0
180
0.0235
Yes
73181520
4059495015408
98% Warenverfügbarkeit. N...
31.12.2099
03000-220
03000-220
Steel
strong spring force
M 20
12.0
30
4.5
2.5
115.0
240
0.0449
Yes
73181520
4059495015415
98% Warenverfügbarkeit. N...
31.12.2099
03000-404
03000-404
Steel
long version, standard sp...
M 4
2.5
16
0.8
0.6
4.0
10
0.0009
Yes
73181520
4059495015422
98% Warenverfügbarkeit. N...
31.12.2099
03000-405
03000-405
Steel
long version, standard sp...
M 5
3.0
20
0.9
0.8
6.0
11
0.0019
Yes
73181520
4059495015439
98% Warenverfügbarkeit. N...
31.12.2099
03000-406
03000-406
Steel
long version, standard sp...
M 6
3.5
25
1.0
1.0
9.0
13
0.0035
Yes
73181520
4059495015446
98% Warenverfügbarkeit. N...
31.12.2099
03000-408
03000-408
Steel
long version, standard sp...
M 8
5.0
30
1.5
1.2
15.0
30
0.0077
Yes
73181520
4059495015453
98% Warenverfügbarkeit. N...
31.12.2099
03000-410
03000-410
Steel
long version, standard sp...
M 10
6.0
35
2.0
1.6
20.0
40
0.0143
Yes
73181520
4059495015460
98% Warenverfügbarkeit. N...
31.12.2099
03000-412
03000-412
Steel
long version, standard sp...
M 12
8.0
40
2.5
2.0
30.0
55
0.0230
Yes
73181520
4059495015477
98% Warenverfügbarkeit. N...
31.12.2099
03000-416
03000-416
Steel
long version, standard sp...
M 16
10.0
45
3.5
2.5
65.0
125
0.0495
Yes
73181520
4059495015484
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청