Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03191 - Indexing and clamping grip with optical locked indicator
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03191_asmtab.prj},{NB=03191-4160800},{BEST=03191-416080},{POS=0},{D=8},{D1=M16},{D2=63},{D3=26},{L=74.3},{L1=26},{H=40.3},{H1=21},{S=8},{SW=16},{GEW=0.1100},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495519395},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='0','entspannte Position','1','gespannte Position'},{TYP=4},{XA=8},{PPATH=03191_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
H1
height
[mm]
S
stroke
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03191-108040
03191-108040
4
M8
32
14
39.0
15
20.0
10
4
8
0.0180
Yes
73181900
4059495519364
98% Warenverfügbarkeit. N...
31.12.2099
03191-210050
03191-210050
5
M10
40
18
46.9
17
24.9
13
5
10
0.0300
Yes
73181900
4059495519371
98% Warenverfügbarkeit. N...
31.12.2099
03191-312060
03191-312060
6
M12
50
22
58.0
20
32.0
17
6
12
0.0430
Yes
73181900
4059495519388
98% Warenverfügbarkeit. N...
31.12.2099
03191-416080
03191-416080
8
M16
63
26
74.3
26
40.3
21
8
16
0.1100
Yes
73181900
4059495519395
98% Warenverfügbarkeit. N...
31.12.2099
03191-108041
03191-108041
4
M8X1
32
14
39.0
15
20.0
10
4
8
0.0129
Yes
73181900
4059495519401
98% Warenverfügbarkeit. N...
31.12.2099
03191-210051
03191-210051
5
M10X1
40
18
46.9
17
24.9
13
5
10
0.0250
Yes
73181900
4059495519418
98% Warenverfügbarkeit. N...
31.12.2099
03191-312061
03191-312061
6
M12X1,5
50
22
58.0
20
32.0
17
6
12
0.0434
Yes
73181900
4059495519425
98% Warenverfügbarkeit. N...
31.12.2099
03191-416081
03191-416081
8
M16X1,5
63
26
74.3
26
40.3
21
8
16
0.0898
Yes
73181900
4059495519432
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청