Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03093 - Indexing plungers without collar with extended indexing pin
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03093_1.prj},{NB=03093-201516_(G_ENTSPANNT)},{D=16},{D2=40},{L=104.0},{L1=50},{L2=30.0},{H=24},{F=3.2},{F1=20.0},{F2=60},{GEW=0.1929},{EAN=4059495025766},{TYP=1},{TAB=1},{TAB1=1},{TAB2=1},{NDM=24},{NDM1=0.0000},{XA=30.0},{XB=24},{XC=18.5},{XD=27},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33},{XM=3.0},{XN=6.4},{XMUTTERH=0.0000},{XT=0.000},{XU=0.0000},{XV=0.700},{ST=2.000},{BEST=03093-201516},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=G},{AUSF=ohne Kontermutter},{GR=5},{D1=M 24 x 2},{SW=-},{BESTES=03094-95},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
BESTES
Order No. screw-in washer
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03093-21903
03093-21903
Steel
Indexing pin hardened
G
without locknut
9
3
M 6 x 0.75
14
33.0
17
11.0
5
-
0.8
4.5
12
03094-99
0.0036
Yes
73181900
4059495026107
98% Warenverfügbarkeit. N...
31.12.2099
03093-21004
03093-21004
Steel
Indexing pin hardened
G
without locknut
0
4
M 8 x 1
18
40.5
21
13.5
6
-
1.3
6.0
15
03094-90
0.0081
Yes
73181900
4059495025865
98% Warenverfügbarkeit. N...
31.12.2099
03093-21105
03093-21105
Steel
Indexing pin hardened
G
without locknut
1
5
M 10 x 1
21
46.5
24
14.5
8
-
1.3
5.0
16
03094-91
0.0150
Yes
73181900
4059495025896
98% Warenverfügbarkeit. N...
31.12.2099
03093-21206
03093-21206
Steel
Indexing pin hardened
G
without locknut
2
6
M 12 x 1,5
25
54.7
28
17.7
9
-
1.8
6.0
18
03094-92
0.0241
Yes
73181900
4059495025988
98% Warenverfügbarkeit. N...
31.12.2099
03093-21308
03093-21308
Steel
Indexing pin hardened
G
without locknut
3
8
M 16 x 1,5
33
72.0
36
24.0
12
-
2.3
15.0
45
03094-93
0.0593
Yes
73181900
4059495026060
98% Warenverfügbarkeit. N...
31.12.2099
03093-21410
03093-21410
Steel
Indexing pin hardened
G
without locknut
4
10
M 20 x 1,5
33
79.0
40
24.0
15
-
2.8
15.0
43
03094-94
0.1027
Yes
73181900
4059495026077
98% Warenverfügbarkeit. N...
31.12.2099
03093-21412
03093-21412
Steel
Indexing pin hardened
G
without locknut
4
12
M 20 x 1,5
33
84.0
42
24.0
18
-
2.8
15.0
51
03094-94
0.1045
Yes
73181900
4059495026084
98% Warenverfügbarkeit. N...
31.12.2099
03093-21516
03093-21516
Steel
Indexing pin hardened
G
without locknut
5
16
M 24 x 2
40
104.0
50
30.0
24
-
3.2
20.0
60
03094-95
0.1942
Yes
73181900
4059495026091
98% Warenverfügbarkeit. N...
31.12.2099
03093-22903
03093-22903
Steel
Indexing pin hardened
H
with locknut
9
3
M 6 x 0.75
14
33.0
17
11.0
5
10
0.8
4.5
12
03094-99
0.0049
Yes
73181900
4059495026190
98% Warenverfügbarkeit. N...
31.12.2099
03093-22004
03093-22004
Steel
Indexing pin hardened
H
with locknut
0
4
M 8 x 1
18
40.5
21
13.5
6
13
1.3
6.0
15
03094-90
0.0105
Yes
73181900
4059495026114
98% Warenverfügbarkeit. N...
31.12.2099
03093-22105
03093-22105
Steel
Indexing pin hardened
H
with locknut
1
5
M 10 x 1
21
46.5
24
14.5
8
17
1.3
5.0
16
03094-91
0.0211
Yes
73181900
4059495026138
98% Warenverfügbarkeit. N...
31.12.2099
03093-22206
03093-22206
Steel
Indexing pin hardened
H
with locknut
2
6
M 12 x 1,5
25
54.7
28
17.7
9
19
1.8
6.0
18
03094-92
0.0329
Yes
73181900
4059495026145
98% Warenverfügbarkeit. N...
31.12.2099
03093-22308
03093-22308
Steel
Indexing pin hardened
H
with locknut
3
8
M 16 x 1,5
33
72.0
36
24.0
12
24
2.3
15.0
45
03094-93
0.0769
Yes
73181900
4059495026152
98% Warenverfügbarkeit. N...
31.12.2099
03093-22410
03093-22410
Steel
Indexing pin hardened
H
with locknut
4
10
M 20 x 1,5
33
79.0
40
24.0
15
30
2.8
15.0
43
03094-94
0.1338
Yes
73181900
4059495026169
98% Warenverfügbarkeit. N...
31.12.2099
03093-22412
03093-22412
Steel
Indexing pin hardened
H
with locknut
4
12
M 20 x 1,5
33
84.0
42
24.0
18
30
2.8
15.0
51
03094-94
0.1358
Yes
73181900
4059495026176
98% Warenverfügbarkeit. N...
31.12.2099
03093-22516
03093-22516
Steel
Indexing pin hardened
H
with locknut
5
16
M 24 x 2
40
104.0
50
30.0
24
36
3.2
20.0
60
03094-95
0.2524
Yes
73181900
4059495026183
98% Warenverfügbarkeit. N...
31.12.2099
03093-201903
03093-201903
Stainless steel
Indexing pin hardened
G
without locknut
9
3
M 6 x 0.75
14
33.0
17
11.0
5
-
0.8
4.5
12
03094-99
0.0035
Yes
73181900
4059495025773
98% Warenverfügbarkeit. N...
31.12.2099
03093-201004
03093-201004
Stainless steel
Indexing pin hardened
G
without locknut
0
4
M 8 x 1
18
40.5
21
13.5
6
-
1.3
6.0
15
03094-90
0.0079
Yes
73181900
4059495025704
98% Warenverfügbarkeit. N...
31.12.2099
03093-201105
03093-201105
Stainless steel
Indexing pin hardened
G
without locknut
1
5
M 10 x 1
21
46.5
24
14.5
8
-
1.3
5.0
16
03094-91
0.0150
Yes
73181900
4059495025711
98% Warenverfügbarkeit. N...
31.12.2099
03093-201206
03093-201206
Stainless steel
Indexing pin hardened
G
without locknut
2
6
M 12 x 1,5
25
54.7
28
17.7
9
-
1.8
6.0
18
03094-92
0.0240
Yes
73181900
4059495025728
98% Warenverfügbarkeit. N...
31.12.2099
03093-201308
03093-201308
Stainless steel
Indexing pin hardened
G
without locknut
3
8
M 16 x 1,5
33
72.0
36
24.0
12
-
2.3
15.0
45
03094-93
0.0593
Yes
73181900
4059495025735
98% Warenverfügbarkeit. N...
31.12.2099
03093-201410
03093-201410
Stainless steel
Indexing pin hardened
G
without locknut
4
10
M 20 x 1,5
33
79.0
40
24.0
15
-
2.8
15.0
43
03094-94
0.1029
Yes
73181900
4059495025742
98% Warenverfügbarkeit. N...
31.12.2099
03093-201412
03093-201412
Stainless steel
Indexing pin hardened
G
without locknut
4
12
M 20 x 1,5
33
84.0
42
24.0
18
-
2.8
15.0
51
03094-94
0.1170
Yes
73181900
4059495025759
98% Warenverfügbarkeit. N...
31.12.2099
03093-201516
03093-201516
Stainless steel
Indexing pin hardened
G
without locknut
5
16
M 24 x 2
40
104.0
50
30.0
24
-
3.2
20.0
60
03094-95
0.1929
Yes
73181900
4059495025766
98% Warenverfügbarkeit. N...
31.12.2099
03093-202903
03093-202903
Stainless steel
Indexing pin hardened
H
with locknut
9
3
M 6 x 0.75
14
33.0
17
11.0
5
10
0.8
4.5
12
03094-99
0.0050
Yes
73181900
4059495025858
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청