Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03092 - Indexing plungers
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03092.prj},{NB=03092-01516_(ENTSPANNT_E)},{D=16},{L=80},{L1=32},{L2=18},{L3=14.0},{L4=28},{H=16.0},{SW1=27},{F=3.2},{GEW=0.1970},{EAN=4059495024257},{TAB1=1},{TAB2=2},{TAB3=1},{ST=2.000},{NDM=24},{NDM2=0.0000},{TYP4=1},{NDM1=10.000},{XA=0.000},{XB=0.000},{BEST=03092-01516},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=E},{AUSF=mit Gewindezapfen, ohne Kontermutter},{TYP=E},{D1=M 24 x 2},{D2=M 10},{SW2=0},{F1=20},{F2=46},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03092-1903
03092-1903
Steel
Indexing pin hardened
E
with threaded pin, withou...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
0
0.8
4.5
10
0.0039
Yes
73181900
4059495024783
98% Warenverfügbarkeit. N...
31.12.2099
03092-1004
03092-1004
Steel
Indexing pin hardened
E
with threaded pin, withou...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
0
1.0
6
12
0.0084
Yes
73181900
4059495024455
98% Warenverfügbarkeit. N...
31.12.2099
03092-1105
03092-1105
Steel
Indexing pin hardened
E
with threaded pin, withou...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
0
1.3
5
12
0.0163
Yes
73181900
4059495024479
98% Warenverfügbarkeit. N...
31.12.2099
03092-1206
03092-1206
Steel
Indexing pin hardened
E
with threaded pin, withou...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
0
1.8
6
14
0.0251
Yes
73181900
4059495024561
98% Warenverfügbarkeit. N...
31.12.2099
03092-1308
03092-1308
Steel
Indexing pin hardened
E
with threaded pin, withou...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
0
2.3
15
35
0.0597
Yes
73181900
4059495024653
98% Warenverfügbarkeit. N...
31.12.2099
03092-1410
03092-1410
Steel
Indexing pin hardened
E
with threaded pin, withou...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
0
2.8
15
34
0.1032
Yes
73181900
4059495024714
98% Warenverfügbarkeit. N...
31.12.2099
03092-1412
03092-1412
Steel
Indexing pin hardened
E
with threaded pin, withou...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
0
2.8
15
39
0.1049
Yes
73181900
4059495024738
98% Warenverfügbarkeit. N...
31.12.2099
03092-1516
03092-1516
Steel
Indexing pin hardened
E
with threaded pin, withou...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
0
3.2
20
46
0.1981
Yes
73181900
4059495024776
98% Warenverfügbarkeit. N...
31.12.2099
03092-2903
03092-2903
Steel
Indexing pin hardened
F
with threaded pin, with l...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
10
0.8
4.5
10
0.0052
Yes
73181900
4059495024868
98% Warenverfügbarkeit. N...
31.12.2099
03092-2004
03092-2004
Steel
Indexing pin hardened
F
with threaded pin, with l...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
13
1.0
6
12
0.0112
Yes
73181900
4059495024790
98% Warenverfügbarkeit. N...
31.12.2099
03092-2105
03092-2105
Steel
Indexing pin hardened
F
with threaded pin, with l...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
17
1.3
5
12
0.0225
Yes
73181900
4059495024806
98% Warenverfügbarkeit. N...
31.12.2099
03092-2206
03092-2206
Steel
Indexing pin hardened
F
with threaded pin, with l...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
19
1.8
6
14
0.0331
Yes
73181900
4059495024813
98% Warenverfügbarkeit. N...
31.12.2099
03092-2308
03092-2308
Steel
Indexing pin hardened
F
with threaded pin, with l...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
24
2.3
15
35
0.0775
Yes
73181900
4059495024820
98% Warenverfügbarkeit. N...
31.12.2099
03092-2410
03092-2410
Steel
Indexing pin hardened
F
with threaded pin, with l...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
30
2.8
15
34
0.1354
Yes
73181900
4059495024837
98% Warenverfügbarkeit. N...
31.12.2099
03092-2412
03092-2412
Steel
Indexing pin hardened
F
with threaded pin, with l...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
30
2.8
15
39
0.1369
Yes
73181900
4059495024844
98% Warenverfügbarkeit. N...
31.12.2099
03092-2516
03092-2516
Steel
Indexing pin hardened
F
with threaded pin, with l...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
36
3.2
20
46
0.2558
Yes
73181900
4059495024851
98% Warenverfügbarkeit. N...
31.12.2099
03092-01903
03092-01903
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
0
0.8
4.5
10
0.0039
Yes
73181900
4059495024264
98% Warenverfügbarkeit. N...
31.12.2099
03092-01004
03092-01004
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
4
M 8 x 1
M 3
32
15
6
7.0
13
4.0
10
13
1.0
6
12
0.0085
Yes
73181900
4059495024196
98% Warenverfügbarkeit. N...
31.12.2099
03092-01105
03092-01105
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
5
M 10 x 1
M 4
37
17
7
8.0
15
5.0
13
17
1.3
5
12
0.0164
Yes
73181900
4059495024202
98% Warenverfügbarkeit. N...
31.12.2099
03092-01206
03092-01206
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
6
M 12 x 1,5
M 6
42
20
8
8.0
17
6.0
14
19
1.8
6
14
0.0242
Yes
73181900
4059495024219
98% Warenverfügbarkeit. N...
31.12.2099
03092-01308
03092-01308
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
8
M 16 x 1,5
M 8
56
26
10
12.0
23
8.0
19
24
2.3
15
35
0.0601
Yes
73181900
4059495024226
98% Warenverfügbarkeit. N...
31.12.2099
03092-01410
03092-01410
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
10
M 20 x 1,5
M 8
62
28
12
12.0
25
10.0
22
30
2.8
15
34
0.1042
Yes
73181900
4059495024233
98% Warenverfügbarkeit. N...
31.12.2099
03092-01412
03092-01412
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
12
M 20 x 1,5
M 8
66
28
12
12.0
25
12.0
22
0
2.8
15
39
0.1048
Yes
73181900
4059495024240
98% Warenverfügbarkeit. N...
31.12.2099
03092-01516
03092-01516
Stainless steel
Indexing pin hardened
E
with threaded pin, withou...
16
M 24 x 2
M 10
80
32
18
14.0
28
16.0
27
0
3.2
20
46
0.1970
Yes
73181900
4059495024257
98% Warenverfügbarkeit. N...
31.12.2099
03092-02903
03092-02903
Stainless steel
Indexing pin hardened
F
with threaded pin, with l...
3
M 6 x 0.75
M 2
24
12
5
3.5
10
3.5
8
10
0.8
4.5
10
0.0052
Yes
73181900
4059495024349
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청