Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 - Indexing plungers stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03089_3.prj},{NB=03089-064516_(D_ENTSPANNT)},{D=16},{D2=40},{L=0.0},{L1=32},{L2=18},{L3=28},{L4=96.0},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.4017},{EAN=4059495733807},{TAB=1},{TAB1=1},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.3},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=12.000},{XT=30.000},{XU=36.000},{ST=2.000},{BEST=03089-064516},{MATERIAL=Edelstahl},{SS=1.4404},{PILZGRIFF=blank},{ARRETIERSTIFT=vernickelt},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{GR=5},{D1=M 24 x 2},{SW2=36},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
SS
Steel key
ⁿ/ₐ
PILZGRIFF
Mushroom grip
ⁿ/ₐ
ARRETIERSTIFT
locating pin
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-001903
03089-001903
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
9
3
M 6 x 0.75
14
34.5
12
5
10
0.0
3.5
8
0
0.8
4.5
10
0.0131
Yes
73181900
4059495020334
98% Warenverfügbarkeit. N...
31.12.2099
03089-001004
03089-001004
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
0
4
M 8 x 1
18
43.0
15
6
13
0.0
4.0
10
0
1.0
6.0
12
0.0274
Yes
73181900
4059495020266
98% Warenverfügbarkeit. N...
31.12.2099
03089-001105
03089-001105
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
1
5
M 10 x 1
21
50.0
17
7
15
0.0
5.0
13
0
1.3
5.0
12
0.0483
Yes
73181900
4059495020273
98% Warenverfügbarkeit. N...
31.12.2099
03089-001206
03089-001206
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
2
6
M 12 x 1,5
25
59.0
20
8
17
0.0
6.0
14
0
1.8
6.0
14
0.0738
Yes
73181900
4059495020280
98% Warenverfügbarkeit. N...
31.12.2099
03089-001308
03089-001308
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
3
8
M 16 x 1,5
33
77.0
26
10
23
0.0
8.0
19
0
2.3
15.0
35
0.1721
Yes
73181900
4059495020297
98% Warenverfügbarkeit. N...
31.12.2099
03089-001410
03089-001410
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
4
10
M 20 x 1,5
33
83.0
28
12
25
0.0
10.0
22
0
2.8
15.0
34
0.2134
Yes
73181900
4059495020303
98% Warenverfügbarkeit. N...
31.12.2099
03089-001412
03089-001412
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
4
12
M 20 x 1,5
33
87.0
28
14
25
0.0
12.0
22
0
2.8
15.0
39
0.2173
Yes
73181900
4059495020310
98% Warenverfügbarkeit. N...
31.12.2099
03089-001516
03089-001516
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
5
16
M 24 x 2
40
106.0
32
18
28
0.0
16.0
27
0
3.2
20.0
46
0.4111
Yes
73181900
4059495020327
98% Warenverfügbarkeit. N...
31.12.2099
03089-002903
03089-002903
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
9
3
M 6 x 0.75
14
34.5
12
5
10
0.0
3.5
8
10
0.8
4.5
10
0.0146
Yes
73181900
4059495020419
98% Warenverfügbarkeit. N...
31.12.2099
03089-002004
03089-002004
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
0
4
M 8 x 1
18
43.0
15
6
13
0.0
4.0
10
13
1.0
6.0
12
0.0303
Yes
73181900
4059495020341
98% Warenverfügbarkeit. N...
31.12.2099
03089-002105
03089-002105
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
1
5
M 10 x 1
21
50.0
17
7
15
0.0
5.0
13
17
1.3
5.0
12
0.0530
Yes
73181900
4059495020358
98% Warenverfügbarkeit. N...
31.12.2099
03089-002206
03089-002206
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
2
6
M 12 x 1,5
25
59.0
20
8
17
0.0
6.0
14
19
1.8
6.0
14
0.0827
Yes
73181900
4059495020365
98% Warenverfügbarkeit. N...
31.12.2099
03089-002308
03089-002308
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
3
8
M 16 x 1,5
33
77.0
26
10
23
0.0
8.0
19
24
2.3
15.0
35
0.1896
Yes
73181900
4059495020372
98% Warenverfügbarkeit. N...
31.12.2099
03089-002410
03089-002410
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
4
10
M 20 x 1,5
33
83.0
28
12
25
0.0
10.0
22
30
2.8
15.0
34
0.2466
Yes
73181900
4059495020389
98% Warenverfügbarkeit. N...
31.12.2099
03089-002412
03089-002412
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
4
12
M 20 x 1,5
33
87.0
28
14
25
0.0
12.0
22
30
2.8
15.0
39
0.2472
Yes
73181900
4059495020396
98% Warenverfügbarkeit. N...
31.12.2099
03089-002516
03089-002516
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
5
16
M 24 x 2
40
106.0
32
18
28
0.0
16.0
27
36
3.2
20.0
46
0.4665
Yes
73181900
4059495020402
98% Warenverfügbarkeit. N...
31.12.2099
03089-003903
03089-003903
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
9
3
M 6 x 0.75
14
0.0
12
5
10
31.5
3.5
8
0
0.8
4.5
10
0.0120
Yes
73181900
4059495020495
98% Warenverfügbarkeit. N...
31.12.2099
03089-003004
03089-003004
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
0
4
M 8 x 1
18
0.0
15
6
13
38.5
4.0
10
0
1.0
6.0
12
0.0207
Yes
73181900
4059495020426
98% Warenverfügbarkeit. N...
31.12.2099
03089-003105
03089-003105
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
1
5
M 10 x 1
21
0.0
17
7
15
43.5
5.0
13
0
1.3
5.0
12
0.0378
Yes
73181900
4059495020433
98% Warenverfügbarkeit. N...
31.12.2099
03089-003206
03089-003206
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
2
6
M 12 x 1,5
25
0.0
20
8
17
51.7
6.0
14
0
1.8
6.0
14
0.0536
Yes
73181900
4059495020440
98% Warenverfügbarkeit. N...
31.12.2099
03089-003308
03089-003308
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
3
8
M 16 x 1,5
33
0.0
26
10
23
68.0
8.0
19
0
2.3
15.0
35
0.1297
Yes
73181900
4059495020457
98% Warenverfügbarkeit. N...
31.12.2099
03089-003410
03089-003410
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
4
10
M 20 x 1,5
33
0.0
28
12
25
74.0
10.0
22
0
2.8
15.0
34
0.1839
Yes
73181900
4059495020464
98% Warenverfügbarkeit. N...
31.12.2099
03089-003412
03089-003412
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
4
12
M 20 x 1,5
33
0.0
28
14
25
78.0
12.0
22
0
2.8
15.0
39
0.0711
Yes
73181900
4059495020471
98% Warenverfügbarkeit. N...
31.12.2099
03089-003516
03089-003516
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
5
16
M 24 x 2
40
0.0
32
18
28
96.0
16.0
27
0
3.2
20.0
46
0.3428
Yes
73181900
4059495020488
98% Warenverfügbarkeit. N...
31.12.2099
03089-004903
03089-004903
Stainless steel
1.4034
-
hardened
D
lockout type with locknut
9
3
M 6 x 0.75
14
0.0
12
5
10
31.5
3.5
8
10
0.8
4.5
10
0.0114
Yes
73181900
4059495020570
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청