Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 - Indexing plunger with lock
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03089_13.prj},{NB=03089-1141010},{D=10},{H=10},{D2=33},{L=82.0},{L1=28},{L2=12},{L3=25},{SW1=22},{SW2=0},{F=2.8},{GEW=0.1525},{EAN=4059495411057},{NDM=20.0000},{ST=1.500},{XA=12.00},{XB=32.00},{XC=36.10},{XD=0.80},{XE=24.10},{XF=14.00},{XG=2.50},{XH=26.00},{XI=22.20},{XJ=0.50},{XK=8.10},{XL=0.80},{XM=10.00},{XN=1.50},{XO=0.00},{XP=8.50},{XQ=12.50},{XR=20.00},{XS=0.50},{XT=2.00},{XU=38.00},{XV=4.00},{XW=12.20},{XX=13.50},{XY=7.40},{XZ=10.10},{XA1=3.20},{XB1=9.80},{XC1=10.00},{XD1=4.800},{XE1=2.000},{XF1=7.100},{BEST=03089-114101},{FORM=A},{MATERIAL=Edelstahl},{AUSF=ungehärtet},{D1=M20x1,5},{RSK=3-23},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,,KIPP_USA},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
Fx30°
[mm]
RSK
return force N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-11051
03089-11051
A
Steel
hardened
5
M10x1
5
25
50.5
17
7
15
13
0
1.3
8-12
0.0340
Yes
73181900
4059495410982
98% Warenverfügbarkeit. N...
31.12.2099
03089-12061
03089-12061
A
Steel
hardened
6
M12x1,5
6
25
55.5
20
8
17
14
0
1.8
4-12
0.0430
Yes
73181900
4059495410999
98% Warenverfügbarkeit. N...
31.12.2099
03089-13081
03089-13081
A
Steel
hardened
8
M16x1,5
8
33
76.0
26
10
23
19
0
2.3
10-20
0.1080
Yes
73181900
4059495411002
98% Warenverfügbarkeit. N...
31.12.2099
03089-14101
03089-14101
A
Steel
hardened
10
M20x1,5
10
33
82.0
28
12
25
22
0
2.8
3-23
0.1520
Yes
73181900
4059495411019
98% Warenverfügbarkeit. N...
31.12.2099
03089-111051
03089-111051
A
Stainless steel
not hardened
5
M10x1
5
25
50.5
17
7
15
13
0
1.3
8-12
0.0340
Yes
73181900
4059495411026
98% Warenverfügbarkeit. N...
31.12.2099
03089-112061
03089-112061
A
Stainless steel
not hardened
6
M12x1,5
6
25
55.5
20
8
17
14
0
1.8
4-12
0.0430
Yes
73181900
4059495411033
98% Warenverfügbarkeit. N...
31.12.2099
03089-113081
03089-113081
A
Stainless steel
not hardened
8
M16x1,5
8
33
76.0
26
10
23
19
0
2.3
10-20
0.1108
Yes
73181900
4059495411040
98% Warenverfügbarkeit. N...
31.12.2099
03089-114101
03089-114101
A
Stainless steel
not hardened
10
M20x1,5
10
33
82.0
28
12
25
22
0
2.8
3-23
0.1525
Yes
73181900
4059495411057
98% Warenverfügbarkeit. N...
31.12.2099
03089-21051
03089-21051
B
Steel
hardened
5
M10x1
5
25
50.5
17
7
15
13
17
1.3
8-12
0.0490
Yes
73181900
4059495411064
98% Warenverfügbarkeit. N...
31.12.2099
03089-22061
03089-22061
B
Steel
hardened
6
M12x1,5
6
25
55.5
20
8
17
14
19
1.8
4-12
0.0610
Yes
73181900
4059495411071
98% Warenverfügbarkeit. N...
31.12.2099
03089-23081
03089-23081
B
Steel
hardened
8
M16x1,5
8
33
76.0
26
10
23
19
24
2.3
10-20
0.1300
Yes
73181900
4059495411088
98% Warenverfügbarkeit. N...
31.12.2099
03089-24101
03089-24101
B
Steel
hardened
10
M20x1,5
10
33
82.0
28
12
25
22
30
2.8
3-23
0.1770
Yes
73181900
4059495411095
98% Warenverfügbarkeit. N...
31.12.2099
03089-121051
03089-121051
B
Stainless steel
not hardened
5
M10x1
5
25
50.5
17
7
15
13
17
1.3
8-12
0.0490
Yes
73181900
4059495411101
98% Warenverfügbarkeit. N...
31.12.2099
03089-122061
03089-122061
B
Stainless steel
not hardened
6
M12x1,5
6
25
55.5
20
8
17
14
19
1.8
4-12
0.0610
Yes
73181900
4059495411118
98% Warenverfügbarkeit. N...
31.12.2099
03089-123081
03089-123081
B
Stainless steel
not hardened
8
M16x1,5
8
33
76.0
26
10
23
19
24
2.3
10-20
0.1300
Yes
73181900
4059495411125
98% Warenverfügbarkeit. N...
31.12.2099
03089-124101
03089-124101
B
Stainless steel
not hardened
10
M20x1,5
10
33
82.0
28
12
25
22
30
2.8
3-23
0.1770
Yes
73181900
4059495411132
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청