Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02030 - Feet with threaded pin to DIN 6320 (edition 1971)
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Positioning feet
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/positionsfuesse/02030.prj},{NB=02030-10},{BEST=02030-10},{FORM=A},{AUSF=mit glatter Auflagefläche},{B=16},{D=13.0},{G=M 10},{H=20},{E=19.6},{SW=17},{GEW=0.0415},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495011486},{NDM=10},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
Length
[mm]
D
diameter
[mm]
G
thread
ⁿ/ₐ
H
height
[mm]
E
Side-to-side dimension
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02030-06
02030-06
A
with smooth support surfa...
11
8.0
M 6
10
11.5
10
0.0075
Yes
84662080
4059495011431
31.12.2099
98% Warenverfügbarkeit. N...
02030-061
02030-061
A
with smooth support surfa...
11
6.0
M 6
20
11.5
10
0.0133
Yes
84662080
4059495011448
31.12.2099
98% Warenverfügbarkeit. N...
02030-08
02030-08
A
with smooth support surfa...
13
10.0
M 8
15
15.0
13
0.0185
Yes
84662080
4059495011455
31.12.2099
98% Warenverfügbarkeit. N...
02030-081
02030-081
A
with smooth support surfa...
13
9.0
M 8
30
15.0
13
0.0345
Yes
84662080
4059495011462
31.12.2099
98% Warenverfügbarkeit. N...
02030-10
02030-10
A
with smooth support surfa...
16
13.0
M 10
20
19.6
17
0.0415
Yes
84662080
4059495011486
31.12.2099
98% Warenverfügbarkeit. N...
02030-101
02030-101
A
with smooth support surfa...
16
13.0
M 10
40
19.6
17
0.0804
Yes
84662080
4059495011493
31.12.2099
98% Warenverfügbarkeit. N...
02030-12
02030-12
A
with smooth support surfa...
20
15.0
M 12
25
21.9
19
0.0681
Yes
84662080
4059495011509
31.12.2099
98% Warenverfügbarkeit. N...
02030-121
02030-121
A
with smooth support surfa...
20
15.0
M 12
50
21.9
19
0.1276
Yes
84662080
4059495011516
31.12.2099
98% Warenverfügbarkeit. N...
02030-083
02030-083
B
with hard metal tips
13
11.5
M 8
15
15.0
13
0.0198
Yes
84662080
4059495011479
31.12.2099
98% Warenverfügbarkeit. N...
02030-123
02030-123
B
with hard metal tips
20
15.0
M 12
25
21.9
19
0.0655
Yes
84662080
4059495011523
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청