Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02130 - Rest pads
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Rest pads, locating pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/auflagebolzen_aufnahmebolzen/02130.prj},{NB=02130-10X32},{BEST=02130-10X32},{H=32},{B=10},{D=8},{D1=10},{R=14},{GEW=0.0232},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059495013572},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
H
height
[mm]
B
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02130-05X8
02130-05X8
8
5
4
5
7
0.0016
Yes
73182900
4059495013459
31.12.2099
98% Warenverfügbarkeit. N...
02130-05X10
02130-05X10
10
5
4
5
7
0.0020
Yes
73182900
4059495013428
31.12.2099
98% Warenverfügbarkeit. N...
02130-05X12
02130-05X12
12
5
4
5
7
0.0022
Yes
73182900
4059495013435
31.12.2099
98% Warenverfügbarkeit. N...
02130-05X16
02130-05X16
16
5
4
5
7
0.0028
Yes
73182900
4059495013442
31.12.2099
98% Warenverfügbarkeit. N...
02130-06X10
02130-06X10
10
6
5
6
8
0.0030
Yes
73182900
4059495013466
31.12.2099
98% Warenverfügbarkeit. N...
02130-06X12
02130-06X12
12
6
5
6
8
0.0034
Yes
73182900
4059495013473
31.12.2099
98% Warenverfügbarkeit. N...
02130-06X16
02130-06X16
16
6
5
6
8
0.0042
Yes
73182900
4059495013480
31.12.2099
98% Warenverfügbarkeit. N...
02130-06X20
02130-06X20
20
6
5
6
8
0.0051
Yes
73182900
4059495013497
31.12.2099
98% Warenverfügbarkeit. N...
02130-08X12
02130-08X12
12
8
6
8
11
0.0062
Yes
73182900
4059495013503
31.12.2099
98% Warenverfügbarkeit. N...
02130-08X16
02130-08X16
16
8
6
8
11
0.0078
Yes
73182900
4059495013510
31.12.2099
98% Warenverfügbarkeit. N...
02130-08X20
02130-08X20
20
8
6
8
11
0.0093
Yes
73182900
4059495013527
31.12.2099
98% Warenverfügbarkeit. N...
02130-08X25
02130-08X25
25
8
6
8
11
0.0112
Yes
73182900
4059495013534
31.12.2099
98% Warenverfügbarkeit. N...
02130-10X16
02130-10X16
16
10
8
10
14
0.0134
Yes
73182900
4059495013541
31.12.2099
98% Warenverfügbarkeit. N...
02130-10X20
02130-10X20
20
10
8
10
14
0.0160
Yes
73182900
4059495013558
31.12.2099
98% Warenverfügbarkeit. N...
02130-10X25
02130-10X25
25
10
8
10
14
0.0189
Yes
73182900
4059495013565
31.12.2099
98% Warenverfügbarkeit. N...
02130-10X32
02130-10X32
32
10
8
10
14
0.0232
Yes
73182900
4059495013572
31.12.2099
98% Warenverfügbarkeit. N...
02130-12X20
02130-12X20
20
12
10
12
16
0.0241
Yes
73182900
4059495013589
31.12.2099
98% Warenverfügbarkeit. N...
02130-12X25
02130-12X25
25
12
10
12
16
0.0286
Yes
73182900
4059495013596
31.12.2099
98% Warenverfügbarkeit. N...
02130-12X32
02130-12X32
32
12
10
12
16
0.0347
Yes
73182900
4059495013602
31.12.2099
98% Warenverfügbarkeit. N...
02130-12X40
02130-12X40
40
12
10
12
16
0.0418
Yes
73182900
4059495013619
31.12.2099
98% Warenverfügbarkeit. N...
02130-14X20
02130-14X20
20
14
12
14
20
0.0354
Yes
73182900
4059495013626
31.12.2099
98% Warenverfügbarkeit. N...
02130-14X25
02130-14X25
25
14
12
14
20
0.0413
Yes
73182900
4059495013633
31.12.2099
98% Warenverfügbarkeit. N...
02130-14X32
02130-14X32
32
14
12
14
20
0.0497
Yes
73182900
4059495013640
31.12.2099
98% Warenverfügbarkeit. N...
02130-14X40
02130-14X40
40
14
12
14
20
0.0593
Yes
73182900
4059495013657
31.12.2099
98% Warenverfügbarkeit. N...
02130-16X25
02130-16X25
25
16
14
16
25
0.0568
Yes
73182900
4059495013664
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
02150 - Rest pads adjustable with locknut
norelem
30.05.2024
02010 - Rest pads
norelem
30.05.2024
07020 - Studs
norelem
30.05.2024
04010 - Clamp straps slotted heel
norelem
30.05.2024
02020 - Locating pins and rest pads DIN 6321
norelem
30.05.2024
07420 - Spherical washers DIN 6319, edition 10/01
norelem
30.05.2024
02153 - Rest pads
norelem
30.05.2024
07030 - Studs DIN 6379
norelem
30.05.2024
01380 - L-shaped profiles, grey cast iron or aluminium
norelem
30.05.2024
03320 - Cylindrical pins to DIN 6325
norelem
30.05.2024
03085 - Adjustable mini Stops
norelem
30.05.2024
07240 - Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
norelem
30.05.2024
05120 - Toggle clamps horizontal with horizontal foot
norelem
30.05.2024
02005 - Self-aligning pads adjustable
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청