Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02385 - Jack screws
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Workpiece supports
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/abstuetzelemente/02385.prj},{NB=02385-12150_(0)},{BEST=02385-12150},{A=150},{BMAX=100},{B=0},{C=30},{D=50},{SW=46},{SW1=36},{G=M 12},{G1=M 24 x 2},{GEW=2.0150},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495014784},{NDM=12},{NDM1=24},{XA=9.40},{ST=1.750},{ST1=2.000},{XB=14.000},{XC=15.000},{XD=18.000},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance min.
[mm]
BMAX
distance max.
[mm]
C
Length
[mm]
D
external diameter
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
G
thread diameter
ⁿ/ₐ
G1
thread
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02385-12040
02385-12040
40
10
30
40
36
30
M 12
M 20 x 1,5
0.3155
Yes
84662080
4059495014746
31.12.2099
98% Warenverfügbarkeit. N...
02385-12050
02385-12050
50
20
30
40
36
30
M 12
M 20 x 1,5
0.4143
Yes
84662080
4059495014753
31.12.2099
98% Warenverfügbarkeit. N...
02385-12070
02385-12070
70
40
30
40
36
30
M 12
M 20 x 1,5
0.6096
Yes
84662080
4059495014760
31.12.2099
98% Warenverfügbarkeit. N...
02385-12100
02385-12100
100
50
30
50
46
36
M 12
M 24 x 2
1.2650
Yes
84662080
4059495014777
31.12.2099
98% Warenverfügbarkeit. N...
02385-12150
02385-12150
150
100
30
50
46
36
M 12
M 24 x 2
2.0150
Yes
84662080
4059495014784
31.12.2099
98% Warenverfügbarkeit. N...
02385-16040
02385-16040
40
10
35
40
36
30
M 16
M 20 x 1,5
0.3338
Yes
84662080
4059495014791
31.12.2099
98% Warenverfügbarkeit. N...
02385-16050
02385-16050
50
20
35
40
36
30
M 16
M 20 x 1,5
0.4323
Yes
84662080
4059495014807
31.12.2099
98% Warenverfügbarkeit. N...
02385-16070
02385-16070
70
40
35
40
36
30
M 16
M 20 x 1,5
0.5800
Yes
84662080
4059495014814
31.12.2099
98% Warenverfügbarkeit. N...
02385-16100
02385-16100
100
50
35
50
46
36
M 16
M 24 x 2
1.2890
Yes
84662080
4059495014821
31.12.2099
98% Warenverfügbarkeit. N...
02385-16150
02385-16150
150
100
35
50
46
36
M 16
M 24 x 2
2.0120
Yes
84662080
4059495014838
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청