miniHK manual clamp - miniature
NBK (Nabeya Bi-tech Kaisha)
klemmungen
Powered by
CAD모델 선택
{nbk/klemmungen/minihk.prj},{NB=HK0900MW---_NBK},{SORTIERUNG=1},{KLEMTYP=miniHKOS},{ARTIKEL=HK0900MW},{TABELLE=MIN},{VERMERK=},{ARTIKELNUM=HK0900MW},{ADAPTERPLA=},{ENDDVIS=ohne},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{ABDECKBAND=},{PDF1=PDF Massbild},{PDF2=PDF Anweisung},{PDF3=PDF Beschreibung},{SCHIENHERS=},{SCHIENTYP=},{GROESSE=},{WAGENTYP=},{HALTEKRAFT=100},{RICHT=von oben},{OW=18.00},{OWM=16.00},{D=MIN},{X=MIN},{T=MIN},{A=30.0},{B=17.0},{BMAX=17.0},{C=MIN},{CC=4.2},{E=7.8},{ANZUGSMOMENT=0.17},{A1=23.0},{A2=9.00},{A3=2.00},{A4=0.25},{B1=11.0},{B2=3.00},{G=M3},{GG=3},{DK=8},{DK1=2.80},{H=3.0},{H1=5.85},{BN=18.5},{HN=4.2},{DB=6.0},{ABSD=1.50},{SELEKTION=MINIHK},{ZZC=J},{KOSCHUTZ=},{NBKID=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BESTELLNUM
item number clamping element
ⁿ/ₐ
ADAPTERPLA
item number adapting plate
ⁿ/ₐ
VERFUEGBARKEIT
availability
ⁿ/ₐ
SCHIENHERS
guide rail manufacturer
ⁿ/ₐ
SCHIENTYP
type of guide rail
ⁿ/ₐ
GROESSE
size
ⁿ/ₐ
WAGENTYP
type of carriage
ⁿ/ₐ
HALTEKRAFT
fixing power
[N]
RICHT
installation way
ⁿ/ₐ
OW
Klemmbreite
[mm]
OWM
Clamping width min.
[mm]
D
fastening surface/rail base
[mm]
X
fastening surface/rail base without adapting plate
[mm]
T
thickness of adapting plate
[mm]
A
width
[mm]
B
casing length
[mm]
BMAX
max. length
[mm]
C
clearance
[mm]
E
casing height
[mm]
ANZUGSMOMENT
fastening torque
[N*m]
A1
fixing holes/width
[mm]
A2
clamping head length
[mm]
B1
mounting holes/length
[mm]
B2
mounting holes/length
[mm]
G
fastening screw thread
[mm]
DK
clamping head diameter
[mm]
H
depth of the fastening screw thread
[mm]
H1
clamping head / casing bottom
[mm]
HK0500M
HK0500M
standard
40
from above
5.00
12.0
14.0
14.0
4.5
0.07
8.0
5.00
10.0
2.00
M2
4
4.5
3.40
HK0500MW
HK0500MW
standard
40
from above
10.00
9.50
17.0
14.0
14.0
4.5
0.07
13.0
5.00
10.0
2.00
M2
4
4.5
3.40
HK0700M
HK0700M
standard
65
from above
7.00
6.30
17.0
12.0
12.0
6.0
0.11
12.0
7.00
8.0
2.00
M2
6
2.5
4.30
HK0700MW
HK0700MW
standard
65
from above
14.00
13.00
25.0
12.0
12.0
6.0
0.11
19.0
6.65
8.0
2.00
M2
6
6.0
4.30
HK0900M
HK0900M
standard
100
from above
9.00
7.44
20.0
17.0
17.0
7.3
0.17
15.0
9.00
11.0
3.00
M3
8
3.0
5.35
HK0900MW
HK0900MW
standard
100
from above
18.00
16.00
30.0
17.0
17.0
7.8
0.17
23.0
9.00
11.0
3.00
M3
8
3.0
5.85
HK1200M
HK1200M
standard
150
from above
12.00
9.64
27.0
19.0
19.0
9.5
0.35
20.0
10.00
13.0
3.00
M3
10
3.6
7.15
HK1200MW
HK1200MW
standard
150
from above
24.00
22.00
40.0
19.0
19.0
10.0
0.35
30.0
10.00
13.0
3.00
M3
10
3.5
7.65
HK1500M
HK1500M
standard
180
from above
15.00
12.70
32.0
20.0
20.0
11.0
0.75
25.0
14.00
14.0
3.00
M3
12
4.0
8.05
HK1500MW
HK1500MW
standard
180
from above
42.00
39.60
60.0
22.0
22.0
11.5
0.75
45.0
14.00
15.0
3.50
M4
12
4.5
8.55
HK1510MW
HK1510MW
standard
180
from above
30.00
48.0
22.0
22.0
11.5
0.75
35.0
14.00
14.5
3.75
M4
12
4.0
8.55
HK2000M
HK2000M
standard
220
from above
20.00
17.30
46.0
26.0
26.0
15.0
1.30
38.0
14.00
19.0
3.50
M4
14
6.0
9.60
HK2500M
HK2500M
standard
300
from above
23.00
48.0
35.0
35.0
20.0
2.50
35.0
16.00
24.0
5.50
M6
16
7.0
14.90
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청