KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
NBK (Nabeya Bi-tech Kaisha)
klemmungen
Powered by
CAD모델 선택
{nbk/klemmungen/kbh_asmtab.prj},{NB=KBH4502BS1A--- _NBK},{SORTIERUNG=1},{GROESSE=MIN},{D=MIN},{X=MIN},{T=MIN},{BDRUCK=150},{BDRUCKMAX=160},{OW=29.66},{A=120},{B=177.6},{BMAX=177.6},{H1=11.9},{C=MIN},{CC=10.0},{E=50.0},{A1=100},{A2=MIN},{B11=155.0},{B2=80},{B3=60},{DD1=12.0},{H2=15.0},{L1=MIN},{L2=15.0},{D4=17.0},{B1=163.0},{TABELLE=60.88},{NBKID=1},{KLEMTYP=KBHS1AOS},{ARTIKEL=KBH4502BS1A},{VERMERK=},{ARTIKELNUM=4502BS1},{ADAPTERPLA=},{ENDDVIS=mit},{SCHIENHERS=},{SCHIENTYP=},{WAGENTYP=},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{ABDECKBAND=},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{HALTEKRAFT=9900},{RICHT=von vorne},{G1=M12},{G=G1/8},{G2=10.5},{G3=M10},{PPATH=kbh_asmsbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTELLNUM
item number
ⁿ/ₐ
ADAPTERPLA
item number adapting plate
ⁿ/ₐ
ENDDVIS
with/without seals
ⁿ/ₐ
SCHIENHERS
rail manufacturer
ⁿ/ₐ
SCHIENTYP
type of Rail
ⁿ/ₐ
GROESSE
size
ⁿ/ₐ
WAGENTYP
type of Carriage
ⁿ/ₐ
D
fastening surface/rail base
[mm]
X
fastening surface/rail base without adapting plate
[mm]
T
thickness of adapting plate
[mm]
VERFUEGBARKEIT
availability
ⁿ/ₐ
HALTEKRAFT
fixing power
[N]
BDRUCK
operating pressure
[bar]
BDRUCKMAX
max. operating pressure
[bar]
RICHT
installation way
ⁿ/ₐ
OW
Clamping width
[mm]
A
width
[mm]
B
length with seals
[mm]
BMAX
max. length
[mm]
G1
fastening screw thread
ⁿ/ₐ
H1
thread depth in the middle
[mm]
C
clearance
[mm]
E
casing height
[mm]
A1
fixing holes/width
[mm]
A2
fixing holes/width
[mm]
B2
fixing holes/length
[mm]
B3
fixing holes in the middle/length
[mm]
G
hydraulic connection
ⁿ/ₐ
G2
fixing holes
[mm]
G3
fortification fron beneath with
ⁿ/ₐ
H2
thread depth outside the middle
[mm]
L1
hydraulic connection horizontal
[mm]
L2
hydraulic connection vertical
[mm]
B1
length without seals
ⁿ/ₐ
KBH10001AS1
KBH10001AS1
without
standard
34000
150
160
from front
75.00
250
229.2
208.0
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10001AS1A
KBH10001AS1A
with
standard
34000
150
160
from front
75.00
250
229.2
229.2
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10001BS1
KBH10001BS1
without
standard
34000
150
160
from above
100.00
250
224.1
208.0
M20
24.0
98.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10001BS1A
KBH10001BS1A
with
standard
34000
150
160
from front
100.00
250
224.1
224.1
M20
24.0
98.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10001ES1
KBH10001ES1
without
standard
34000
150
160
from front
65.60
250
230.0
208.0
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10001ES1A
KBH10001ES1A
with
standard
34000
150
160
from front
65.60
250
230.0
230.0
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10002DS1
KBH10002DS1
without
standard
34000
150
160
from front
61.00
250
228.0
208.0
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10002DS1A
KBH10002DS1A
with
standard
34000
150
160
from front
61.00
250
228.0
228.0
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10003AS1
KBH10003AS1
without
standard
34000
150
160
from front
62.00
250
230.0
208.0
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10003AS1A
KBH10003AS1A
with
standard
34000
150
160
from front
62.00
250
230.0
230.0
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10005BS1
KBH10005BS1
without
standard
34000
150
160
from front
53.00
250
221.6
208.0
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH10005BS1A
KBH10005BS1A
with
standard
34000
150
160
from front
53.00
250
221.6
221.6
M20
17.5
105.0
200
150
150
G1/4
17.5
M16
30.0
20.0
208.0
KBH12505BS1
KBH12505BS1
without
standard
46000
150
160
from front
71.50
320
245.0
235.0
M27
29.0
135.0
270
102
102
G1/4
24
M24
45.0
50.0
235.0
KBH12505BS1A
KBH12505BS1A
with
standard
46000
150
160
from front
71.50
320
245.0
245.0
M27
29.0
135.0
270
102
102
G1/4
24
M24
45.0
50.0
235.0
KBH2501AS1
KBH2501AS1
without
standard
2200
100
110
from front
15.60
70
116.0
100.0
M8
5.8
29.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.0
100.0
KBH2501AS1A
KBH2501AS1A
with
standard
2200
100
110
from front
15.60
70
116.0
116.0
M8
5.8
29.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.0
100.0
KBH2501BS1
KBH2501BS1
without
standard
1600
100
110
from above
25.00
70
116.0
100.0
M8
7.7
25.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.5
100.0
KBH2501BS1A
KBH2501BS1A
with
standard
1600
100
110
from front
25.00
70
116.0
116.0
M8
7.7
25.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.5
100.0
KBH2501CS1
KBH2501CS1
without
standard
2200
100
110
from front
17.60
70
116.0
100.0
M8
5.8
29.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.0
100.0
KBH2501CS1A
KBH2501CS1A
with
standard
2200
100
110
from front
17.60
70
116.0
116.0
M8
5.8
29.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.0
100.0
KBH2501ES1
KBH2501ES1
without
standard
2200
100
110
from front
15.00
70
116.0
100.0
M8
5.8
29.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.0
100.0
KBH2501ES1A
KBH2501ES1A
with
standard
2200
100
110
from front
15.00
70
116.0
116.0
M8
5.8
29.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.0
100.0
KBH2501IS1
KBH2501IS1
without
standard
1600
100
110
from above
25.00
70
116.0
100.0
M8
7.7
25.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.5
100.0
KBH2501IS1A
KBH2501IS1A
with
standard
1600
100
110
from front
25.00
70
116.0
116.0
M8
7.7
25.5
57
45
45
G1/8
6.8
M6
9.0
10.0
9.5
100.0
KBH2502AS1
KBH2502AS1
without
standard
2200
100
110
from front
16.00
70
116.0
100.0
M8
5.8
29.5
57
45
40
G1/8
6.8
M6
9.0
10.0
9.0
100.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청