카탈로그: MuA
생성됨: 28.01.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MuA
FBA A - KWL - Fussbodenauslass FBA
MuA
Heat recovery ventilation
Powered by
CAD모델 선택
{mua/kontrollierte_wohnraumlueftung/fba_kwl.prj},{NB=FBAA50195(H=90, B=195(A_200)},{SA810ID03=36996},{CNSMASSEXACT=3.02},{CNSQUANTITY=2},{T=0.600},{SA010ID04=Maschinen- und Apparatebau Hagen GmbH},{SA010ID03=202003},{SA810ID04=36996},{SA810ID10=FBA-A, Gehäuse aus verzinktem Stahl mit eingebautem},{SA700ID04=FBA-A, Fußbodenauslass mit Drosselelement sowie trittsicherem Alu-Lüftungsgitter},{SA100ID04=Fußbodenluftdurchlass},{SA110ID04=FBA A - KWL},{SA200ID03=mit neun Schlitzen},{SA260ID03=höhenverstellbar 90-220mm},{SA300ID03=mit Anschlusskasten},{SA350ID03= mit Lochblech, ohne Lippendichtung},{SA400ID03=Aluminium},{SA500ID03=Stahl, verzinkt},{SA700ID05=90-220 mm },{SA700ID06=355 mm},{SA700ID07=155 mm},{LODDEST=A},{LOD=200},{H=90}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA010ID03
Issue date (month) of the guideline
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA100ID04
Durchlasstyp
ⁿ/ₐ
SA110ID04
Serie
ⁿ/ₐ
SA200ID03
Variante 1 (je nach Durchlasstyp)
ⁿ/ₐ
SA260ID03
Variante 3 (je nach Durchlasstyp)
ⁿ/ₐ
SA300ID03
Connection type
ⁿ/ₐ
SA350ID03
Ausrüstung
ⁿ/ₐ
SA400ID03
Oberfläche/Material Luftdurchlass
ⁿ/ₐ
SA500ID03
Material Anschlusskasten
ⁿ/ₐ
SA700ID05
Nominal length
ⁿ/ₐ
SA700ID06
Nennbreite
ⁿ/ₐ
SA700ID07
Nennhöhe
ⁿ/ₐ
CNSORDERNO
Item number
ⁿ/ₐ
SBEZ
Product description
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
BES
Description
ⁿ/ₐ
AI
Surface
[m2]
CNSMASSEXACT
Weight
[kg]
CNSQUANTITY
Package
[Stk]
SA010ID06
Manufacturer’s web address
ⁿ/ₐ
SA010ID13
Language of the file LanguageID - language code according to ISO 639_3
ⁿ/ₐ
SA010ID14
Identifiers of the project countries for which the file is valid
ⁿ/ₐ
SA810ID14
Units of measure
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA810ID16
Name der Verpackungseinheit
ⁿ/ₐ
FBAA50195-KWL
Maschinen- und Apparateba...
202003
36996
36996
FBA-A, Gehäuse aus verzin...
FBA-A, Fußbodenauslass mi...
Fußbodenluftdurchlass
FBA A - KWL
mit neun Schlitzen
höhenverstellbar 90-220mm
mit Anschlusskasten
mit Lochblech, ohne Lipp...
Aluminium
Stahl, verzinkt
90-220 mm
355 mm
155 mm
36996
FBAA50195
FBA-A
Gehäuse aus verzinktem St...
0.315
3.02
2
www.mua.de
DEU
DE
PCE
1
PCE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WBA A - KWL - Wandauslass WBA
MuA
14.02.2023
KSDO - KWL - Kulissenschalldämpfer KSDO
MuA
14.02.2023
USO- KWL - Reduction fitting, symmetrical, oval-oval USO
MuA
14.02.2023
KXHAOR - KWL - Kreuzstück horizontal, asymmetrisch, oval-rund KXHAOR
MuA
14.02.2023
ATHO - KWL - Branch tube, horizontal, oval ATHO
MuA
14.02.2023
ME - KWL - Mengeneinstellsatz ME
MuA
14.02.2023
WBA V - KWL - Wandauslass WBA
MuA
14.02.2023
UAO - Reduction fitting, asymmetrical, oval-oval UAO
MuA
14.02.2023
WFRO - Wickelfalzovalrohre WFRO
MuA
14.02.2023
ETGVO - Offset, vertical, oval ETGVO
MuA
07.12.2022
DKO - Throttle valve, oval DKO
MuA
14.02.2023
ATVO - Abzweig, vertikal, oval
MuA
14.02.2023
ASTO - Connection sleeve, oval, 90° ASTO
MuA
14.02.2023
USO - Reduction fitting, symmetrical, oval-oval USO
MuA
14.02.2023
자세히 보기
미리보기
3D
치수도
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청