Angle joints DIN 71802 form BS with rivet stud
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD모델 선택
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/winkelgelenke20din207180220form20bs20mit20nietzapfen.prj},{NB=11 03 1333 2019/013},{PREVIEW=../_pool_/a3/27/winkelgelenk-form-bs_700x700px.png},{REF=11 03 1333 2019/013},{IDENT=Winkelgelenk DIN 71802 Form BS mit Nietzapfen BS 19 x 18 M14LH Stahl galv. verzinkt weiß},{SIZE=BS 19 x 18 M14LH¹},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D2=M14 x 2 LH},{THREAD=Regelgewinde links},{D3=22},{D5=14},{L1PM02=18},{L3PM03=20},{APM03=45},{EMIN=21,5},{WEIGHT=0,189},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/winkelgelenk-aehnlich-din-71802-form-bs-mit-nietzapfen-bs-19-x-18-m14lh1-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=4355}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3
d3
[mm]
D5
d5 h11
[mm]
L1PM02
l1 ±0,2
[mm]
L3PM03
l3 ±0,3
[mm]
APM03
a ±0,3
[mm]
EMIN
e min.
[mm]
WEIGHT
Mass per piece
[kg]
10 03 1333 1008/001
10 03 1333 1008/001
Angle joint DIN 71802 for...
BS 8 x 4 M5
Steel
bright
8
M5 x 0,8
Regular thread right
8
5
4
9
22
10,2
0,013
10 03 1333 1008/013
10 03 1333 1008/013
Angle joint DIN 71802 for...
BS 8 x 4 M5
Steel
electr. galvanised white
8
M5 x 0,8
Regular thread right
8
5
4
9
22
10,2
0,013
11 03 1333 1008/003
11 03 1333 1008/003
Angle joint DIN 71802 for...
BS 8 x 4 M5LH
Steel
bright
8
M5 x 0,8 LH
Regular thread left
8
5
4
9
22
10,2
0,013
11 03 1333 1008/013
11 03 1333 1008/013
Angle joint DIN 71802 for...
BS 8 x 4 M5LH
Steel
electr. galvanised white
8
M5 x 0,8 LH
Regular thread left
8
5
4
9
22
10,2
0,013
10 03 1333 2008/001
10 03 1333 2008/001
Angle joint DIN 71802 for...
BS 8 x 7,5 M5
Steel
bright
8
M5 x 0,8
Regular thread right
8
5
7,5
9
22
10,2
0,013
10 03 1333 2008/013
10 03 1333 2008/013
Angle joint DIN 71802 for...
BS 8 x 7,5 M5
Steel
electr. galvanised white
8
M5 x 0,8
Regular thread right
8
5
7,5
9
22
10,2
0,013
11 03 1333 2008/003
11 03 1333 2008/003
Angle joint DIN 71802 for...
BS 8 x 7,5 M5LH
Steel
bright
8
M5 x 0,8 LH
Regular thread left
8
5
7,5
9
22
10,2
0,013
11 03 1333 2008/013
11 03 1333 2008/013
Angle joint DIN 71802 for...
BS 8 x 7,5 M5LH
Steel
electr. galvanised white
8
M5 x 0,8 LH
Regular thread left
8
5
7,5
9
22
10,2
0,013
10 03 1333 1010/001
10 03 1333 1010/001
Angle joint DIN 71802 for...
BS 10 x 4,5 M6
Steel
bright
10
M6 x 1
Regular thread right
10
6
4,5
11
25
11,5
0,021
10 03 1333 1010/013
10 03 1333 1010/013
Angle joint DIN 71802 for...
BS 10 x 4,5 M6
Steel
electr. galvanised white
10
M6 x 1
Regular thread right
10
6
4,5
11
25
11,5
0,021
11 03 1333 1010/001
11 03 1333 1010/001
Angle joint DIN 71802 for...
BS 10 x 4,5 M6LH
Steel
bright
10
M6 x 1 LH
Regular thread left
10
6
4,5
11
25
11,5
0,021
11 03 1333 1010/013
11 03 1333 1010/013
Angle joint DIN 71802 for...
BS 10 x 4,5 M6LH
Steel
electr. galvanised white
10
M6 x 1 LH
Regular thread left
10
6
4,5
11
25
11,5
0,021
10 03 1333 2010/001
10 03 1333 2010/001
Angle joint DIN 71802 for...
BS 10 x 8 M6
Steel
bright
10
M6 x 1
Regular thread right
10
6
8
11
25
11,5
0,022
10 03 1333 2010/013
10 03 1333 2010/013
Angle joint DIN 71802 for...
BS 10 x 8 M6
Steel
electr. galvanised white
10
M6 x 1
Regular thread right
10
6
8
11
25
11,5
0,022
11 03 1333 2010/001
11 03 1333 2010/001
Angle joint DIN 71802 for...
BS 10 x 8 M6LH
Steel
bright
10
M6 x 1 LH
Regular thread left
10
6
8
11
25
11,5
0,022
11 03 1333 2010/013
11 03 1333 2010/013
Angle joint DIN 71802 for...
BS 10 x 8 M6LH
Steel
electr. galvanised white
10
M6 x 1 LH
Regular thread left
10
6
8
11
25
11,5
0,022
10 03 1333 1013/001
10 03 1333 1013/001
Angle joint DIN 71802 for...
BS 13 x 5 M8
Steel
bright
13
M8 x 1,25
Regular thread right
13
8
5
13
30
14
0,043
10 03 1333 1013/013
10 03 1333 1013/013
Angle joint DIN 71802 for...
BS 13 x 5 M8
Steel
electr. galvanised white
13
M8 x 1,25
Regular thread right
13
8
5
13
30
14
0,043
11 03 1333 1013/003
11 03 1333 1013/003
Angle joint DIN 71802 for...
BS 13 x 5 M8LH
Steel
bright
13
M8 x 1,25 LH
Regular thread left
13
8
5
13
30
14
0,043
11 03 1333 1013/013
11 03 1333 1013/013
Angle joint DIN 71802 for...
BS 13 x 5 M8LH
Steel
electr. galvanised white
13
M8 x 1,25 LH
Regular thread left
13
8
5
13
30
14
0,043
10 03 1333 2013/001
10 03 1333 2013/001
Angle joint DIN 71802 for...
BS 13 x 10 M8
Steel
bright
13
M8 x 1,25
Regular thread right
13
8
10
13
30
14
0,045
10 03 1333 2013/013
10 03 1333 2013/013
Angle joint DIN 71802 for...
BS 13 x 10 M8
Steel
electr. galvanised white
13
M8 x 1,25
Regular thread right
13
8
10
13
30
14
0,045
11 03 1333 2013/003
11 03 1333 2013/003
Angle joint DIN 71802 for...
BS 13 x 10 M8LH
Steel
bright
13
M8 x 1,25 LH
Regular thread left
13
8
10
13
30
14
0,045
11 03 1333 2013/013
11 03 1333 2013/013
Angle joint DIN 71802 for...
BS 13 x 10 M8LH
Steel
electr. galvanised white
13
M8 x 1,25 LH
Regular thread left
13
8
10
13
30
14
0,045
10 03 1333 1016/001
10 03 1333 1016/001
Angle joint DIN 71802 for...
BS 16 x 6 M10
Steel
bright
16
M10 x 1,5
Regular thread right
16
10
6
16
35
15,5
0,082
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청