Motor
Maxon Motor
Powered by
CAD모델 선택
{maxon_motor/motor.prj},{NB=371120},{ORDERNO=371120},{VAR_STATIC__SHAFT_SUPPORTED_=70 N},{AMBIENT_TEMPERATURE=-20...+85 °C},{AXIAL_PLAY=0 mm, at radial load 0.5 N},{BEARING_TYPE=ball bearings},{MAX__AXIAL_LOAD__DYNAMIC_=0.15 N},{MAX__EFFICIENCY=51 %},{MAX__FORCE_FOR_PRESS_FITS__STATIC_=15 N},{MAX__RADIAL_LOAD=0.4 N, 4 mm from flange},{MAX__SPEED=25000 rpm},{MAX__WINDING_TEMPERATURE=+100 °C},{MECHANICAL_TIME_CONSTANT=37.8 ms},{NO_LOAD_CURRENT=34.7 mA},{NO_LOAD_SPEED=14000 rpm},{NOMINAL_CURRENT__MAX__CONTINUOUS_CURRENT_=0.275 A},{NOMINAL_SPEED=3700 rpm},{NOMINAL_TORQUE__MAX__CONTINUOUS_TORQUE_=0.715 mNm},{NOMINAL_VOLTAGE=4.5 V},{NUMBER_OF_AUTOCLAVE_CYCLES=0},{NUMBER_OF_COMMUTATOR_SEGMENTS=},{NUMBER_OF_POLE_PAIRS=4}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
ⁿ/ₐ
VAR_STATIC__SHAFT_SUPPORTED_
(static, shaft supported)
ⁿ/ₐ
AMBIENT_TEMPERATURE
ambient temperature
ⁿ/ₐ
AXIAL_PLAY
axial play
ⁿ/ₐ
BEARING_TYPE
bearing type
ⁿ/ₐ
MAX__AXIAL_LOAD__DYNAMIC_
max. axial load (dynamic)
ⁿ/ₐ
MAX__EFFICIENCY
max. efficiency
ⁿ/ₐ
MAX__FORCE_FOR_PRESS_FITS__STATIC_
max. force for press fits (static)
ⁿ/ₐ
MAX__RADIAL_LOAD
max. radial load
ⁿ/ₐ
MAX__SPEED
max. speed
ⁿ/ₐ
MAX__WINDING_TEMPERATURE
max. winding temperature
ⁿ/ₐ
MECHANICAL_TIME_CONSTANT
mechanical time constant
ⁿ/ₐ
NO_LOAD_CURRENT
no load current
ⁿ/ₐ
NO_LOAD_SPEED
no load speed
ⁿ/ₐ
NOMINAL_CURRENT__MAX__CONTINUOUS_CURRENT_
nominal current (max. continuous current)
ⁿ/ₐ
NOMINAL_SPEED
nominal speed
ⁿ/ₐ
NOMINAL_TORQUE__MAX__CONTINUOUS_TORQUE_
nominal torque (max. continuous torque)
ⁿ/ₐ
NOMINAL_VOLTAGE
nominal voltage
ⁿ/ₐ
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
ⁿ/ₐ
NUMBER_OF_COMMUTATOR_SEGMENTS
number of commutator segments
ⁿ/ₐ
NUMBER_OF_POLE_PAIRS
number of pole pairs
ⁿ/ₐ
RADIAL_PLAY
radial play
ⁿ/ₐ
ROTOR_INERTIA
rotor inertia
ⁿ/ₐ
SPEED_CONSTANT
speed constant
ⁿ/ₐ
SPEED_TORQUE_GRADIENT
speed torque gradient
ⁿ/ₐ
STALL_CURRENT
stall current
ⁿ/ₐ
STALL_TORQUE
stall torque
ⁿ/ₐ
TERMINAL_INDUCTANCE
terminal inductance
ⁿ/ₐ
TERMINAL_RESISTANCE
terminal resistance
ⁿ/ₐ
THERMAL_RESISTANCE_HOUSING_AMBIENT
thermal resistance housing-ambient
ⁿ/ₐ
THERMAL_RESISTANCE_WINDING_HOUSING
thermal resistance winding-housing
ⁿ/ₐ
THERMAL_TIME_CONSTANT_MOTOR
thermal time constant motor
ⁿ/ₐ
THERMAL_TIME_CONSTANT_WINDING
thermal time constant winding
ⁿ/ₐ
TORQUE_CONSTANT
torque constant
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
NUMBER_OF_PHASES
number of phases
ⁿ/ₐ
OPERATING_MODE
operating mode
ⁿ/ₐ
SCALING_SPEED_SET_VALUE_INPUT
scaling speed set value input
ⁿ/ₐ
SPEED_SET_VALUE_INPUT
speed set value input
ⁿ/ₐ
SPEED_RANGE
speed range
ⁿ/ₐ
339252
339252
200 N
-40...+100 °C
{0} {1}, at radial load {...
ball bearings
1.3 N
49 %
18 N
3.4 N, 5 mm from flange
22000 rpm
+125 °C
67.5 ms
78.1 mA
20100 rpm
0.402 A
9680 rpm
1.83 mNm
12 V
0
4
1.1 gcm²
1890 rpmV
5860 rpmmNm
0.764 A
3.87 mNm
0.428 mH
15.7 Ω
11.4 KW
11.3 KW
48.4 s
1.45 s
5.06 mNmA
8 g
339252
3
339253
339253
200 N
-40...+100 °C
{0} {1}, at radial load {...
ball bearings
1.3 N
49 %
18 N
3.4 N, 5 mm from flange
22000 rpm
+125 °C
68.6 ms
38.9 mA
20000 rpm
0.199 A
9590 rpm
1.81 mNm
24 V
0
4
1.1 gcm²
942 rpmV
5960 rpmmNm
0.374 A
3.8 mNm
1.71 mH
64.1 Ω
11.5 KW
11.3 KW
48.7 s
1.45 s
10.1 mNmA
8 g
339253
3
339251
339251
200 N
-40...+100 °C
{0} {1}, at radial load {...
ball bearings
1.3 N
49 %
18 N
3.4 N, 5 mm from flange
22000 rpm
+125 °C
68.9 ms
156 mA
20000 rpm
0.794 A
9600 rpm
1.8 mNm
6 V
0
4
1.1 gcm²
3770 rpmV
5980 rpmmNm
1.5 A
3.79 mNm
0.107 mH
4.01 Ω
11.4 KW
11.3 KW
48.6 s
1.41 s
2.53 mNmA
8 g
339251
3
339255
339255
200 N
-40...+100 °C
0 mm, at radial load 2 N
ball bearings
1.8 N
59 %
18 N
1.9 N, 5 mm from flange
15000 rpm
+125 °C
74.1 ms
53.6 mA
9070 rpm
0.56 A
3030 rpm
3.22 mNm
6 V
0
4
3.84 gcm²
1620 rpmV
1840 rpmmNm
0.9 A
5.29 mNm
0.639 mH
6.67 Ω
20.6 KW
8.69 KW
34.2 s
2.67 s
5.88 mNmA
15 g
339255
3
339259
339259
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
55 %
45 N
10.5 N, 15 mm from flange
12000 rpm
+125 °C
95.1 ms
186 mA
9200 rpm
1.35 A
3940 rpm
7.47 mNm
6 V
0
4
13.9 gcm²
1680 rpmV
653 rpmmNm
2.72 A
15.5 mNm
0.378 mH
2.2 Ω
8.04 KW
6.17 KW
21.5 s
2.7 s
5.67 mNmA
32 g
339259
3
339260
339260
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
56 %
45 N
10.5 N, 15 mm from flange
12000 rpm
+125 °C
82.7 ms
75.5 mA
7950 rpm
0.603 A
3180 rpm
7.8 mNm
12 V
0
4
13.9 gcm²
724 rpmV
568 rpmmNm
1.16 A
15.3 mNm
2.04 mH
10.4 Ω
8.59 KW
6.26 KW
23 s
3.11 s
13.2 mNmA
32 g
339260
3
339261
339261
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
61 %
45 N
10.5 N, 15 mm from flange
12000 rpm
+125 °C
65.8 ms
46.2 mA
9300 rpm
0.394 A
4450 rpm
9.21 mNm
24 V
0
4
13.9 gcm²
416 rpmV
452 rpmmNm
0.962 A
22.1 mNm
6.19 mH
25 Ω
7.7 KW
6.12 KW
20.6 s
3.82 s
23 mNmA
32 g
339261
3
339263
339263
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
55 %
45 N
10.5 N, 15 mm from flange
12000 rpm
+125 °C
95.1 ms
186 mA
9200 rpm
1.35 A
3940 rpm
7.47 mNm
6 V
0
4
13.9 gcm²
1680 rpmV
653 rpmmNm
2.72 A
15.5 mNm
0.378 mH
2.2 Ω
8.04 KW
6.17 KW
21.5 s
2.7 s
5.67 mNmA
32 g
339263
3
339264
339264
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
56 %
45 N
10.5 N, 15 mm from flange
12000 rpm
+125 °C
82.7 ms
75.5 mA
7950 rpm
0.603 A
3180 rpm
7.8 mNm
12 V
0
4
13.9 gcm²
724 rpmV
568 rpmmNm
1.16 A
15.3 mNm
2.04 mH
10.4 Ω
8.59 KW
6.26 KW
23 s
3.11 s
13.2 mNmA
32 g
339264
3
339265
339265
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
61 %
45 N
10.5 N, 15 mm from flange
12000 rpm
+125 °C
65.8 ms
46.2 mA
9300 rpm
0.394 A
4450 rpm
9.21 mNm
24 V
0
4
13.9 gcm²
416 rpmV
452 rpmmNm
0.962 A
22.1 mNm
6.19 mH
25 Ω
7.7 KW
6.12 KW
20.6 s
3.82 s
23 mNmA
32 g
339265
3
339156
339156
1000 N
-30...+100 °C
0.05 mm, at radial load 0...
ball bearings
20 N
88 %
60 N
35 N, 5 mm from flange
14000 rpm
+155 °C
5.12 ms
13.7 mA
8450 rpm
0.614 A
7270 rpm
32.3 mNm
48 V
0
11
1
0.025 mm
13.9 gcm²
177 rpmV
35.1 rpmmNm
4.51 A
243 mNm
1.25 mH
10.6 Ω
14.4 KW
5.08 KW
543 s
28.1 s
53.8 mNmA
115 g
339156
339267
339267
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
71 %
45 N
14 N, 5 mm from flange
10000 rpm
+125 °C
20.6 ms
74.7 mA
3720 rpm
1.06 A
2060 rpm
24.5 mNm
9 V
0
4
35 gcm²
427 rpmV
56.3 rpmmNm
3.06 A
68.3 mNm
1.61 mH
2.95 Ω
12.1 KW
4.99 KW
135 s
8.69 s
22.4 mNmA
57 g
339267
3
339268
339268
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
73 %
45 N
14 N, 5 mm from flange
10000 rpm
+125 °C
21.2 ms
75.7 mA
4610 rpm
1 A
2790 rpm
25 mNm
12 V
0
4
35 gcm²
397 rpmV
57.8 rpmmNm
3.42 A
82.3 mNm
1.86 mH
3.51 Ω
10.8 KW
4.99 KW
120 s
8.39 s
24.1 mNmA
57 g
339268
3
339269
339269
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
73 %
45 N
14 N, 5 mm from flange
10000 rpm
+125 °C
21.6 ms
19.9 mA
4780 rpm
0.257 A
2940 rpm
24.7 mNm
48 V
0
4
35 gcm²
103 rpmV
58.8 rpmmNm
0.904 A
83.9 mNm
27.7 mH
53.1 Ω
10.6 KW
4.99 KW
117 s
8.26 s
92.8 mNmA
57 g
339269
3
339271
339271
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
71 %
45 N
14 N, 5 mm from flange
10000 rpm
+125 °C
20.6 ms
74.7 mA
3720 rpm
1.06 A
2060 rpm
24.5 mNm
9 V
0
4
35 gcm²
427 rpmV
56.3 rpmmNm
3.06 A
68.3 mNm
1.61 mH
2.95 Ω
12.1 KW
4.99 KW
135 s
8.69 s
22.4 mNmA
57 g
339271
3
339272
339272
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
73 %
45 N
14 N, 5 mm from flange
10000 rpm
+125 °C
21.2 ms
75.7 mA
4610 rpm
1 A
2790 rpm
25 mNm
12 V
0
4
35 gcm²
397 rpmV
57.8 rpmmNm
3.42 A
82.3 mNm
1.86 mH
3.51 Ω
10.8 KW
4.99 KW
120 s
8.39 s
24.1 mNmA
57 g
339272
3
339273
339273
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
73 %
45 N
14 N, 5 mm from flange
10000 rpm
+125 °C
21.6 ms
19.9 mA
4780 rpm
0.257 A
2940 rpm
24.7 mNm
48 V
0
4
35 gcm²
103 rpmV
58.8 rpmmNm
0.904 A
83.9 mNm
27.7 mH
53.1 Ω
10.6 KW
4.99 KW
117 s
8.26 s
92.8 mNmA
57 g
339273
3
339275
339275
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
73 %
45 N
12.5 N, 15 mm from flange
10000 rpm
+125 °C
65.5 ms
115 mA
8160 rpm
1.37 A
4840 rpm
20.1 mNm
12 V
0
8
52.3 gcm²
706 rpmV
120 rpmmNm
5.24 A
70.8 mNm
0.541 mH
2.29 Ω
6.55 KW
5.55 KW
187 s
6.08 s
13.5 mNmA
57 g
339275
3
339276
339276
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
79 %
45 N
12.5 N, 15 mm from flange
10000 rpm
+125 °C
36.1 ms
47.6 mA
7310 rpm
0.766 A
4390 rpm
27 mNm
24 V
0
8
52.3 gcm²
313 rpmV
65.9 rpmmNm
3.74 A
114 mNm
2.75 mH
6.42 Ω
6.89 KW
5.65 KW
196 s
11.2 s
30.5 mNmA
57 g
339276
3
339277
339277
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
72 %
45 N
12.5 N, 15 mm from flange
10000 rpm
+125 °C
69.8 ms
115 mA
8150 rpm
1.37 A
4720 rpm
20 mNm
12 V
0
8
52.3 gcm²
706 rpmV
128 rpmmNm
4.92 A
66.5 mNm
0.541 mH
2.44 Ω
6.64 KW
5.57 KW
189 s
6.11 s
13.5 mNmA
57 g
339277
3
339278
339278
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
79 %
45 N
12.5 N, 15 mm from flange
10000 rpm
+125 °C
36.8 ms
47.6 mA
7300 rpm
0.768 A
4360 rpm
27.1 mNm
24 V
0
8
52.3 gcm²
313 rpmV
67.1 rpmmNm
3.67 A
112 mNm
2.75 mH
6.54 Ω
6.91 KW
5.66 KW
197 s
11.2 s
30.5 mNmA
57 g
339278
3
339281
339281
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
76 %
53 N
18 N, 5 mm from flange
10000 rpm
+125 °C
17.3 ms
81.4 mA
4360 rpm
1.01 A
2930 rpm
54.7 mNm
24 V
0
8
92.5 gcm²
187 rpmV
17.9 rpmmNm
4.93 A
251 mNm
2.24 mH
4.87 Ω
6.7 KW
3.92 KW
295 s
11.5 s
51 mNmA
75 g
339281
3
339282
339282
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
80 %
53 N
18 N, 5 mm from flange
10000 rpm
+125 °C
12.5 ms
61.6 mA
4750 rpm
0.847 A
3290 rpm
66 mNm
36 V
0
8
92.5 gcm²
135 rpmV
12.9 rpmmNm
5.35 A
378 mNm
4.29 mH
6.73 Ω
6.33 KW
3.93 KW
279 s
15.9 s
70.6 mNmA
75 g
339282
3
339283
339283
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
76 %
53 N
18 N, 5 mm from flange
10000 rpm
+125 °C
17.9 ms
81.3 mA
4360 rpm
1.01 A
2900 rpm
54.7 mNm
24 V
0
8
92.5 gcm²
187 rpmV
18.5 rpmmNm
4.77 A
243 mNm
2.24 mH
5.03 Ω
6.74 KW
3.92 KW
296 s
11.5 s
51 mNmA
75 g
339283
3
339284
339284
1000 N
-40...+100 °C
0 mm, at radial load 5 N
ball bearings
4.8 N
80 %
53 N
18 N, 5 mm from flange
10000 rpm
+125 °C
12.8 ms
61.6 mA
4750 rpm
0.847 A
3270 rpm
66 mNm
36 V
0
8
92.5 gcm²
135 rpmV
13.2 rpmmNm
5.22 A
369 mNm
4.29 mH
6.89 Ω
6.35 KW
3.93 KW
279 s
15.9 s
70.6 mNmA
75 g
339284
3
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청