Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SHG-NPT-B - Worm Gear Screw Jack NPT, Version B (with anti-rotation lock), with Trapezoidal Threaded Spindle
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Screw Jacks
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/sphg_npt_ausf-b.prj},{NB=47501100},{BG=1},{HK=5000},{WG=33},{H=1},{MD=3.2},{AG1=80},{AG2=25.00},{AG3=24.00},{A1=60},{A2=10},{BG1=24.0},{BG2=72},{BG3=120},{BG4=1.5},{B1=52},{B2=18},{B3P9=3},{B4=13},{C2=62},{C3=35},{C4=12},{C5=19},{C6=32.0},{D1H6=10},{D2=33.5},{D5=30},{GEW=1.2},{SRONUTZH=20},{SRLFAUSDREHS=48},{DD3=12},{DD4=18},{DD6=8},{DBG4=12.0},{DDBG4=32},{AB=3.5},{PH=3.0},{PL=18},{T1=1.8},{LP=2.0},{PB1=6},{PH1=6},{TT1=3.5},{T2=2.8},{FR1=0.6},{FT1=0.2},{FF1=2.0},{SD1=5.5},{SD2=10.4},{ST=2.5},{SK=3.1},{SDK=9.4},{SSW=3.0},{SGEW=5},{TK1=44},{TK2=0},{GW=5},{GWT=8},{ARTNR1=47501100},{CTN=84834029},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{NUTZHUB=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
HW
Note
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
BG
Size
ⁿ/ₐ
HK
max. Stroke Force
[N]
D4
D4 - Spindle
ⁿ/ₐ
WG
η - operating efficiency
[%]
H
Hub 1) - Stroke pro full rotation of the input shaft
[mm]
MD
MD 2) - Required torque at max. load
[Nm]
AG1
A1
[mm]
AG2
A2
[mm]
AG3
A3
[mm]
A1
a1
[mm]
A2
a2
[mm]
BG1
B1
[mm]
BG2
B2
[mm]
BG3
B3
[mm]
BG4
B4
[mm]
B1
b1
[mm]
B2
b2
[mm]
B3P9
b3 - P9
[mm]
B4
b4
[mm]
C2
[mm]
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
D1H6
D1 - h6
[mm]
D2
[mm]
D3
[mm]
D5
[mm]
D6
[mm]
SRLG
Protective Sleeve 3) - Length in brackets for version with spindle end safety feature
[mm]
GEW
Weight 4) - Only weight of gearbox, without spindle and accessories
[kg]
CTN
Customs tariff number
ⁿ/ₐ
47500600
47500600
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPT,...
0
2500
Tr. 16 x 4
33
1
1.5
64
22.62
17.38
48
8
20.0
54
94
1.0
38
16
3
11
50
30
12
15
25.0
9
33.5
M10
30
M6
Stroke +20 (45)
0.6
84834029
47501100
47501100
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPT,...
1
5000
Tr. 18 x 4
33
1
3.2
80
25.00
24.00
60
10
24.0
72
120
1.5
52
18
3
13
62
35
12
19
32.0
10
33.5
M12
30
M8
Stroke +20 (48)
1.2
84834029
47501200
47501200
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPT,...
2
10000
Tr. 20 x 4
31
1
7.0
100
32.00
28.00
78
11
27.5
85
140
2.0
63
20
5
15
75
45
18
19
37.5
14
42.0
M14
39
M8
Stroke +30 (55)
2.1
84834029
47501300
47501300
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPT,...
3
25000
Tr. 30 x 6
31
1
16.0
130
45.00
31.00
106
12
45.0
105
195
2.0
81
36
5
15
82
50
23
22
41.0
16
50.0
M20
46
M10
Stroke +30 (60)
6.0
84834029
47501400
47501400
The product numbers only ...
Housing: die-cast aluminu...
Worm Gear Screw Jack NPT,...
4
50000
Tr. 40 x 7
28
1
34.0
180
63.00
39.00
150
15
47.5
145
240
2.5
115
36
6
16
117
65
32
29
58.5
20
65.0
M30
60
M12
Stroke +50 (85)
17.0
84834029
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청