Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KGM-PE-24V-GR2 - Planetary Small Geared Motor PE with DC Motor, Size 2
MÄDLER
Getriebe und Getriebemotoren
Small Geared Motors
Planetary Small Geared Motor
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/kleingetriebemotoren/planeten-kleingetriebemotoren/pl-kgm_pe_m_gm_gr-2.prj},{NB=43045324},{ARTNR=43045324},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gehäuse: Stahl verzinkt, Getriebestufe: Kunststoffzahnräder, weitere Zahnräder aus Stahl},{AUSF=24V, mit Bürsten, 1 Getriebestufe, wartungsfreie Fettschmierung},{GR=2},{ADZ=143},{UEB=21:1},{MDZ=3000},{MZDM=3.20},{MAM=12.0},{NL=55},{AL=47},{GWG=85},{A=181.0},{B=59.5},{FR=150N},{FA=110N},{GEW=1.6},{CTN=85013100}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
Size
ⁿ/ₐ
ADZ
Nominal Output Speed
[1/min.]
UEB
i - Ratio
ⁿ/ₐ
MDZ
Nominal motor speed
[1/min.]
MZDM
max. continous Torque
[Nm]
MAM
max. Starting Torque
[Nm]
NL
Nominal Motor Power
[W]
AL
Output Power
[W]
GWG
Gearbox Efficiency
[%]
A
a
[mm]
B
b
[mm]
FR
Permissible radial shaft load FR middle shaft - +/-10%
[N]
FA
Permissible axial shaft load FA - +/-10%
[N]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
43045024
43045024
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
600
5:1
3000
1.00
3.0
54
49
90
164.5
43.0
112N
100N
1.5
85013100
43045124
43045124
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
500
6:1
3000
1.30
3.5
54
49
90
164.5
43.0
112N
100N
1.5
85013100
43045224
43045224
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
392
7,66:1
3000
1.00
3.0
46
41
90
164.5
43.0
112N
100N
1.5
85013100
43045324
43045324
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
143
21:1
3000
3.20
12.0
55
47
85
181.0
59.5
150N
110N
1.6
85013100
43045424
43045424
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
120
25:1
3000
4.00
14.5
55
47
85
181.0
59.5
150N
110N
1.6
85013100
43045524
43045524
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
100
30:1
3000
4.80
14.5
55
47
85
181.0
59.5
150N
110N
1.6
85013100
43045624
43045624
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
83
36:1
3000
5.50
16.0
55
47
85
181.0
59.5
150N
110N
1.6
85013100
43045724
43045724
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
65
46:1
3000
5.60
16.0
45
38
85
181.0
59.5
150N
110N
1.6
85013100
43045824
43045824
Stahl verzinkt
Housing: galvanized steel...
24V, with brushed, 1st ge...
2
51
59:1
3000
6.00
16.0
48
32
85
181.0
59.5
150N
110N
1.6
85013100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청