Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-ZOLL-L-AL - Timing Bars, for Timing Belts, Inch Pitch, Pitch L, Material Aluminium
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Bars for Timing Belts
Timing Bars, Inch Pitch
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnwellen/zw_zoll/zw_zoll_l-3_8.prj},{NB=18291700},{ARTNR=18291700},{ARTNR1=16010307},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{Z=17},{DE=50.78},{L1=160},{L=160},{GEW=0.82},{ZTL=9.525},{OZB=3.05},{ZT=2.67},{R1=1.17},{R2=1.19},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
18291000
18291000
16010300
Aluminium
Aluminium similar to EN A...
10 L 140 AL
10
29.56
140
140
0.23
84835080
18291100
18291100
16010301
Aluminium
Aluminium similar to EN A...
11 L 140 AL
11
32.59
140
140
0.28
84835080
18291200
18291200
16010302
Aluminium
Aluminium similar to EN A...
12 L 160 AL
12
35.62
160
160
0.39
84835080
18291300
18291300
16010303
Aluminium
Aluminium similar to EN A...
13 L 160 AL
13
38.65
160
160
0.46
84835080
18291400
18291400
16010304
Aluminium
Aluminium similar to EN A...
14 L 160 AL
14
41.68
160
160
0.55
84835080
18291500
18291500
16010305
Aluminium
Aluminium similar to EN A...
15 L 160 AL
15
44.72
160
160
0.63
84835080
18291600
18291600
16010306
Aluminium
Aluminium similar to EN A...
16 L 160 AL
16
47.75
160
160
0.73
84835080
18291700
18291700
16010307
Aluminium
Aluminium similar to EN A...
17 L 160 AL
17
50.78
160
160
0.82
84835080
18291800
18291800
16010308
Aluminium
Aluminium similar to EN A...
18 L 160 AL
18
53.81
160
160
0.93
84835080
18291900
18291900
16010309
Aluminium
Aluminium similar to EN A...
19 L 160 AL
19
56.84
160
160
1.04
84835080
18292000
18292000
16010310
Aluminium
Aluminium similar to EN A...
20 L 160 AL
20
59.88
160
160
1.16
84835080
18292100
18292100
16010311
Aluminium
Aluminium similar to EN A...
21 L 160 AL
21
62.91
160
160
1.28
84835080
18292200
18292200
16010312
Aluminium
Aluminium similar to EN A...
22 L 160 AL
22
65.94
160
160
1.41
84835080
18292300
18292300
16010313
Aluminium
Aluminium similar to EN A...
23 L 160 AL
23
68.97
160
160
1.55
84835080
18292400
18292400
16010313
Aluminium
Aluminium similar to EN A...
24 L 160 AL
24
72.00
160
160
1.69
84835080
18292700
18292700
16010315
Aluminium
Aluminium similar to EN A...
27 L 160 AL
27
81.10
160
160
2.15
84835080
18293000
18293000
16010318
Aluminium
Aluminium similar to EN A...
30 L 160 AL
30
90.20
160
160
2.67
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청