lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-T10-AL - Timing Bars, for Timing Belts Profile T, Profil T 10, Material Aluminium
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Bars for Timing Belts
Timing Bars, Profile T
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnwellen/zw_t/zahnwelle_t_10.prj},{NB=16492500},{ARTNR=16492500},{ARTNR1=16010219},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{BZ=AL 160 T10/25-0},{Z=25},{DE=77.72},{L1=160},{L=160},{GEW=1.84},{ZTL=10},{OZB=6.57},{ZT=3.4},{R1=0.8},{R2=0.6},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16491000
16491000
16010206
Aluminium
Aluminium similar to EN A...
AL 160 T10/10-0
10
29.97
140
140
0.22
84835080
16491100
16491100
16010207
Aluminium
Aluminium similar to EN A...
AL 160 T10/11-0
11
33.15
140
140
0.29
84835080
16491200
16491200
16010208
Aluminium
Aluminium similar to EN A...
AL 160 T10/12-0
12
36.34
140
140
0.34
84835080
16491300
16491300
16010209
Aluminium
Aluminium similar to EN A...
AL 160 T10/13-0
13
39.52
140
140
0.42
84835080
16491400
16491400
16010210
Aluminium
Aluminium similar to EN A...
AL 160 T10/14-0
14
42.70
160
160
0.55
84835080
16491500
16491500
16010211
Aluminium
Aluminium similar to EN A...
AL 160 T10/15-0
15
45.89
160
160
0.64
84835080
16491600
16491600
16010212
Aluminium
Aluminium similar to EN A...
AL 160 T10/16-0
16
49.07
160
160
0.74
84835080
16491700
16491700
16010213
Aluminium
Aluminium similar to EN A...
AL 160 T10/17-0
17
52.25
160
160
0.85
84835080
16491800
16491800
16010214
Aluminium
Aluminium similar to EN A...
AL 160 T10/18-0
18
55.44
160
160
0.96
84835080
16491900
16491900
16010216
Aluminium
Aluminium similar to EN A...
AL 160 T10/19-0
19
58.62
160
160
1.07
84835080
16492000
16492000
16010216
Aluminium
Aluminium similar to EN A...
AL 160 T10/20-0
20
61.80
160
160
1.20
84835080
16492100
16492100
16010217
Aluminium
Aluminium similar to EN A...
AL 160 T10/21-0
21
64.99
160
160
1.29
84835080
16492200
16492200
10610218
Aluminium
Aluminium similar to EN A...
AL 160 T10/22-0
22
68.17
160
160
1.43
84835080
16492300
16492300
16010313
Aluminium
Aluminium similar to EN A...
AL 160 T10/23-0
23
71.35
160
160
1.58
84835080
16492400
16492400
16010343
Aluminium
Aluminium similar to EN A...
AL 160 T10/24-0
24
74.53
160
160
1.73
84835080
16492500
16492500
16010219
Aluminium
Aluminium similar to EN A...
AL 160 T10/25-0
25
77.72
160
160
1.84
84835080
16492600
16492600
16010220
Aluminium
Aluminium similar to EN A...
AL 160 T10/26-0
26
80.90
160
160
2.05
84835080
16492700
16492700
16010221
Aluminium
Aluminium similar to EN A...
AL 160 T10/27-0
27
84.08
160
160
2.16
84835080
16492800
16492800
16010222
Aluminium
Aluminium similar to EN A...
AL 160 T10/28-0
28
87.27
160
160
2.39
84835080
16492900
16492900
16010223
Aluminium
Aluminium similar to EN A...
AL 160 T10/29-0
29
90.45
160
160
2.51
84835080
16493000
16493000
16010223
Aluminium
Aluminium similar to EN A...
AL 160 T10/30-0
30
93.63
160
160
2.76
84835080
16493200
16493200
16010224
Aluminium
Aluminium similar to EN A...
AL 160 T10/32-0
32
100.00
160
160
3.18
84835080
16493400
16493400
16010323
Aluminium
Aluminium similar to EN A...
AL 160 T10/34-0
34
106.37
160
160
3.61
84835080
16493600
16493600
16010225
Aluminium
Aluminium similar to EN A...
AL 160 T10/36-0
36
112.73
160
160
4.06
84835080
16493800
16493800
16010327
Aluminium
Aluminium similar to EN A...
AL 160 T10/38-0
38
119.10
160
160
4.62
84835080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청