lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-AZB-PRWG-PWR-EG - Slip Shafts with Joints PWR, Stainless Steel, without our with keyway
MÄDLER
Drive Element
Universal Joints and Equipment
Precision Slip Shafts with joints
Powered by
CAD모델 선택
{maedler/antriebselemente/wellengelenke_und_zub/ausziehbare_wellengelenke/gelenkwelle_pwr_azb.prj},{NB=0-63199850},{ARTNR=63199850},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Naben: Edelstahl 1.4301 (X5CrNi1810, V2A), Keilwelle: 1.4301 (X5CrNi1810, V2A), kaltgezogen},{AUSF=ohne Passfedernut},{D1=25},{D2=50},{D4=47.5},{L1=44},{L2=140},{L3MIN=380},{L3MAX=430},{LE=0.00},{C=48},{E=26},{F=32},{B=0},{T=0.0},{ZUL100=288},{ZUL200=180.0},{ZUL400=108},{ZUL800=-},{GEW=4.33},{L0=0.000},{LA=50},{PPATH=gel-welle_pwr_m_ausgl_sbl.prj},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H7
[mm]
D2
d2
[mm]
D4
d4
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3MIN
l3 min.
[mm]
L3MAX
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
B
b - JS9
[mm]
T
t
[mm]
ZUL100
permissible max. Torques at speed 100 1/min.
[Nm]
ZUL200
permissible max. Torques at speed 200 1/min.
[Nm]
ZUL400
permissible max. Torques at speed 400 1/min.
[Nm]
ZUL800
permissible max. Torques at speed 800 1/min.
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
63199820
63199820
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
10
22
21.2
25
76
215
245
30
11
14
0
0.0
18.4
12.4
9.6
5.2
0.99
84836020
63199826
63199826
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
12
25
26.5
29
86
240
270
35
13
16
0
0.0
31.5
18.9
12
8.7
0.76
84836020
63199829
63199829
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
14
29
26.5
30
90
250
280
35
13
16
0
0.0
50
31.9
26.4
18.9
0.92
84836020
63199832
63199832
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
16
32
32.5
30
95
280
330
40
16
20
0
0.0
68
63.0
42
25.9
1.35
84836020
63199837
63199837
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
18
37
32.5
35
108
305
355
40
16
20
0
0.0
114
90.0
53
-
1.79
84836020
63199840
63199840
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
20
40
41.5
32
108
315
365
48
21
25
0
0.0
178
126.0
70
-
2.41
84836020
63199847
63199847
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
22
47
47.5
38
127
355
405
48
21
25
0
0.0
219
144.0
88
-
3.75
84836020
63199850
63199850
Stainless steel
Hubs: Stainless steel 1.4...
without keyway
25
50
47.5
44
140
380
430
48
26
32
0
0.0
288
180.0
108
-
4.33
84836020
63199820N
63199820N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
10
22
21.2
25
76
215
245
30
11
14
3
11.4
18.4
12.4
9.6
5.2
0.99
84836020
63199826N
63199826N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
12
25
26.5
29
86
240
270
35
13
16
4
13.8
31.5
18.9
12
8.7
0.76
84836020
63199829N
63199829N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
14
29
26.5
30
90
250
280
35
13
16
5
16.3
50
31.9
26.4
18.9
0.92
84836020
63199832N
63199832N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
16
32
32.5
30
95
280
330
40
16
20
5
18.3
68
63.0
42
25.9
1.35
84836020
63199837N
63199837N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
18
37
32.5
35
108
305
355
40
16
20
6
20.8
114
90.0
53
-
1.79
84836020
63199840N
63199840N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
20
40
41.5
32
108
315
365
48
21
25
6
22.8
178
126.0
70
-
2.41
84836020
63199847N
63199847N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
22
47
47.5
38
127
355
405
48
21
25
6
24.8
219
144.0
88
-
3.75
84836020
63199850N
63199850N
Stainless steel
Hubs: Stainless steel 1.4...
with keyway
25
50
47.5
44
140
380
430
48
26
32
8
28.3
288
180.0
108
-
4.33
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청