Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-WM-KMV-BR - Locknuts KMV, Square Shape, with Locking Pins, black oxided finish
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/wellenmu_kmv_br.prj},{NB=64200715-KMV 2-M15 x 1},{ARTNR=64200715},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert, Anlagefläche geschliffen},{TYP=KMV 2},{D1=M15 x 1},{D2=25.0},{D3=21},{H=8.0},{L=4.5},{S=M4},{TAS=2},{V=22},{GEW=20},{DD1=15},{DDP=1.00},{SS=4},{LGS=5.0},{GT=1.5},{GS=2.0},{GDT=1.00},{TN=kl_flansch_bk_br_bk15},{D8=20},{BF2=8.0},{GEF2=15},{DF2=25.0},{VF2=22},{DF3=21},{BF3=7.0},{CTN=73181660}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
H
h
[mm]
L
l
[mm]
S
[mm]
TAS
TAS 1) - Fastening torque of locking screw
[Nm]
V
v
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64200706
64200706
Steel, black oxide finish
Steel, black oxided, cont...
KMV
M6 x 0.75
14.5
9
5.0
2.7
M3
0.7
12
10
73181660
64200708
64200708
Steel, black oxide finish
Steel, black oxided, cont...
KMV
M8 x1
17.0
13
6.5
4.0
M3
0.7
14
10
73181660
64200710
64200710
Steel, black oxide finish
Steel, black oxided, cont...
KMV 0
M10 x 1
19.0
15
8.0
5.5
M3
0.7
16
15
73181660
64200712
64200712
Steel, black oxide finish
Steel, black oxided, cont...
KMV 1
M12 x 1
22.0
17
8.0
5.5
M4
2
19
15
73181660
64200715
64200715
Steel, black oxide finish
Steel, black oxided, cont...
KMV 2
M15 x 1
25.0
21
8.0
4.5
M4
2
22
20
73181660
64200717
64200717
Steel, black oxide finish
Steel, black oxided, cont...
KMV 3
M17 x 1
30.0
25
13.0
9.5
M4
2
24
20
73181660
64200720
64200720
Steel, black oxide finish
Steel, black oxided, cont...
KMV 4
M20 x 1
35.0
27
11.0
7.0
M4
2
30
30
73181660
64200725
64200725
Steel, black oxide finish
Steel, black oxided, cont...
KMV 5
M25 x 1.5
43.0
32
15.0
10.0
M6
6.7
35
50
73181660
64200730
64200730
Steel, black oxide finish
Steel, black oxided, cont...
KMV 6
M30 x 1.5
48.0
37
20.0
14.0
M6
6.7
40
100
73181660
64200735
64200735
Steel, black oxide finish
Steel, black oxided, cont...
KMV 7
M35 x 1.5
60.0
48
21.0
14.0
M6
6.7
50
140
73181660
64200740
64200740
Steel, black oxide finish
Steel, black oxided, cont...
KMV 8
M40 x 1.5
62.0
48
25.0
18.0
M6
6.7
50
120
73181660
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청