lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ADAPTER-KARA - Cardan adapter KARA
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/kardanadapter_kara.prj},{NB= KARA-45*-64470145},{ARTNR=64470145},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert, Festigkeit min. 350 N/mm²},{HW=* Mit 2 unterschiedlichen Bohrbildern auf Vor- und Rückseite. Das rückseitige Bohrbild ist um 30° versetzt.},{VERWENDBAR=64477128 , 64477428 , 64477536 , 64477636},{TYP= KARA-45*},{D1=45},{D3=58 / 65},{D6=20},{L=115},{L1=80},{B=30},{MXL=M6 x 12},{GEW=0.00},{CTN=84833038},{D3VOR=65},{D3HINT=58},{GEWINDE=6},{GEWHIN=6},{LGEWINDE=12},{EKM=86.592}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
VERWENDBAR
Product No. of the matching flange nuts
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
D1-G7
[mm]
D3
D3 ±0.1
[mm]
D6
D6 - f8
[mm]
L
[mm]
L1
[mm]
B
[mm]
MXL
M x L
[mm]
GEW
Weight
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64470125
64470125
Steel, black oxide finish
Steel black oxide finish,...
-
47500016
KARA-25
25
35
12
70
50
20
M5 x 10
0.00
84833038
64470126
64470126
Steel, black oxide finish
Steel black oxide finish,...
-
64477016 , 64477116 , 644...
KARA-26
26
38
12
70
50
20
M5 x 10
0.00
84833038
64470128
64470128
Steel, black oxide finish
Steel black oxide finish,...
-
64477512 , 64477514 , 644...
KARA-28
28
38
12
70
50
20
M5 x 10
0.00
84833038
64470130
64470130
Steel, black oxide finish
Steel black oxide finish,...
-
64477020 , 64477118 , 644...
KARA-30
30
45
16
87
60
25
M6 x 12
0.47
84833038
64470132
64470132
Steel, black oxide finish
Steel black oxide finish,...
-
64477520 , 64477524 , 644...
KARA-32
32
45
16
85
58
25
M6 x 12
0.00
84833038
64470138
64470138
Steel, black oxide finish
Steel black oxide finish,...
-
64477528 , 64477530 , 644...
KARA-38
38
50
18
95
65
25
M6 x 12
0.00
84833038
64470140
64470140
Steel, black oxide finish
Steel black oxide finish,...
-
64477024 , 64477124 , 644...
KARA-40
40
58
18
105
75
25
M6 x 12
0.00
84833038
64470145
64470145
Steel, black oxide finish
Steel black oxide finish,...
* With 2 different drilli...
64477128 , 64477428 , 644...
KARA-45*
45
58 / 65
20
115
80
30
M6 x 12
0.00
84833038
64470150
64470150
Steel, black oxide finish
Steel black oxide finish,...
** With 2 different drill...
64477030 , 64477130 , 644...
KARA-50**
50
68 / 65
25
125
85
30
M6/M8 x 12
0.00
84833038
64470155
64470155
Steel, black oxide finish
Steel black oxide finish,...
-
64477036 , 64477136 , 644...
KARA-55
55
85
25
165
115
30
M6 x 12
0.00
84833038
64470160
64470160
Steel, black oxide finish
Steel black oxide finish,...
-
64477040 , 64477140 , 644...
KARA-60
60
95
30
175
135
40
M8 x 15
0.00
84833038
64470163
64470163
Steel, black oxide finish
Steel black oxide finish,...
-
64477540 , 64477544 , 644...
KARA-63
63
78
30
140
100
40
M8 x 15
0.00
84833038
64470172
64470172
Steel, black oxide finish
Steel black oxide finish,...
-
64477548 , 64477550 , 644...
KARA-72
72
90
40
165
115
50
M10 x 16
0.00
84833038
64470180
64470180
Steel, black oxide finish
Steel black oxide finish,...
-
64477050 , 64477060 , 644...
KARA-80
80
120
40
215
165
50
M10 x 16
0.00
84833038
64470185
64470185
Steel, black oxide finish
Steel black oxide finish,...
-
64477560 , 64477660
KARA-85
85
105
40
180
130
50
M10 x 16
0.00
84833038
64470195
64470195
Steel, black oxide finish
Steel black oxide finish,...
*** With 2 different dril...
64477170 , 64477470 , 644...
KARA-95***
95
130 / 140
45
245
185
50
M12/16 x 20
0.00
84833038
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청