lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M1-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 1
MÄDLER
Drive Element
Spur Gears
Spur Gears Polyacetal / Polyketone
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_azetalharz/stzr_aze_pkt_m_1_0.prj},{NB=28314000},{ARTNR=28314000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal (Azetalharz) natur, weiß},{M=1},{Z=140},{B=9},{DA=142},{D=140},{L=18},{E=125.0},{C=4.6},{ND=24},{BH9=12},{MD=616.0},{GEW=124.00},{CTN=84839089},{R2=0.08}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
L
[mm]
E
[mm]
C
c
[mm]
ND
[mm]
BH9
B - H9
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
28301200
28301200
Plastic white
Polyacetal (Acetalic resi...
1
12
9
14
12
17
0.0
0.0
9
4
10.0
1.68
84839089
28301300
28301300
Plastic white
Polyacetal (Acetalic resi...
1
13
9
15
13
17
0.0
0.0
9
4
12.0
2.04
84839089
28301400
28301400
Plastic white
Polyacetal (Acetalic resi...
1
14
9
16
14
17
0.0
0.0
9
4
13.0
2.16
84839089
28301500
28301500
Plastic white
Polyacetal (Acetalic resi...
1
15
9
17
15
17
0.0
0.0
9
4
15.0
2.50
84839089
28301600
28301600
Plastic white
Polyacetal (Acetalic resi...
1
16
9
18
16
17
0.0
0.0
9
4
17.0
2.74
84839089
28301700
28301700
Plastic white
Polyacetal (Acetalic resi...
1
17
9
19
17
17
12.0
6.0
9
4
17.0
2.80
84839089
28301800
28301800
Plastic white
Polyacetal (Acetalic resi...
1
18
9
20
18
17
13.0
6.0
9
4
20.0
3.26
84839089
28301900
28301900
Plastic white
Polyacetal (Acetalic resi...
1
19
9
21
19
17
13.0
6.0
9
4
23.0
3.56
84839089
28302000
28302000
Plastic white
Polyacetal (Acetalic resi...
1
20
9
22
20
17
13.0
6.0
9
4
26.0
4.00
84839089
28302100
28302100
Plastic white
Polyacetal (Acetalic resi...
1
21
9
23
21
17
16.0
6.0
12
5
29.0
4.84
84839089
28302200
28302200
Plastic white
Polyacetal (Acetalic resi...
1
22
9
24
22
17
16.0
6.0
12
5
33.0
5.20
84839089
28302300
28302300
Plastic white
Polyacetal (Acetalic resi...
1
23
9
25
23
17
16.0
6.0
12
5
36.0
5.67
84839089
28302400
28302400
Plastic white
Polyacetal (Acetalic resi...
1
24
9
26
24
18
18.5
6.0
15
6
40.0
6.59
84839089
28302500
28302500
Plastic white
Polyacetal (Acetalic resi...
1
25
9
27
25
18
18.5
6.0
15
6
44.0
7.25
84839089
28302600
28302600
Plastic white
Polyacetal (Acetalic resi...
1
26
9
28
26
18
18.5
6.0
15
6
49.0
7.49
84839089
28302700
28302700
Plastic white
Polyacetal (Acetalic resi...
1
27
9
29
27
18
18.5
6.0
15
6
53.0
8.17
84839089
28302800
28302800
Plastic white
Polyacetal (Acetalic resi...
1
28
9
30
28
18
21.0
6.0
15
6
58.0
8.30
84839089
28303000
28303000
Plastic white
Polyacetal (Acetalic resi...
1
30
9
32
30
18
21.0
6.0
15
6
68.0
9.49
84839089
28303200
28303200
Plastic white
Polyacetal (Acetalic resi...
1
32
9
34
32
18
23.5
4.6
18
6
79.0
11.30
84839089
28303500
28303500
Plastic white
Polyacetal (Acetalic resi...
1
35
9
37
35
18
23.5
4.6
18
8
98.0
12.70
84839089
28303600
28303600
Plastic white
Polyacetal (Acetalic resi...
1
36
9
38
36
18
27.0
4.6
18
8
104.0
12.40
84839089
28303800
28303800
Plastic white
Polyacetal (Acetalic resi...
1
38
9
40
38
18
27.0
4.6
18
8
119.0
14.10
84839089
28304000
28304000
Plastic white
Polyacetal (Acetalic resi...
1
40
9
42
40
18
27.0
4.6
18
8
134.0
15.40
84839089
28304200
28304200
Plastic white
Polyacetal (Acetalic resi...
1
42
9
44
42
18
27.0
4.6
18
8
150.0
16.80
84839089
28304500
28304500
Plastic white
Polyacetal (Acetalic resi...
1
45
9
47
45
18
36.5
4.6
18
8
176.0
16.20
84839089
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청