Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-L-QPQ - Locking Assemblies COM-L, Material Steel, QPQ-Coated
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-l_qpq.prj},{NB=61551150Q},{ARTNR=61551150Q},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl / QPQ - beschichtet},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=50},{DD=80},{L1=56},{L=64},{C=4},{L2=72},{T=4110},{FAX=163},{PW=156},{PN=97},{SCHR=8 x M8 x 55},{TA=41},{GEW=1.26},{SSA=8},{SSG=8},{SSL=55},{TK=64.0},{S=16},{DG=8.4},{TN=sps_com-l_qpq_50},{PPATH=com-l_qpq_sbl.prj},{CTN=84789059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L1
[mm]
L
[mm]
C
C* - When using in a stepped bore, the clearance C is to be foreseen for demounting
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws DIN 912-12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61551125Q
61551125Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
25
55
32
40
4
46
810
65
288
98
6 x M6 x 35
17
0.35
84789059
61551128Q
61551128Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
28
55
32
40
4
46
950
65
268
102
6 x M6 x 35
17
0.42
84789059
61551130Q
61551130Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
30
55
32
40
4
46
970
68
241
98
6 x M6 x 35
17
0.40
84789059
61551135Q
61551135Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
35
60
44
54
5
60
1240
70
157
83
7 x M6 x 45
17
0.60
84789059
61551138Q
61551138Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
38
75
44
54
5
62
2780
145
263
117
7 x M8 x 50
41
1.15
84789059
61551140Q
61551140Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
40
75
44
54
5
62
3020
146
293
121
7 x M8 x 50
41
0.59
84789059
61551142Q
61551142Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
42
75
44
54
5
62
3150
151
248
116
7 x M8 x 50
41
1.25
84789059
61551145Q
61551145Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
45
75
44
54
5
62
3390
151
261
121
7 x M8 x 50
41
0.74
84789059
61551148Q
61551148Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
48
80
56
64
4
72
3920
159
161
96
8 x M8 x 55
41
1.30
84789059
61551150Q
61551150Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
50
80
56
64
4
72
4110
163
156
97
8 x M8 x 55
41
1.26
84789059
61551155Q
61551155Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
55
85
56
64
4
72
4370
164
137
89
8 x M8 x 55
41
1.36
84789059
61551160Q
61551160Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
60
90
56
64
4
72
6320
211
167
111
10 x M8 x 55
41
1.46
84789059
61551165Q
61551165Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
65
95
56
64
4
72
7100
217
160
109
10 x M8 x 55
41
1.55
84789059
61551170Q
61551170Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
70
110
70
78
5
88
11730
314
184
117
10 x M10 x 60
83
2.90
84789059
61551175Q
61551175Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
75
115
70
78
5
88
11900
340
159
104
10 x M10 x 60
83
3.00
84789059
61551180Q
61551180Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
80
120
70
78
5
88
16400
392
196
130
12 x M10 x 60
83
3.30
84789059
61551185Q
61551185Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
85
125
70
78
5
88
16600
400
175
119
12 x M10 x 60
83
3.40
84789059
61551190Q
61551190Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
90
130
70
78
5
88
18000
400
169
116
12 x M10 x 60
83
3.50
84789059
61551195Q
61551195Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
95
135
70
78
5
88
19000
412
160
112
12 x M10 x 60
83
3.70
84789059
61551200Q
61551200Q
Steel
Steel / QPQ - coated
T = transmittable torque ...
100
145
90
100
6
112
27900
559
165
113
12 x M12 x 80
145
5.50
84789059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청